(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sanitary Pipe Fittings - Welded Both Ends, Elbow

Sanitary Pipe Fittings - Welded Both Ends, Elbow

Move the mouse over the image to zoom

  • Volume Discount

The fitting product line-up has become more various.

Part Number

Configured Part Number is shown.

Sanitary Pipe Fittings -Double Weld / Welded Thread / L-shaped Gasket-:Related Image
・Materials
Type[ M ]Material
SNWHE304 Stainless Steel
SNWHES316L Stainless Steel

Specifications

Part Number
SNWE2S
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberDdL
TypeNo.
SNWHE
SNWHES
1S25.4 23 15.8
1.5S38.1 35.7 23.7
2S50.8 47.8 31.6
2.5S63.5 59.5 42
3S76.3 72.3 52.6

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SNWHE1S
SNWHE1.5S
SNWHE2.5S
SNWHE3S
SNWHES1S
SNWHES1.5S
SNWHES2S
SNWHES2.5S
SNWHES3S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMetal Piece(Fittings etc.,) Material Nominal O.D. D Range Nominal
(Ø)
I.D. d (d1)
(Ø)
1 Piece(s)Available

8 Days or more

10304 Stainless Steel1.0S~2.0S1.0S23
1 Piece(s)Available

8 Days or more

10304 Stainless Steel1.0S~2.0S1.5S35.7
1 Piece(s)Available

8 Days or more

10304 Stainless Steel2.5S~4.5S2.5S59.5
1 Piece(s)Available

8 Days or more

10304 Stainless Steel2.5S~4.5S3.0S72.3
1 Piece(s)Available

8 Days or more

10316L Stainless Steel1.0S~2.0S1.0S23
1 Piece(s)Available

8 Days or more

10316L Stainless Steel1.0S~2.0S1.5S35.7
1 Piece(s)Available

8 Days or more

10316L Stainless Steel1.0S~2.0S2.0S47.8
1 Piece(s)Available

8 Days or more

10316L Stainless Steel2.5S~4.5S2.5S59.5
1 Piece(s)Available

8 Days or more

10316L Stainless Steel2.5S~4.5S3.0S72.3
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMetal Piece(Fittings etc.,) Material Nominal O.D. D Range Nominal
(Ø)
I.D. d (d1)
(Ø)

Loading...

  1. 1

Example

Sanitary Pipe Fittings -Double Weld / Welded Thread / L-shaped Gasket-:Related Image

Basic Information

Type Fitting Fitting Shape 45° Elbow Connection Type 1 (Left or Large Diameter Side) Weld-On
Connection Type 2 (Right or Small Diameter Side) Weld-On Dia., Center Equal Dia. / concentric Surface Finish Inner and Outer Surface Polishing

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.