(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cap - RC Thread, Ferrule, Weld-on, CLF-BRC Series, Sanitary Fittings

Cap - RC Thread, Ferrule, Weld-on, CLF-BRC Series, Sanitary Fittings
  • Volume Discount

Made in Japan—polished inside/outside (#320–400)

[Features]
· Extremely low liquid penetration, which dramatically reduces gasket odor.
· Optimally suited when introducing hazard analysis and critical control points (HACCP).
· Extracts from the material are extremely low, making it optimally suited to ultra-clean processes.
· The rubber properties are retained even at high temperatures.
· Can be sealed sufficiently even in steam plumbing lines (operating temperature: ≤ 145°C).
· Superior sealing properties at high temperatures. Therefore, it is also suitable for aseptic lines and systems.
· Can be used with most drug solutions where conventional rubber was difficult to use.
· Can be used for the following chemical solutions without any problems.
· E.g. sodium hydroxide, sodium hypochlorite, hydrogen peroxide solution, peracetic acid, and nitric acid, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CLF-BRC-316L-1.5SX8A
CLF-BRC-316L-1.5SX10A
CLF-BRC-316L-1.5SX15A
CLF-BRC-316L-1.5SX20A
CLF-BRC-316L-1.5SX25A
CLF-BRC-316L-2.0SX8A
CLF-BRC-316L-2.0SX10A
CLF-BRC-316L-2.0SX15A
CLF-BRC-316L-2.0SX20A
CLF-BRC-316L-15AX8A
CLF-BRC-316L-15AX10A
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Outside Diameter D I.D. d(d1)
(Ø)
I.D. d2
(Ø)
Nominal Diameter of Pipe Connection Screw Nominal Outside Diameter D
(φ)
1 Piece(s)Available

8 Days or more

1.0S~2.0S35.710.5Rc1/41.5S
1 Piece(s)Available

8 Days or more

1.0S~2.0S35.714Rc3/81.5S
1 Piece(s)Available

8 Days or more

1.0S~2.0S35.717.5Rc1/21.5S
1 Piece(s)Available

8 Days or more

1.0S~2.0S35.723Rc3/41.5S
1 Piece(s)Available

8 Days or more

8A~15A17.526Rc115A
1 Piece(s)Available

8 Days or more

1.0S~2.0S47.810.5Rc1/42.0S
1 Piece(s)Available

8 Days or more

1.0S~2.0S47.814Rc3/82.0S
1 Piece(s)Available

8 Days or more

1.0S~2.0S47.817.5Rc1/22.0S
1 Piece(s)Available

8 Days or more

1.0S~2.0S47.823Rc3/42.0S
1 Piece(s)Available

8 Days or more

8A~15A17.510.5Rc1/415A
1 Piece(s)Available

8 Days or more

8A~15A17.514Rc3/815A

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape Conversion Adapters Connection Type 1 (Left or Large Diameter Side) ISO Ferule Union
Connection Type 2 (Right or Small Diameter Side) Screw for pipes Dia., Center Reducing/Concentricity Metal Piece(Fittings etc.,) Material 316L Stainless Steel
Surface Finish Inner Surface Polishing

Additional Products in this Category

Tech Support