(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The reliable Zett sanitary brand is widely used in the food, medical, and semiconductor industries.
Part Number
Configured Part Number is shown.
ZCSS-F-1.5S
Type | Ball | Ball Valve Type | 2-way | Applicable Fluid | Water / Oil |
---|---|---|---|---|---|
Adhesive Materials | fluoropolymer | Driving Type | Manual | Fitting Type | Ferrule |
I.D. d(Ø) | 35.7 | Handle, Material | 304 Stainless Steel/PVC | Max. Pressure(MPa) | 1.9 |
Surface Finish | Casting Surface | Operating Air Pressure(MPa) | 0.4~0.7 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy