(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Horizontal Toggle Clamp - Flange Base, Tip Bolt Adjustable, Tightening Force 5000 N

Horizontal Toggle Clamp - Flange Base, Tip Bolt Adjustable, Tightening Force 5000 N

Move the mouse over the image to zoom

  • Volume Discount

Holding Capacity: 5000N | Height under bar: 38.1mm | Overall length: 270mm (when clamped)

  • inCAD Components

Part Number

Configured Part Number is shown.

MC01-13

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

Mounting BracketFlange BaseBody Material[Steel] 1018 Carbon Steel
Clamp Bolt SizeM10Clamp Bolt MaterialSteel
Arm Height TypeStandardArm Height(mm)58.1
Arm Length TypeStandardArm Length(mm)91.2
Clamping Force (Range)(N)3000 or More - -
Toggle Clamps -Horizontal Handle-:Related Image

Specifications

Part Number
MC01-11
MC01-12
Part NumberMC01-13
Body Material1018 Carbon Steel
Surface TreatmentTrivalent Chromate
Tightening Force (N)5000
Weight (g)635
Open-Close Angle of Arm66°
Open-Close Angle of Handle82°
AccessoriesSteel Bolt

Part Number 

Loading...
Part Number
MC01-13
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship
  1. 1

Example

Toggle Clamps -Horizontal Handle-:Related Image
The combination in this example is selectable on the website. Selection Detail >> Click here

Basic Information

Mounting Bracket Flange Base Body Material 1018 Carbon Steel Clamp Bolt Size M10
Clamp Bolt Material Steel Arm Height Type Standard Arm Height(mm) 58.1
Arm Length Type Standard Arm Length(mm) 91.2 Clamping Force (Range)(N) 3000 or More

Please check the type/dimensions/specifications of the part MC01-13 in the Horizontal Toggle Clamp - Flange Base, Tip Bolt Adjustable, Tightening Force 5000 N series.

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.