(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Horizontal Toggle Clamp - Flange Base, Tip Bolt Adjustable, Tightening Force 2352 N

Horizontal Toggle Clamp - Flange Base, Tip Bolt Adjustable, Tightening Force 2352 N

Click this image to zoom it.

Move the mouse over the image to zoom

  • Horizontal Toggle Clamp - Flange Base, Tip Bolt Adjustable, Tightening Force 2352 N
  • Horizontal Toggle Clamp - Flange Base, Tip Bolt Adjustable, Tightening Force 2352 N
  • Volume Discount

Holding Capacity: 2352N | Height under bar: 34.9mm | Overall length: 173mm (when clamped)

  • inCAD Components

PDFP.2019-1781

Unit examples related to this product
Toggle Clamps -Horizontal Handle-:Related Image

Specifications

Part Number
MC01-10
MC01H-3
Part Number
MC01-4
MC01-S4
Body Material
1018 Carbon Steel
304 Stainless Steel
Surface Treatment
Trivalent Chromate
-
Tightening Force (N)
2352
Weight (g)
265
Open-Close Angle of Arm

90°
Open-Close Angle of Handle
65°
Accessories
Bolt with Rubber
Material: NBR Nitrile Rubber
Hardness: Shore A70
Stainless Steel Bolt

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MC01-4
MC01-S4
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material Clamp Bolt Material
1 Piece(s)Available

Same day

Stock

[Steel] 1018 Carbon SteelSteel + rubber pad
1 Piece(s)Available

8 Days or more

304 Stainless SteelStainless Steel

Loading...

  1. 1

More Information

Height is adjustable by toggle clamp arms.

Example

Toggle Clamps -Horizontal Handle-:Related Image
 

Basic Information

Mounting Bracket Flange Base Clamp Bolt Size M8 Arm Height Type Standard
Arm Height(mm) 47.6 Arm Length Type Standard Arm Length(mm) 71.6
Clamping Force (Range)(N) 2280~2999

Additional Products in this Category

Complementary Products

Modules

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.