(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Horizontal Toggle Clamp - Straight Base, Tip Bolt Adjustable, Tightening Force 2352 N

Horizontal Toggle Clamp - Straight Base, Tip Bolt Adjustable, Tightening Force 2352 N

Move the mouse over the image to zoom

  • Volume Discount

Holding Capacity: 2352N | Height under bar: 48.3mm | Overall length: 173mm (when clamped)

  • inCAD Components

Part Number

Configured Part Number is shown.

MC01-4S

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

Mounting BracketStraight baseBody Material[Steel] 1018 Carbon Steel
Clamp Bolt SizeM8Clamp Bolt MaterialSteel + rubber pad
Arm Height TypeStandardArm Height(mm)54.6
Arm Length TypeStandardArm Length(mm)71.6
Clamping Force (Range)(N)2280~2999 - -
Toggle Clamps -Horizontal Handle- -Straight Base-:Related Image

Specifications

Part Number
MC01-1S
Part Number
MC01-4S
Body Material
1018 Carbon Steel
Surface Treatment
Trivalent Chromate
Tightening Force (N)
2352
Weight (g)
265
Open-Close Angle of Arm
90°
Open-Close Angle of Handle
65°
Accessories
Bolt with Rubber
Material: NBR Nitrile Rubber
Hardness: Shore A70

Part Number 

Loading...
Part Number
MC01-4S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Mounting Bracket Straight base Body Material 1018 Carbon Steel Clamp Bolt Size M8
Clamp Bolt Material Steel + rubber pad Arm Height Type Standard Arm Height(mm) 54.6
Arm Length Type Standard Arm Length(mm) 71.6 Clamping Force (Range)(N) 2280~2999

Please check the type/dimensions/specifications of the part MC01-4S in the Horizontal Toggle Clamp - Straight Base, Tip Bolt Adjustable, Tightening Force 2352 N series.

Additional Products in this Category

Complementary Products

Modules

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.