(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual Multi-Axis Stages - High Accuracy, Cross Roller Guide, Aluminum Alloy (Part Numbers)

Manual Multi-Axis Stages - High Accuracy, Cross Roller Guide, Aluminum Alloy

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Combined Stages made of lightweight aluminum alloy.

  • inCAD Components

Specifications

Part Number
XYRPG38
Part NumberStage ConfigurationStage Surface (mm)External Dimension (mm)Travel Distance (mm)Load Capacity
(N)
Weight (kg)
TypeNo.BottomTopWDHXYZ
XYZPG40XYPG40 (Click here)ZPG40 (Click here)40x4084.577.5173.5±6.5±6.5±6.59.80.48
60XYPG60 (Click here)ZPG60 (Click here)60x6098.591.5178.519.60.95
80XYPG80 (Click here)ZPG80 (Click here)80x80149.5135236±12.5±12.5±12.549.01.80
XYZLPG40XYPG40 (Click here)ZLPG40 (Click here)40x40967780±6.5±6.5±3.09.80.48
60XYPG60 (Click here)ZLPG60 (Click here)60x60116.591.595±5.039.21.12
80XYPG80 (Click here)ZLPG80 (Click here)80x8015013595±12.5±12.529.42.00
XYZLSPG40XYSPG40 (Click here)ZLPG40 (Click here)40x4098.580.562±6.5±6.5±3.07.80.40
60XYSPG60 (Click here)ZLPG60 (Click here)60x60120.596.577±5.023.51.00
80XYSPG80 (Click here)ZLPG80 (Click here)80x8015112677±12.5±12.529.41.70
[ ! ]For detailed dimensions, material and characteristics, see the catalog page for each stage.
[ ! ]For included screw sizes, see the pages for the bottom stages.
[ ! ]Knob Cover HDCVR13 (Sold Separately): Ø13 mm knob can be increased in diameter by installing the cover. >> Click here
[ ! ]Extension Cover HDEXT13 (Sold Separately): Ø13 mm head knob can be extended. >> Click here
[ ! ]For orders larger than indicated quantity, please request a quotation.
Combinations of Cross Roller stages listed in this catalog.
Part NumberStage ConfigurationStage Surface
(mm)
External Dimension (mm)Distance/Rotation (mm/deg)Load Capacity
(N)
Weight (kg)
TypeNo.BottomMiddleTopWDHXYZθ
XYRPG
(XY-Axis + Rotary)
38XYPG40 (Click here)RPG38 (Click here)-Ø3884.581.560±6.5±6.5-Coarse 360°
Fine Feed ±5°
9.80.37
60XYPG60 (Click here)RPG60 (Click here)-Ø6098.595.565-29.40.78
85XYPG80 (Click here)RPG85 (Click here)-Ø85149.513665±12.5±12.5-39.21.48
XYZLRPG
(XY-Axis + Horizontal Surf. Z-Axis + Rotary)
38XYPG40 (Click here)ZLPG40 (Click here)RPG38 (Click here)Ø389681.5100±6.5±6.5±3.0Coarse 360°
Fine Feed ±5°
8.90.57
60XYPG60 (Click here)ZLPG60 (Click here)RPG60 (Click here)Ø60116.595.5120±5.029.41.40
85XYPG80 (Click here)ZLPG80 (Click here)RPG85 (Click here)Ø85149.5136120±12.5±12.524.72.48
XYRSPG
(Low Profile XY-Axis + Rotary)
38XYSPG40 (Click here)RPG38 (Click here)-Ø3898.58242±6.5±6.5-Coarse 360°
Fine Feed ±5°
8.90.29
60XYSPG60 (Click here)RPG60 (Click here)-Ø60102.59847-26.70.68
85XYSPG80 (Click here)RPG85 (Click here)-Ø8515113247±12.5±12.5-34.51.18
XYZLRSPG
(Low Profile XY-Axis + Horizontal Surf. Z + Rotary)
38XYSPG40 (Click here)ZLPG40 (Click here)RPG38 (Click here)Ø38988282±6.5±6.5±3.0Coarse 360°
Fine Feed ±5°
7.00.49
60XYSPG60 (Click here)ZLPG60 (Click here)RPG60 (Click here)Ø60120.598102±5.020.61.28
85XYSPG80 (Click here)ZLPG80 (Click here)RPG85 (Click here)Ø85151132102±12.5±12.524.72.18
[ ! ]For detailed dimensions, material and characteristics, see the catalog page for each stage.
[ ! ]For included screw sizes, see the pages for the bottom stages.
[ ! ]Knob Cover HDCVR13 (Sold Separately): Ø13 mm knob can be increased in diameter by installing the cover. >> Click here
[ ! ]Extension Cover HDEXT13 (Sold Separately): Ø13 mm head knob can be extended. >> Click here
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XYZPG40
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Table Size (Diameter) Range
(D(Ø))
Allowable Load (Range)
(N)
Stroke (XY Distance) Range
(mm)
Stroke (Z Distance) Range
(mm)
Table Size (Dia.) D
(Ø)
Allowable Load
(N)
Z-Axis Stage Surface Guiding Mechanism Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Table Size (Thickness) H (Range)
(mm)
Table Size (Thickness) H
(mm)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Stroke (θ Angle)
(deg)
Feed Knob Position
1 Piece(s)Available

12 Days or more

10XYZ-Axis-5~30~ ±10mm~ ±10mm-9.8Z-AxisCross Roller4040100.1 or More174±6.5±6.5±6.5--

Loading...

  1. 1
 

Basic Information

Feeding Method Micrometer Heads Table Material Aluminum Alloy Table Surface Treatment Black Anodize
Through Hole (Table Center Hole) No Clamp Standard Reversed Standard
Feed method (micrometer type) Standard Feed method (feed pitch)(mm) 0.5

Please check the type/dimensions/specifications of the part XYZPG40 in the Manual Multi-Axis Stages - High Accuracy, Cross Roller Guide, Aluminum Alloy series.

Products like this...

Part Number
XYRPG85
XYRSPG38
XYRSPG60
XYRSPG85
XYZPG60
XYZPG80
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Table Size (Diameter) Range
(D(Ø))
Allowable Load (Range)
(N)
Stroke (XY Distance) Range
(mm)
Stroke (Z Distance) Range
(mm)
Table Size (Dia.) D
(Ø)
Allowable Load
(N)
Z-Axis Stage Surface Guiding Mechanism Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Table Size (Thickness) H (Range)
(mm)
Table Size (Thickness) H
(mm)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Stroke (θ Angle)
(deg)
Feed Knob Position
1 Piece(s)Available

12 Days or more

10XY Axis + Rotary Stage85mm30.1~50±10~30mm-8539.2--8080--±12.5±12.5--Side
1 Piece(s)Available

10 Days or more

-XY Axis + Rotary Stage50mm or Less5~30~ ±10mm-388.9-Cross Roller4040--±6.5±6.5-360Side
1 Piece(s)Available

12 Days or more

-XY Axis + Rotary Stage60mm5~30~ ±10mm-6026.7-Cross Roller6060--±6.5±6.5-360Side
1 Piece(s)Available

10 Days or more

10XY Axis + Rotary Stage85mm30.1~50±10~30mm-8534.5-Cross Roller8080--±12.5±12.5-360Side
1 Piece(s)Available

12 Days or more

10XYZ-Axis-5~30~ ±10mm~ ±10mm-19.6Z-AxisCross Roller6060100.1 or More179±6.5±6.5±6.5--
1 Piece(s)Available

12 Days or more

10XYZ-Axis-30.1~50±10~30mm±10~30mm-49Z-AxisCross Roller8080100.1 or More236±12.5±12.5±12.5--

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.