(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· XYZ rotating stage combining a high-grade aluminum XY stage and a lightweight Z-axis and a rotating shaft stage.
· Standard type and symmetric type which can be configured to be symmetrical.
· Can be widely used for applications requiring the precise positioning of cameras, sensors, and other items.
Part Number |
---|
TR-3047-S1 |
TR-3047-SR1 |
TR-4047-S1 |
TR-4047-SR1 |
TR-5047-S1 |
TR-5047-SR1 |
TR-6047-S1 |
TR-6047-SR1 |
TR-7047-S1 |
TR-7047-SR1 |
Part Number |
---|
Loading...
Type | XYZ Axis + Rotary Stage | Allowable Load (Range)(N) | 5~30 | Feeding Method | Standard Micrometer |
---|---|---|---|---|---|
Multi-Axis Stage Combination | XYZ Rotary Stage | Table Material | Aluminum Alloy | Table Surface Treatment | Black anodize satined |
Guiding Mechanism | V Groove And Cross Roller | Clamp Type | XYZ Axis Plate Clamp, Rotary Axis Combined Clamp | Mounting position of the operation part | XY Axis Side |
Moving Direction | XYZ rotation in four directions |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy