(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Compact and integrated rotation and XY axis stages.
Part Number
Configured Part Number is shown.
Part Number |
XYRSL60 |
Part Number | Stage Surface (mm) | Travel Distance (mm) | Travel per Rotation (mm) | Load Capacity (N) | Straightness (µm) | Weight (kg) | |
Type | No. | ||||||
XYRSL | 60 | Ø60 | XY: ±21 | 4.2 | 34.3 | 30 | 0.39 |
360° Rotation | |||||||
90 | Ø90 | XY: ±35 | 0.88 | ||||
360° Rotation |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
XYRSL60 |
XYRSL90 |
Loading...
Type | XY Axis + Rotary Stage | Allowable Load (Range)(N) | 30.1~50 | Feeding Method | Feed Screw |
---|---|---|---|---|---|
Allowable Load(N) | 34.3 | Table Material | Aluminum Alloy | Table Surface Treatment | Black Anodize |
Through Hole (Table Center Hole) | No | Stroke (θ Angle)(deg) | 360 | Feed Knob Position | Center |
Clamp | Lever Clamp | Reversed | Standard | Feed method (feed screw type) | Knob |
Feed method (feed pitch)(mm) | 4.5 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy