(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
An integrated multifunctional compact stage with a disk-shaped appearance.
Part Number
Configured Part Number is shown.
XYR-60
Type | XY Axis + Rotary Stage | Table Size (Diameter) Range(D(Ø)) | 60mm |
---|---|---|---|
Allowable Load (Range)(N) | 30.1~50 | Stroke (XY Distance) Range(mm) | ±10~30mm |
Feeding Method | Feed Screw | Table Size (Dia.) D(Ø) | 60 |
Allowable Load(N) | 34.3 | Table Material | Aluminum Alloy |
Table Surface Treatment | [Black Anodize] Satin black anodize | Guiding Mechanism | Dovetail Slide |
Through Hole (Table Center Hole) | Presence | Table Size (Thickness) H (Range)(mm) | 40.1~50 |
Show More | |||
Table Size (Thickness) H(mm) | 45 | Stroke (X Distance)(mm) | ±21 |
Stroke (Y Distance)(mm) | ±21 | Stroke (θ Angle)(deg) | 360 |
Table Straightness(µm) | 30 | Table Parallelism(µm) | 30 |
Rotation Center Height(mm) | 45 | Feed Knob Position | Holoaxial center |
Clamp | No | RoHS | 10 |
Show Less |
Type | XY Axis + Rotary Stage | Table Size (Diameter) Range(D(Ø)) | 60mm | Allowable Load (Range)(N) | 30.1~50 |
---|---|---|---|---|---|
Stroke (XY Distance) Range(mm) | ±10~30mm | Feeding Method | Feed Screw | Table Size (Dia.) D(Ø) | 60 |
Allowable Load(N) | 34.3 | Table Material | Aluminum Alloy | Table Surface Treatment | Satin black anodize |
Guiding Mechanism | Dovetail Slide | Through Hole (Table Center Hole) | Presence | Table Size (Thickness) H (Range)(mm) | 40.1~50 |
Table Size (Thickness) H(mm) | 45 | Stroke (X Distance)(mm) | ±21 | Stroke (Y Distance)(mm) | ±21 |
Stroke (θ Angle)(deg) | 360 | Table Straightness(µm) | 30 | Table Parallelism(µm) | 30 |
Rotation Center Height(mm) | 45 | Feed Knob Position | Holoaxial center | Clamp | No |
Please check the type/dimensions/specifications of the part XYR-60 in the Manual Multi-Axis Stages - XY/Rotary, Low Profile, Large Surface series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy