(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual Z-Axis Stages - High Accuracy Dovetail Feed Screw, Square, Reinforced Clamp, ZEGCL Series

Manual Z-Axis Stages - High Accuracy Dovetail Feed Screw, Square, Reinforced Clamp, ZEGCL Series

Move the mouse over the image to zoom

  • Volume Discount

Z Dovetail Slide Stage with the position holding performance improved by directly clamping the feed knob shaft. This is suitable for fine feeding of 0.5mm lead.

  • inCAD Components
・Materials
[ M ] Material: (Main Body) Low Cadmium Brass
(Feed Knob) Aluminum
[ S ] Surface Treatment: Black Fluororesin Treatment

Specifications

Part Number
ZEGCL40
Part NumberStage Surface (mm)Travel Distance (mm)Travel per Knob Rotation (mm)Load Capacity (N)Travel AccuracyMoment Load Capacity (N·m)Weight (kg)Accessories (4 pcs.)
TypeNo.Straightness (µm)PitchingYawingRollingType M-L
ZEGCL2525x25±50.59.8302.01.51.50.10SCB2-8
4040x40±79.84.03.03.00.27SCB3-8
6060x60±919.65.04.04.00.71SCB4-10
[ ! ]Resolution (Vernier Scale Indication): 0.1mm/division
[ ! ]Extension Cover HDEXT12 (Sold Separately): Ø12 feed screw knob can be extended. >> Click here
[ ! ]XY-Axis Mounting Plate XPLTE: Use this plate when connecting stages with non-matching mounting holes. >> Click here
[ ! ]There will be residual clearances with carriages retained only with a Reinforced Clamp. Use a Clamp Screw in combination.
[ ! ]For orders larger than indicated quantity, please request a quotation.

Alterations

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ZEGCL25
ZEGCL40
ZEGCL60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTable Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Travel Distance (Z Distance)
(mm)
1 Piece(s)Available

12 Days or more

10~25~2525259.8±5
1 Piece(s)Available

12 Days or more

1026~4026~4040409.8±7
1 Piece(s)Available

12 Days or more

1041~6041~60606019.6±9

Loading...

  1. 1
 

Basic Information

Stage Surface Orientation Z-Axis Travel Distance (Selection Range) ~ ±10mm Load Capacity (Range)(N) 5~30
Feeding Method Feed Screw Guiding Mechanism Dovetail Slide Table Material Low Cadmium Brass
Z-Axis Stage Surface Z-Axis Through Hole (Table Center Hole) No Table Straightness(µm) 30
Feed Knob Position Center Clamp Reinforced Clamp Split Fastening Reversed Standard
Feed method (feed screw type) Knob Feed method (with vernier scale) With Vernier Scale Feed method (feed pitch)(mm) 0.5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.