(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual Z-Axis Stages - Dovetail, High Precision, Hex Wrench Drive, ZEEG Series

Manual Z-Axis Stages - Dovetail, High Precision, Hex Wrench Drive, ZEEG Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

Dovetail Slide Stage to be fed with a hex wrench. It helps save a space.

  • inCAD Components
Z-Axis Stages- Dovetail Groove, Hexagon Key Adjustment Type:Related Image
・Materials
[ M ] Material: (Main Body) Low Cadmium Brass
(Hex Wrench Socket) Aluminum
[ S ] Surface Treatment: Black Fluororesin Treatment

Specifications

Part Number
ZEEG60
Part NumberStage Surface (mm)Travel Distance (mm)Travel per Knob Rotation (mm)Load Capacity (N)StraightnessWeight
(kg)
Accessories (4 pcs.)
TypeNo.Type M-L
ZEEG2525x25±30.59.820µm0.08SCB2-8
4040x40±50.27SCB3-8
6060x60±719.60.65SCB4-10
[ ! ]Resolution (Vernier Scale Indication): 0.1mm/division (ZEEG has no vernier scale.)
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ZEEG25
ZEEG40
ZEEG60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTable Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Travel Distance (Z Distance)
(mm)
1 Piece(s)Available

8 Days or more

10~25~2525259.8±3
1 Piece(s)Available

8 Days or more

1026~4026~4040409.8±5
1 Piece(s)Available

8 Days or more

1041~6041~60606019.6±7

Loading...

  1. 1
 

Basic Information

Stage Surface Orientation Z-Axis Travel Distance (Selection Range) ~ ±10mm Load Capacity (Range)(N) 5~30
Feeding Method Feed Screw Guiding Mechanism Dovetail Slide Table Material Low Cadmium Brass
Z-Axis Stage Surface Z-Axis Through Hole (Table Center Hole) No Table Straightness(µm) 20
Feed Knob Position Center Clamp Standard Reversed Standard
Feed method (feed screw type) Hex Wrench Feed method (feed pitch)(mm) 0.5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.