(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual Z-Axis Stages - Linear Ball Guide, Low Cost (BZT)

Manual Z-Axis Stages - Linear Ball Guide, Low Cost (BZT)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A low cost stainless steel linear ball guide stage (Z-axis) with high rigidity.[Features]・ Achieved the low price equivalent to the dovetail stage due to its own production method.
・ The moment stiffness equivalent to that of the SS stage is maintained, and it can be used with confidence even in the center of gravity at the overhang position
[Applications]・ Precision adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments

(i)Caution

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

Part Number

Configured Part Number is shown.

Part Number
BZT04013-UL
BZT04013-UR
BZT06013-UL
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTable Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Reversed
1 Piece(s)Available

8 Days or more

1026~4026~4040400.380.350.21Top and Bottom
1 Piece(s)Available

13 Days or more

1026~4026~4040400.380.350.21Relative Position
1 Piece(s)Available

13 Days or more

1041~6041~6060600.10.080.05Top and Bottom

Loading...

  1. 1

Basic Information

Stage Surface Orientation Z-Axis Travel (Range) ~ ±10mm Load Capacity (Range)(N) 5~30
Table Size (Thickness) H (Range)(mm) 35.1~40 Feeding Method Micrometer Head Guiding Mechanism Linear Ball
Table Material Steel Table Surface Treatment Electroless Nickel Plating Allowable Load(N) 19.6
Stroke (Z Distance)(mm) ±6.5 Table Size (Thickness) H(mm) 40 Z-Axis Stage Surface Vertical
Through Hole (Table Center Hole) No Table Straightness(µm) 10 Feed Knob Position Side
Clamp No

Additional Products in this Category

Tech Support