(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual Z-Axis Stages - Dovetail, Rack & Pinion (B05)

Manual Z-Axis Stages - Dovetail, Rack & Pinion (B05)
  • Volume Discount

A rack and pinion type stage (Z-axis) that is ideal for making quick and large movements.[Features]・ It consists of a rack rail and a pinion gear, and can be moved greatly with 1 rotation of the handle
・ Ideal for easy alignment and evacuation
[Applications]・ Adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments

Part Number

Configured Part Number is shown.

Part Number
B05-03
B05-03R
B05-3NH
B05-3NHR
B05-13B
B05-13BR
B05-13NH
B05-13NHR
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (Range) Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Material Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (Z Distance)
(mm)
Table Straightness
(µm)
Reversed Feed method (rack & pinion type)
1 Piece(s)Available

11 Days or more

10~ ±10mm~25~25BrassBlack Oxide Coating25256.9±530Standard-
1 Piece(s)Available

11 Days or more

10~ ±10mm~25~25BrassBlack Oxide Coating25256.9±530Right and Left-
1 Piece(s)Available

8 Days or more

10~ ±10mm26~4026~40AluminumBlack Anodize404014.7±1020Standard-
1 Piece(s)Available

11 Days or more

10~ ±10mm26~4026~40AluminumBlack Anodize404014.7±1020Right and Left-
1 Piece(s)Available

11 Days or more

10±10~30mm61~9026~40AluminumBlack Anodize804014.7+30/-1530StandardCoarse/Fine Feeds
1 Piece(s)Available

11 Days or more

10±10~30mm61~9026~40AluminumBlack Anodize804014.7+30/-1530Right and LeftCoarse/Fine Feeds
1 Piece(s)Available

11 Days or more

10±10~30mm61~9026~40AluminumBlack Anodize804014.7+30/-1530Standard-
1 Piece(s)Available

11 Days or more

10±10~30mm61~9026~40AluminumBlack Anodize804014.7+30/-1530Right and Left-

Loading...

  1. 1

Basic Information

Stage Surface Orientation Z-Axis Load Capacity (Range)(N) 5~30 Feeding Method Rack & Pinion
Guiding Mechanism Dovetail Slide Z-Axis Stage Surface Vertical Through Hole (Table Center Hole) No
Feed Knob Position Side Clamp Standard Double handle / single handle Single Handle
Feed method (with vernier scale) With Vernier Scale

Additional Products in this Category

Tech Support