(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A high-resolution type cross roller guide stage (Z-axis).[Features]・ Differential micrometer operation is possible with 2 micrometers
・ Fine adjustment is possible within ±0.3 mm from the position moved by coarse movement
[Applications]・ Adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments
Part Number
Configured Part Number is shown.
Part Number |
---|
B30-60LK |
B30-60RK |
B30-80 |
Part Number |
---|
Loading...
Stage Surface Orientation | Z-Axis | Load Capacity (Range)(N) | 5~30 | Feeding Method | Micrometer Head |
---|---|---|---|---|---|
Guiding Mechanism | Cross Roller | Table Material | Aluminum | Table Surface Treatment | Black Anodize |
Z-Axis Stage Surface | Vertical | Through Hole (Table Center Hole) | No | Table Straightness(µm) | 2 |
Moment Rigidity (Yawing)("/N•cm) | 0.1 | Feed Knob Position | Center | Clamp | Standard |
Feed method (micrometer type) | Coarse/Fine Feeds | Feed pitch(mm) | Coarse feed 0.5mm, Fine feed 0.025mm |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy