(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

X-Axis Simplified Adjustment Unit - Feed Screw, Large Lead

X-Axis Simplified Adjustment Unit - Feed Screw, Large Lead
  • Volume Discount

Feed Screw Units with rapid 3mm travel per knob rotation.

  • inCAD Components

Part Number

Configured Part Number is shown.

[Simplified Adjustment] X Axis -Feed Screw- -Large Lead Type-:Related Image
[Simplified Adjustment] X Axis -Feed Screw- -Large Lead Type-:Related Image
[Simplified Adjustment] X Axis -Feed Screw- -Large Lead Type-:Related Image
・Materials
TypeMain BodyShaftKnobFeed Screw[ A ]Accessories
Standard HandleLarge Handle[ M ]Material[ S ]Surface Treatment[ M ]Material[ M ]Material[ M ]Material
M4 Mounting HoleXKSXKSLAluminum AlloyBlack Anodize304 Stainless Steel303 Stainless Steel304 Stainless SteelSCB5-20 x 4 pcs.
M6 Mounting HolesXKSMXKSML

Specifications

Part Number-Z
XKSL60-Z50
Part NumberZStage A-B (mm)DPLoad Capacity (N)
TypeNo.Travel Distance (Zx2)
XKS
XKSL
402540x4010
(Standard Handle)
24
(Large Handle)
1468.6
405058.8
602560x603068.6
5058.8
75
802580x8063.7
5053.9
75
80A2580x4068.6
405058.6
XKSM
XKSML
602560x6068.6
5058.8
75
802580x80
5049.0
75
[ ! ]Travel per Rotation: 3.0mm
[ ! ]For orders larger than indicated quantity, please request a quotation.

Alterations

[Simplified Adjustment] X Axis -Feed Screw- -Large Lead Type-:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XKS40-Z25
XKS40-Z40
XKS40-Z50
XKS60-Z25
XKS60-Z50
XKS60-Z75
XKS80-Z25
XKS80-Z50
XKS80-Z75
XKS80A-Z25
XKS80A-Z40
XKS80A-Z50
XKSL40-Z25
XKSL40-Z40
XKSL40-Z50
XKSL60-Z25
XKSL60-Z50
XKSL60-Z75
XKSL80-Z25
XKSL80-Z50
XKSL80-Z75
XKSL80A-Z25
XKSL80A-Z40
XKSL80A-Z50
XKSM60-Z25
XKSM60-Z50
XKSM60-Z75
XKSM80-Z25
XKSM80-Z50
XKSM80-Z75
XKSML60-Z25
XKSML60-Z50
XKSML60-Z75
XKSML80-Z25
XKSML80-Z50
XKSML80-Z75
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Capacity (Range)
(N)
Travel Distance (X Distance)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Handle Shape Z
(mm)
1 Piece(s)Available

12 Days or more

50.1~100±10~25 (travel 20~50mm)4040Standard Handle25
1 Piece(s)Available

12 Days or more

50.1~100±26~50 (travel 51~100mm)4040Standard Handle40
1 Piece(s)Available

12 Days or more

50.1~100±26~50 (travel 51~100mm)4040Standard Handle50
1 Piece(s)Available

12 Days or more

50.1~100±26~50 (travel 51~100mm)6060Standard Handle25
1 Piece(s)Available

12 Days or more

50.1~100±26~50 (travel 51~100mm)6060Standard Handle50
1 Piece(s)Available

12 Days or more

50.1~100±51~ (travel 101mm~)6060Standard Handle75
1 Piece(s)Available

12 Days or more

50.1~100±26~50 (travel 51~100mm)8080Standard Handle25
1 Piece(s)Available

12 Days or more

50.1~100±26~50 (travel 51~100mm)8080Standard Handle50
1 Piece(s)Available

12 Days or more

50.1~100±51~ (travel 101mm~)8080Standard Handle75
1 Piece(s)Available

12 Days or more

50.1~100±10~25 (travel 20~50mm)4080Standard Handle25
1 Piece(s)Available

12 Days or more

50.1~100±26~50 (travel 51~100mm)4080Standard Handle40
1 Piece(s)Available

12 Days or more

50.1~100±26~50 (travel 51~100mm)4080Standard Handle50
1 Piece(s)Available

12 Days or more

50.1~100±10~25 (travel 20~50mm)4040Large Handle25
1 Piece(s)Available

12 Days or more

50.1~100±26~50 (travel 51~100mm)4040Large Handle40
1 Piece(s)Available

12 Days or more

50.1~100±26~50 (travel 51~100mm)4040Large Handle50
1 Piece(s)Available

12 Days or more

50.1~100±10~25 (travel 20~50mm)6060Large Handle25
1 Piece(s)Available

12 Days or more

50.1~100±26~50 (travel 51~100mm)6060Large Handle50
1 Piece(s)Available

12 Days or more

50.1~100±51~ (travel 101mm~)6060Large Handle75
1 Piece(s)Available

12 Days or more

50.1~100±10~25 (travel 20~50mm)8080Large Handle25
1 Piece(s)Available

12 Days or more

50.1~100±10~25 (travel 20~50mm)8080Large Handle50
1 Piece(s)Available

12 Days or more

50.1~100±51~ (travel 101mm~)8080Large Handle75
1 Piece(s)Available

12 Days or more

50.1~100±10~25 (travel 20~50mm)4080Large Handle25
1 Piece(s)Available

12 Days or more

50.1~100±26~50 (travel 51~100mm)4080Large Handle40
1 Piece(s)Available

12 Days or more

50.1~100±26~50 (travel 51~100mm)4080Large Handle50
1 Piece(s)Available

12 Days or more

50.1~100±10~25 (travel 20~50mm)6060Standard Handle25
1 Piece(s)Available

12 Days or more

50.1~100±26~50 (travel 51~100mm)6060Standard Handle50
1 Piece(s)Available

12 Days or more

50.1~100±51~ (travel 101mm~)6060Standard Handle75
1 Piece(s)Available

12 Days or more

50.1~100±10~25 (travel 20~50mm)8080Standard Handle25
1 Piece(s)Available

12 Days or more

30.1~50±26~50 (travel 51~100mm)8080Standard Handle50
1 Piece(s)Available

12 Days or more

30.1~50±51~ (travel 101mm~)8080Standard Handle75
1 Piece(s)Available

12 Days or more

50.1~100±10~25 (travel 20~50mm)6060Large Handle25
1 Piece(s)Available

12 Days or more

50.1~100±26~50 (travel 51~100mm)6060Large Handle50
1 Piece(s)Available

12 Days or more

50.1~100±51~ (travel 101mm~)6060Large Handle75
1 Piece(s)Available

12 Days or more

50.1~100±10~25 (travel 20~50mm)8080Large Handle25
1 Piece(s)Available

12 Days or more

30.1~50±26~50 (travel 51~100mm)8080Large Handle50
1 Piece(s)Available

12 Days or more

30.1~50±51~ (travel 101mm~)8080Large Handle75
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Capacity (Range)
(N)
Travel Distance (X Distance)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Handle Shape Z
(mm)

Loading...

  1. 1

Basic Information

Feeding Method Feed Screw Table Material Aluminum Alloy Table Surface Treatment Black Anodize
Guiding Mechanism Shaft Slide Table Size (Thickness) H(mm) 20.5 Feed method (feed screw type) Handle Operation
Feed method (feed pitch)(mm) 3.0

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.