(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Push screws are utilized to minimize backlash. Use this when adjusting a ultra-lightweighed object.
Part Number
Configured Part Number is shown.
Z Dimension Configurable | Type | Main Body | Shaft | Spring | Push Screw | [ A ]Accessories: *1 | ||
[ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ M ]Material | [ M ]Material | [ S ]Surface Treatment | |||
Standard (Z Dim. Fixed) | XKNG | Aluminum Alloy | Black Anodize | 303 Stainless Steel | 304 Stainless Steel | 1045 Carbon Steel | Electroless Nickel Plating | No. 20, 25: CBS4-6, 2 pcs. No. 40, 60: CBSS5-8, 4 pcs. |
Screw Length Selectable (Z Dimension Selectable) | XKNGZ*3 |
Part Number | - | Z |
XKNG20 XKNGZ40 | - | Z40 |
Part Number | Z for XKNGZ | Z for XKNG | Stage Surface (mm) | Travel Distance (mm) | Load Capacity (N) | Weight (kg) | |||
Type | No. | Horizontal | Vertical | ||||||
(Standard) XKNG (Screw Length Selectable) XKNGZ*3 | 20 | 28 | 38 | 18 | 20x20 | ±5 | 9.8 | 2 | 0.04 |
25 | 25x25 | 0.06 | |||||||
40 | 40 | 60 | 27 | 40x40 | ±7.5 | 14.7 | 8 | 0.10 | |
60 | 60x60 | 0.20 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
Loading...
Load Capacity (Range)(N) | 5~30 | Travel Distance (X Distance)(mm) | ~±10 (travel 20mm) | Feeding Method | Push Screw |
---|---|---|---|---|---|
Table Material | Aluminum Alloy | Table Surface Treatment | Black Anodize | Guiding Mechanism | Shaft Slide |
Feed method (push screw type) | Handle Operation | Feed method (feed pitch)(mm) | 0.5 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy