(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

X-Axis Simplified Adjustment Unit - Feed Screw, Side Clamp

X-Axis Simplified Adjustment Unit - Feed Screw, Side Clamp
  • Volume Discount

Is suitable for positioning sensors or cameras and can fix them firmly by strong side clamping.

  • inCAD Components
[Simplified Adjustments] X Axis, Feed Screw, Side Clamp Unit:Related Image
・Materials
[ M ] Material: Aluminum Alloy
[ S ] Surface Treatment: Black Anodize

Specifications

Part Number
XKCS30
Part NumberStage Surface (mm)Travel Distance (mm)Travel per Rotation (mm)Load Capacity (N)Weight (kg)
TypeNo.
XKCS3029×50250.89.80.1
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XKCS30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Example

[Simplified Adjustments] X Axis, Feed Screw, Side Clamp Unit:Related Image
 

Basic Information

Load Capacity (Range)(N) 5~30 Travel Distance (X Distance)(mm) ±10~25 (travel 20~50mm) Feeding Method Feed Screw
Table Size (Length) L(mm) 50 Table Size (Width) W(mm) 29 Table Material Aluminum Alloy
Table Surface Treatment Black Anodize Guiding Mechanism ground glass joint Table Size (Thickness) H(mm) 21.5
Clamp Hexagon socket head bolt Feed method (feed screw type) Handle Operation Feed method (feed pitch)(mm) 0.8

Please check the type/dimensions/specifications of the part XKCS30 in the X-Axis Simplified Adjustment Unit - Feed Screw, Side Clamp series.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.