(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

X-Axis Simplified Adjustment Unit - Feed Screw

X-Axis Simplified Adjustment Unit - Feed Screw
  • Volume Discount
  • Lead Time Reduction

This is Fixed Dimension Type of Simplified Adjustment Unit based on feed screw.

  • inCAD Components

Part Number

Configured Part Number is shown.

Simplified Stages for Adjustment - X-Axis, Feed Screw:Related Image
Simplified Stages for Adjustment - X-Axis, Feed Screw:Related Image
Simplified Stages for Adjustment - X-Axis, Feed Screw:Related Image
・Materials
TypeMain BodyShaftKnobFeed Screw[ A ]Accessories
Standard HandleLarge Handle[ M ]Material[ S ]Surface Treatment[ M ]Material[ M ]Material[ M ]Material
StandardXKNEJXKJLAluminum AlloyBlack Anodize304 Stainless Steel303 Stainless Steel304 Stainless SteelNo. 20: CBSST3-12, 4 pcs. (Low Head)
No. 25: SCB3-10, 4 pcs.
No. 40, 40A, 60, 60A: SCB4-10, 4 pcs.
M6 Mounting HolesXKJMXKJML

Specifications

Part Number
XKNEJ40
XKJML60
Part NumberStage Surface (mm)Travel Distance (mm)ALZBPXd1d2Load Capacity (N)Weight
(kg)
TypeNo.HorizontalVertical
XKNEJ
XKJL
2020x20±1720668208513.262.319.69.80.04
2525x2525712511563.53.20.05
4040x40±194090104018754.57.54.239.219.60.10
40A40x25±1717.5250.10
6060x60±13601201560301050.18
60A60x40±2325400.15
XKJM
XKJML
6060x60±1315600.18
[ ! ]Travel per Rotation 0.7mm
[ ! ]For orders larger than indicated quantity, please request a quotation.

Alterations

Simplified Stages for Adjustment - X-Axis, Feed Screw:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XKJL20
XKJL20-CLC
XKJL20-MMR
XKJL20-MMR-CLC
XKJL25
XKJL25-CLC
XKJL25-MMR
XKJL25-MMR-CLC
XKJL40
XKJL40-CLC
XKJL40-MMR
XKJL40-MMR-CLC
XKJL40A
XKJL40A-CLC
XKJL40A-MMR
XKJL40A-MMR-CLC
XKJL60
XKJL60-CLC
XKJL60-MMR
XKJL60-MMR-CLC
XKJL60A
XKJL60A-CLC
XKJL60A-MMR
XKJL60A-MMR-CLC
XKJM60
XKJML60
XKNEJ20
XKNEJ20-CLC
XKNEJ20-MMR
XKNEJ20-MMR-CLC
XKNEJ25
XKNEJ25-CLC
XKNEJ25-MMR
XKNEJ25-MMR-CLC
XKNEJ40
XKNEJ40-CLC
XKNEJ40-MMR
XKNEJ40-MMR-CLC
XKNEJ40A
XKNEJ40A-CLC
XKNEJ40A-MMR
XKNEJ40A-MMR-CLC
XKNEJ60
XKNEJ60-CLC
XKNEJ60-MMR
XKNEJ60-MMR-CLC
XKNEJ60A
XKNEJ60A-CLC
XKNEJ60A-MMR
XKNEJ60A-MMR-CLC
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Capacity (Range)
(N)
Travel Distance (X Distance)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Clamp bolt for fixing table Stage size
(mm)
Handle Shape Mounting of Plate with Scale Seal
1 Piece(s)Available

8 Days or more

105~30~±10 (travel 20mm)2020No Change of Clamp (Set Screw)20-20Large HandleStandard (No Plate with Scale)
1 Piece(s)Available

10 Days or more

105~30~±10 (travel 20mm)2020Change Clamp (Knurled Knob)-Large HandleStandard (No Plate with Scale)
1 Piece(s)Available

10 Days or more

105~30~±10 (travel 20mm)2020No Change of Clamp (Set Screw)-Large HandleMMR (Scaled Plate Provided)
1 Piece(s)Available

10 Days or more

105~30~±10 (travel 20mm)2020Change Clamp (Knurled Knob)-Large HandleMMR (Scaled Plate Provided)
1 Piece(s)Available

8 Days or more

105~30~±10 (travel 20mm)2525No Change of Clamp (Set Screw)25-25Large HandleStandard (No Plate with Scale)
1 Piece(s)Available

10 Days or more

105~30~±10 (travel 20mm)2525Change Clamp (Knurled Knob)-Large HandleStandard (No Plate with Scale)
1 Piece(s)Available

10 Days or more

105~30~±10 (travel 20mm)2525No Change of Clamp (Set Screw)-Large HandleMMR (Scaled Plate Provided)
1 Piece(s)Available

10 Days or more

105~30~±10 (travel 20mm)2525Change Clamp (Knurled Knob)-Large HandleMMR (Scaled Plate Provided)
1 Piece(s)Available

8 Days or more

1030.1~50~±10 (travel 20mm)4040No Change of Clamp (Set Screw)40-40Large HandleStandard (No Plate with Scale)
1 Piece(s)Available

10 Days or more

1030.1~50~±10 (travel 20mm)4040Change Clamp (Knurled Knob)-Large HandleStandard (No Plate with Scale)
1 Piece(s)Available

10 Days or more

1030.1~50~±10 (travel 20mm)4040No Change of Clamp (Set Screw)-Large HandleMMR (Scaled Plate Provided)
1 Piece(s)Available

10 Days or more

1030.1~50~±10 (travel 20mm)4040Change Clamp (Knurled Knob)-Large HandleMMR (Scaled Plate Provided)
1 Piece(s)Available

8 Days or more

1030.1~50±10~25 (travel 20~50mm)2540No Change of Clamp (Set Screw)40-25Large HandleStandard (No Plate with Scale)
1 Piece(s)Available

10 Days or more

1030.1~50±10~25 (travel 20~50mm)2525Change Clamp (Knurled Knob)-Large HandleStandard (No Plate with Scale)
1 Piece(s)Available

10 Days or more

1030.1~50±10~25 (travel 20~50mm)2525No Change of Clamp (Set Screw)-Large HandleMMR (Scaled Plate Provided)
1 Piece(s)Available

10 Days or more

1030.1~50±10~25 (travel 20~50mm)2525Change Clamp (Knurled Knob)-Large HandleMMR (Scaled Plate Provided)
1 Piece(s)Available

8 Days or more

1030.1~50±10~25 (travel 20~50mm)6060No Change of Clamp (Set Screw)60-60Large HandleStandard (No Plate with Scale)
1 Piece(s)Available

10 Days or more

1030.1~50±10~25 (travel 20~50mm)6060Change Clamp (Knurled Knob)-Large HandleStandard (No Plate with Scale)
1 Piece(s)Available

10 Days or more

1030.1~50±10~25 (travel 20~50mm)6060No Change of Clamp (Set Screw)-Large HandleMMR (Scaled Plate Provided)
1 Piece(s)Available

10 Days or more

1030.1~50±10~25 (travel 20~50mm)6060Change Clamp (Knurled Knob)-Large HandleMMR (Scaled Plate Provided)
1 Piece(s)Available

8 Days or more

1030.1~50±10~25 (travel 20~50mm)4060No Change of Clamp (Set Screw)60-40Large HandleStandard (No Plate with Scale)
1 Piece(s)Available

10 Days or more

1030.1~50±10~25 (travel 20~50mm)4040Change Clamp (Knurled Knob)-Large HandleStandard (No Plate with Scale)
1 Piece(s)Available

10 Days or more

1030.1~50±10~25 (travel 20~50mm)4040No Change of Clamp (Set Screw)-Large HandleMMR (Scaled Plate Provided)
1 Piece(s)Available

10 Days or more

1030.1~50±10~25 (travel 20~50mm)4040Change Clamp (Knurled Knob)-Large HandleMMR (Scaled Plate Provided)
1 Piece(s)Available

9 Days or more

1030.1~50±10~25 (travel 20~50mm)6060No Change of Clamp (Set Screw)60-60Standard HandleStandard (No Plate with Scale)
1 Piece(s)Available

9 Days or more

1030.1~50±10~25 (travel 20~50mm)6060No Change of Clamp (Set Screw)60-60Large HandleStandard (No Plate with Scale)
1 Piece(s)Available

8 Days or more

105~30~±10 (travel 20mm)2020No Change of Clamp (Set Screw)20-20Standard HandleStandard (No Plate with Scale)
1 Piece(s)Available

10 Days or more

105~30~±10 (travel 20mm)2020Change Clamp (Knurled Knob)-Standard HandleStandard (No Plate with Scale)
1 Piece(s)Available

10 Days or more

105~30~±10 (travel 20mm)2020No Change of Clamp (Set Screw)-Standard HandleMMR (Scaled Plate Provided)
1 Piece(s)Available

10 Days or more

105~30~±10 (travel 20mm)2020Change Clamp (Knurled Knob)-Standard HandleMMR (Scaled Plate Provided)
1 Piece(s)Available

8 Days or more

105~30~±10 (travel 20mm)2525No Change of Clamp (Set Screw)25-25Standard HandleStandard (No Plate with Scale)
1 Piece(s)Available

10 Days or more

105~30~±10 (travel 20mm)2525Change Clamp (Knurled Knob)-Standard HandleStandard (No Plate with Scale)
1 Piece(s)Available

10 Days or more

105~30~±10 (travel 20mm)2525No Change of Clamp (Set Screw)-Standard HandleMMR (Scaled Plate Provided)
1 Piece(s)Available

10 Days or more

105~30~±10 (travel 20mm)2525Change Clamp (Knurled Knob)-Standard HandleMMR (Scaled Plate Provided)
1 Piece(s)Available

8 Days or more

1030.1~50~±10 (travel 20mm)4040No Change of Clamp (Set Screw)40-40Standard HandleStandard (No Plate with Scale)
1 Piece(s)

10 Days

1030.1~50~±10 (travel 20mm)4040Change Clamp (Knurled Knob)-Standard HandleStandard (No Plate with Scale)
1 Piece(s)

10 Days

1030.1~50~±10 (travel 20mm)4040No Change of Clamp (Set Screw)-Standard HandleMMR (Scaled Plate Provided)
1 Piece(s)Available

10 Days or more

1030.1~50~±10 (travel 20mm)4040Change Clamp (Knurled Knob)-Standard HandleMMR (Scaled Plate Provided)
1 Piece(s)Available

8 Days or more

1030.1~50±10~25 (travel 20~50mm)2540No Change of Clamp (Set Screw)40-25Standard HandleStandard (No Plate with Scale)
1 Piece(s)Available

10 Days or more

1030.1~50±10~25 (travel 20~50mm)2525Change Clamp (Knurled Knob)-Standard HandleStandard (No Plate with Scale)
1 Piece(s)Available

10 Days or more

1030.1~50±10~25 (travel 20~50mm)2525No Change of Clamp (Set Screw)-Standard HandleMMR (Scaled Plate Provided)
1 Piece(s)Available

10 Days or more

1030.1~50±10~25 (travel 20~50mm)2525Change Clamp (Knurled Knob)-Standard HandleMMR (Scaled Plate Provided)
1 Piece(s)Available

8 Days or more

1030.1~50±10~25 (travel 20~50mm)6060No Change of Clamp (Set Screw)60-60Standard HandleStandard (No Plate with Scale)
1 Piece(s)Available

10 Days or more

1030.1~50±10~25 (travel 20~50mm)6060Change Clamp (Knurled Knob)-Standard HandleStandard (No Plate with Scale)
1 Piece(s)Available

10 Days or more

1030.1~50±10~25 (travel 20~50mm)6060No Change of Clamp (Set Screw)-Standard HandleMMR (Scaled Plate Provided)
1 Piece(s)Available

10 Days or more

1030.1~50±10~25 (travel 20~50mm)6060Change Clamp (Knurled Knob)-Standard HandleMMR (Scaled Plate Provided)
1 Piece(s)Available

8 Days or more

1030.1~50±10~25 (travel 20~50mm)4060No Change of Clamp (Set Screw)60-40Standard HandleStandard (No Plate with Scale)
1 Piece(s)Available

10 Days or more

1030.1~50±10~25 (travel 20~50mm)4040Change Clamp (Knurled Knob)-Standard HandleStandard (No Plate with Scale)
1 Piece(s)Available

10 Days or more

1030.1~50±10~25 (travel 20~50mm)4040No Change of Clamp (Set Screw)-Standard HandleMMR (Scaled Plate Provided)
1 Piece(s)Available

10 Days or more

1030.1~50±10~25 (travel 20~50mm)4040Change Clamp (Knurled Knob)-Standard HandleMMR (Scaled Plate Provided)
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Capacity (Range)
(N)
Travel Distance (X Distance)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Clamp bolt for fixing table Stage size
(mm)
Handle Shape Mounting of Plate with Scale Seal

Loading...

  1. 1

Example

Simplified Stages for Adjustment - X-Axis, Feed Screw:Related Image

Basic Information

Feeding Method Feed Screw Table Material Aluminum Alloy Table Surface Treatment Black Anodize
Guiding Mechanism Shaft Slide Table Size (Thickness) H(mm) 10.5 Feed method (feed screw type) Handle Operation
Feed method (feed pitch)(mm) 0.7

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.