(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rough Guides - Angled, Steel

Rough Guides - Angled, Steel

Move the mouse over the image to zoom

PDFP.2019-1733

Unit examples related to this product

Part Number

Configured Part Number is shown.

Rough-Guides -Ribbed-:Related Image
・Materials
[ M ] Material: 1018 Carbon Steel

Specifications

Part Number-L-M
TypeT
RGHK6-125-M8
Part NumberLM
Mounting Screw Hole
AP(R)BK
TypeT
RGHK675
10
0
125
150
200
M8603381128
M101226
9M107548151119
M121217

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RGHK6-75-M[8,​10]
RGHK6-100-M[8,​10]
RGHK6-125-M[8,​10]
RGHK6-150-M[8,​10]
RGHK6-200-M[8,​10]
RGHK9-75-M[10,​12]
RGHK9-100-M[10,​12]
RGHK9-125-M[10,​12]
RGHK9-150-M[10,​12]
RGHK9-200-M[10,​12]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThickness T
(mm)
Length L Mounting Screw Hole [M]
1 Piece(s)

8 Days or more

106758 ~ 10
1 Piece(s)

8 Days or more

1061008 ~ 10
1 Piece(s)

8 Days or more

1061258 ~ 10
1 Piece(s)

8 Days or more

1061508 ~ 10
1 Piece(s)

8 Days or more

1062008 ~ 10
1 Piece(s)

8 Days or more

1097510 ~ 12
1 Piece(s)

8 Days or more

10910010 ~ 12
1 Piece(s)

8 Days or more

10912510 ~ 12
1 Piece(s)

8 Days or more

10915010 ~ 12
1 Piece(s)

8 Days or more

10920010 ~ 12
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThickness T
(mm)
Length L Mounting Screw Hole [M]

Loading...

  1. 1

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support