(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Guide Plates

Guide Plates

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

•Width A (mm): 20
For complete product overview and details on Guide Plates see the sections below:

  • METRIC
  • inCAD Components
・Materials
[ M ] Material: 1045 Carbon Steel
[ H ] Hardness: 25~30HRC

Specifications

Part Number-L
CPGP20-75
Part NumberL
TypeA
CPGP2060 75 90

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CPGP20-60
CPGP20-75
CPGP20-90
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLength L
(mm)
1 Piece(s)Available

10 Days or more

1060
1 Piece(s)Available

8 Days or more

1075
1 Piece(s)Available

8 Days or more

1090

Loading...

  1. 1

Example

HPACM (>> Click here)
AST (>> Click here)
 

Basic Information

Width A(mm) 20

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.