(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Push Pins in Inches - Ball tip, internally threaded shank.

Straight Push Pins in Inches - Ball tip, internally threaded shank.
  • Lead Time Reduction

Manufactured in polyacetal which offers good electrical resistance. Available with spherical head, configurable diameter and length. The L dimension is configurable in 0.001 intervals.

  • INCH

Pusher Pins - Spherical Head (INCH):Related Image

Specifications

Pusher Pins - Spherical Head (INCH):Related Image

Alterations

Pusher Pins - Spherical Head (INCH):Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-PPRJ0.25-L[0.75-2/0.001]
U-PPRJ0.38-L[0.75-2.188/0.001]
U-PPRJ0.50-L[0.75-3/0.001]
U-PPRJ0.63-L[0.875-4/0.001]
U-PPRJ0.75-L[0.875-4/0.001]
U-PPRJ1.00-L[1-4/0.001]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShank Diameter
(Inch)
Full Length L
(mm)
Overall Length L
(inch)
1 Piece(s)

9 Days or more

101/4#5-400.75 ~ 2
1 Piece(s)

9 Days or more

103/8#8-320.75 ~ 2.188
1 Piece(s)

9 Days or more

101/2#10-320.75 ~ 3
1 Piece(s)

9 Days or more

105/81/4-200.875 ~ 4
1 Piece(s)

9 Days or more

103/41/4-200.875 ~ 4
1 Piece(s)

9 Days or more

1011/4-201 ~ 4

Loading...

  1. 1

Example

Pusher Pins - Spherical Head (INCH):Related Image

Support Information

Characteristics of locating pins in other forms

Product NameFeatureCatalog
Small Diameter Locating PinsLocating Pins with Ø4 or less diameter suitable for small works.Click here
Locating Pins for Height AdjustingLocating Pins with short head for thin PC boards.Click here
Nonmagnetic Locating PinsNonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. Click here
Plastic Locating PinsPlastic Locating Pins prevent work damages.Click here
Height Adjusting PinsLocating Pins suitable for locating in vertical direction.Click here
Support PinsPins for use in higher position to avoid interferences.Click here

Way to Use

 

Basic Information

Basic Shape Straight/With Air Vent Head Shape Round Head Tip Shape Spherical Surface
Drive No Shank Style Female Thread Material Polyacetal
Heat Treatment No Surface Finish No Tolerance of Positioning Side Outer Diameter 0/-0.01
Shank Dia. Tolerance 0/-0.01 Dimension Configurable Type L Dimension Configurable

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.