(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Hardened stainless steel locating pin with internal threading. One end tapered and the other end can be selected spherical or tapered with option to select angle. L and E values are configurable.
Part Number
Configured Part Number is shown.
[ M ]Material | [ H ]Hardness | Shape | Type |
Tapped | |||
High Hardness Stainless Steel | 35HRC~ | Tapered | ALPSTTA |
Sphere | ALPSQTA |
Part Number | - | L | - | E | - | A | |||
Type | D Tol. | D | |||||||
ALPSTTA | M | 6 | - | L14.0 | - | E2.5 | - | A30 |
Part Number | L 0.1mm Increment | E (Taper only) 0.1mm Increment | A Selection | M (Coarse) | * Recommended Tightening Torque N•cm | ℓ2 | ||
Type | D Tol. | D | ||||||
ALPSTTA (Tapered) ALPSQTA (Sphere) | M (m6) P (p6) G (g6) H (h7) | 6 | 10.0~40.0 | 0.5~10.0 | 15 30 45 60 | M3 | 147 | 5 |
8 | 15.0~40.0 | M4 | 333 | 6 | ||||
10 | M5 | 676 | 8 |
Part Number | Available Sizes Tapered | Available Sizes Sphere | ||
Type | D Tol. | D | ALPSTTA | ALPSQTA |
ALPSTTA (Tapered) ALPSQTA (Sphere) | M (m6) P (p6) G (g6) H (h7) | 6 | ||
8 | ||||
10 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
ALPSQTAG6-L[10-40/0.1] |
ALPSQTAG8-L[15-40/0.1] |
ALPSQTAG10-L[15-40/0.1] |
ALPSQTAH6-L[10-40/0.1] |
ALPSQTAH8-L[15-40/0.1] |
ALPSQTAH10-L[15-40/0.1] |
ALPSQTAM6-L[10-40/0.1] |
ALPSQTAM8-L[15-40/0.1] |
ALPSQTAM10-L[15-40/0.1] |
ALPSQTAP6-L[10-40/0.1] |
ALPSQTAP8-L[15-40/0.1] |
ALPSQTAP10-L[15-40/0.1] |
ALPSTTAG6-L[10-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
ALPSTTAG8-L[15-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
ALPSTTAG10-L[15-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
ALPSTTAH6-L[10-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
ALPSTTAH8-L[15-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
ALPSTTAH10-L[15-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
ALPSTTAM6-L[10-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
ALPSTTAM8-L[15-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
ALPSTTAM10-L[15-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
ALPSTTAP6-L[10-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
ALPSTTAP8-L[15-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
ALPSTTAP10-L[15-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
Loading...
Product Name | Feature | Catalog |
---|---|---|
Small Diameter Locating Pins | Locating Pins with Ø4 or less diameter suitable for small works. | Click here |
Locating Pins for Height Adjusting | Locating Pins with short head for thin PC boards. | Click here |
Nonmagnetic Locating Pins | Nonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. | Click here |
Plastic Locating Pins | Plastic Locating Pins prevent work damages. | Click here |
Height Adjusting Pins | Locating Pins suitable for locating in vertical direction. | Click here |
Support Pins | Pins for use in higher position to avoid interferences. | Click here |
Material | Hardened Stainless Steel |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy