(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inch Long-Headed Pilot Locating Pins - Tapered and round tip with flat wrench slot, internally threaded shank.

Inch Long-Headed Pilot Locating Pins - Tapered and round tip with flat wrench slot, internally threaded shank.

Pilot pins are ideal in rotating mechanisms, their adjustment is by internal thread. Options available in tool steel or stainless steel, additionally a hardened heat treatment can be configured. Dimension L selectable. P dimension configurable in 0.0005 intervals.

  • INCH

Part Number

Configured Part Number is shown.

Locating Pilot Pins - Tapped (INCH):Related Image

Specifications

Locating Pilot Pins - Tapped (INCH):Related Image
Locating Pilot Pins - Tapped (INCH):Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-HPSTM0.19-L[0.5,​0.63]-P[0.25-0.3125/0.0005]
U-HPSTM0.25-L[0.5,​0.63]-P[0.281-0.375/0.0005]
U-HPSTM0.31-L[0.63,​0.75]-P[0.375-0.5/0.0005]
U-HPSTM0.38-L[0.63,​0.75]-P[0.4375-0.594/0.0005]
U-SHPSTM0.19-L[0.5,​0.63]-P[0.25-0.3125/0.0005]
U-SHPSTM0.25-L[0.5,​0.63]-P[0.281-0.375/0.0005]
U-SHPSTM0.31-L[0.63,​0.75]-P[0.375-0.5/0.0005]
U-SHPSTM0.38-L[0.63,​0.75]-P[0.4375-0.594/0.0005]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Heat Treatment Head Diameter
(Inch)
Shank Diameter
(Inch)
Full Length L
(mm)
Seating Sensor Holes Mounting Section Length L
(inch)
1 Piece(s)

8 Days or more

10[Steel] A2 Tool SteelHardened0.25 ~ 0.31253/16#5-403/320.5 ~ 0.63
1 Piece(s)

8 Days or more

10[Steel] A2 Tool SteelHardened0.281 ~ 0.3751/4#5-403/320.5 ~ 0.63
1 Piece(s)

8 Days or more

10[Steel] A2 Tool SteelHardened0.375 ~ 0.55/16#8-323/320.63 ~ 0.75
1 Piece(s)

8 Days or more

10[Steel] A2 Tool SteelHardened0.4375 ~ 0.5943/8#10-321/80.63 ~ 0.75
1 Piece(s)

8 Days or more

10[Stainless Steel] 304 Stainless SteelNo0.25 ~ 0.31253/16#5-403/320.5 ~ 0.63
1 Piece(s)

8 Days or more

10[Stainless Steel] 304 Stainless SteelNo0.281 ~ 0.3751/4#5-403/320.5 ~ 0.63
1 Piece(s)

8 Days or more

10[Stainless Steel] 304 Stainless SteelNo0.375 ~ 0.55/16#8-323/320.63 ~ 0.75
1 Piece(s)

8 Days or more

10[Stainless Steel] 304 Stainless SteelNo0.4375 ~ 0.5943/8#10-321/80.63 ~ 0.75
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Heat Treatment Head Diameter
(Inch)
Shank Diameter
(Inch)
Full Length L
(mm)
Seating Sensor Holes Mounting Section Length L
(inch)

Loading...

  1. 1

Support Information

Characteristics of locating pins in other forms

Product NameFeatureCatalog
Small Diameter Locating PinsLocating Pins with Ø4 or less diameter suitable for small works.Click here
Locating Pins for Height AdjustingLocating Pins with short head for thin PC boards.Click here
Nonmagnetic Locating PinsNonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. Click here
Plastic Locating PinsPlastic Locating Pins prevent work damages.Click here
Height Adjusting PinsLocating Pins suitable for locating in vertical direction.Click here
Support PinsPins for use in higher position to avoid interferences.Click here

Basic Information

Basic Shape Screw Mounted Head Shape Round Head Tip Shape Round Tapered
Drive Flathead Slot Shank Style Female Thread Surface Finish No
Tolerance of Positioning Side Outer Diameter 0/-0.01 Shank Dia. Tolerance 0/-0.01 Dimension Configurable Type P Dimension Configurable, L Dimension Selectable

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.