(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Locating Pins in Inches - Tapered and vented tip, internally threaded shank.

Straight Locating Pins in Inches - Tapered and vented tip, internally threaded shank.
  • Volume Discount

It has a groove along the pin, which is used to eliminate the vacuum when removing the pin. Has configurable internal threading in sizes from #5-40 to 1/4-20. Options available in bearing steel or stainless steel. Selectable L dimension.

  • INCH

Locating Pins - with Air Vent, Tapped Shank (INCH):Related Image

Specifications

Locating Pins - with Air Vent, Tapped Shank (INCH):Related Image
Locating Pins - with Air Vent, Tapped Shank (INCH):Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-LPT0.19-L0.63
U-LPT0.19-L0.75
U-LPT0.19-L1.00
U-LPT0.25-L0.63
U-LPT0.25-L0.75
U-LPT0.25-L1.00
U-LPT0.25-L1.19
U-LPT0.31-L0.63
U-LPT0.31-L0.75
U-LPT0.31-L1.00
U-LPT0.31-L1.19
U-LPT0.38-L0.75
U-LPT0.38-L1.00
U-LPT0.38-L1.19
U-LPT0.50-L0.75
U-LPT0.50-L1.00
U-LPT0.50-L1.19
U-SLPT0.19-L0.63
U-SLPT0.19-L0.75
U-SLPT0.19-L1.00
U-SLPT0.25-L0.63
U-SLPT0.25-L0.75
U-SLPT0.25-L1.00
U-SLPT0.25-L1.19
U-SLPT0.31-L0.63
U-SLPT0.31-L0.75
U-SLPT0.31-L1.00
U-SLPT0.31-L1.19
U-SLPT0.38-L0.75
U-SLPT0.38-L1.00
U-SLPT0.38-L1.19
U-SLPT0.50-L0.75
U-SLPT0.50-L1.00
U-SLPT0.50-L1.19
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Heat Treatment Head Diameter
(Inch)
Full Length L
(mm)
Positioning Portion Length L
(mm)
1 Piece(s)Available

16 Days or more

10[Steel] 52100 Bearing SteelHardened3/16#5-405/8
1 Piece(s)Available

16 Days or more

10[Steel] 52100 Bearing SteelHardened3/16#5-403/4
1 Piece(s)Available

16 Days or more

10[Steel] 52100 Bearing SteelHardened3/16#5-401
1 Piece(s)Available

16 Days or more

10[Steel] 52100 Bearing SteelHardened1/4#8-325/8
1 Piece(s)Available

16 Days or more

10[Steel] 52100 Bearing SteelHardened1/4#8-323/4
1 Piece(s)Available

16 Days or more

10[Steel] 52100 Bearing SteelHardened1/4#8-321
1 Piece(s)Available

16 Days or more

10[Steel] 52100 Bearing SteelHardened1/4#8-321-1/8
1 Piece(s)Available

16 Days or more

10[Steel] 52100 Bearing SteelHardened5/16#10-325/8
1 Piece(s)Available

16 Days or more

10[Steel] 52100 Bearing SteelHardened5/16#10-323/4
1 Piece(s)Available

16 Days or more

10[Steel] 52100 Bearing SteelHardened5/16#10-321
1 Piece(s)Available

16 Days or more

10[Steel] 52100 Bearing SteelHardened5/16#10-321-1/8
1 Piece(s)Available

16 Days or more

10[Steel] 52100 Bearing SteelHardened3/81/4-203/4
1 Piece(s)Available

16 Days or more

10[Steel] 52100 Bearing SteelHardened3/81/4-201
1 Piece(s)Available

16 Days or more

10[Steel] 52100 Bearing SteelHardened3/81/4-201-1/8
1 Piece(s)Available

16 Days or more

10[Steel] 52100 Bearing SteelHardened1/21/4-203/4
1 Piece(s)Available

16 Days or more

10[Steel] 52100 Bearing SteelHardened1/21/4-201
1 Piece(s)Available

16 Days or more

10[Steel] 52100 Bearing SteelHardened1/21/4-201-1/8
1 Piece(s)Available

16 Days or more

10[Stainless Steel] 304 Stainless SteelNo3/16#5-405/8
1 Piece(s)Available

16 Days or more

10[Stainless Steel] 304 Stainless SteelNo3/16#5-403/4
1 Piece(s)Available

16 Days or more

10[Stainless Steel] 304 Stainless SteelNo3/16#5-401
1 Piece(s)Available

16 Days or more

10[Stainless Steel] 304 Stainless SteelNo1/4#8-325/8
1 Piece(s)Available

16 Days or more

10[Stainless Steel] 304 Stainless SteelNo1/4#8-323/4
1 Piece(s)Available

16 Days or more

10[Stainless Steel] 304 Stainless SteelNo1/4#8-321
1 Piece(s)Available

16 Days or more

10[Stainless Steel] 304 Stainless SteelNo1/4#8-321-1/8
1 Piece(s)Available

16 Days or more

10[Stainless Steel] 304 Stainless SteelNo5/16#10-325/8
1 Piece(s)Available

16 Days or more

10[Stainless Steel] 304 Stainless SteelNo5/16#10-323/4
1 Piece(s)Available

16 Days or more

10[Stainless Steel] 304 Stainless SteelNo5/16#10-321
1 Piece(s)Available

16 Days or more

10[Stainless Steel] 304 Stainless SteelNo5/16#10-321-1/8
1 Piece(s)Available

16 Days or more

10[Stainless Steel] 304 Stainless SteelNo3/81/4-203/4
1 Piece(s)Available

16 Days or more

10[Stainless Steel] 304 Stainless SteelNo3/81/4-201
1 Piece(s)Available

16 Days or more

10[Stainless Steel] 304 Stainless SteelNo3/81/4-201-1/8
1 Piece(s)Available

16 Days or more

10[Stainless Steel] 304 Stainless SteelNo1/21/4-203/4
1 Piece(s)Available

16 Days or more

10[Stainless Steel] 304 Stainless SteelNo1/21/4-201
1 Piece(s)Available

16 Days or more

10[Stainless Steel] 304 Stainless SteelNo1/21/4-201-1/8

Loading...

  1. 1

Example

Locating Pins - with Air Vent, Tapped Shank (INCH):Related Image
 

Basic Information

Basic Shape Straight/With Air Vent Head Shape Round Head Tip Shape Round Tapered
Drive No Shank Style Female Thread Surface Finish No
Tolerance of Positioning Side Outer Diameter 0/-0.01 Shank Dia. Tolerance 0/-0.01 Dimension Configurable Type L Dimension Selectable

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.