(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Large Head Locating Pins in Inches - Tapered and vented tip, externally threaded shank.

Large Head Locating Pins in Inches - Tapered and vented tip, externally threaded shank.
  • Volume Discount

It has a groove along the pin, which is used to eliminate the vacuum when removing the pin. External threading configurable in sizes from #5-40 to 1/4-20. Options available in bearing steel or stainless steel. Selectable L dimension.

  • INCH

Locating Pins - with Air Vent, Threaded Shank (INCH):Related Image

Specifications

Locating Pins - with Air Vent, Threaded Shank (INCH):Related Image
Locating Pins - with Air Vent, Threaded Shank (INCH):Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-LPN0.19-L0.63
U-LPN0.19-L0.75
U-LPN0.19-L1.00
U-LPN0.25-L0.63
U-LPN0.25-L0.75
U-LPN0.25-L1.00
U-LPN0.25-L1.19
U-LPN0.31-L0.63
U-LPN0.31-L0.75
U-LPN0.31-L1.00
U-LPN0.31-L1.19
U-LPN0.38-L0.63
U-LPN0.38-L0.75
U-LPN0.38-L1.00
U-LPN0.38-L1.19
U-LPN0.50-L0.75
U-LPN0.50-L1.00
U-LPN0.50-L1.19
U-SLPN0.19-L0.63
U-SLPN0.19-L0.75
U-SLPN0.19-L1.00
U-SLPN0.25-L0.63
U-SLPN0.25-L0.75
U-SLPN0.25-L1.00
U-SLPN0.25-L1.19
U-SLPN0.31-L0.63
U-SLPN0.31-L0.75
U-SLPN0.31-L1.00
U-SLPN0.31-L1.19
U-SLPN0.38-L0.63
U-SLPN0.38-L0.75
U-SLPN0.38-L1.00
U-SLPN0.38-L1.19
U-SLPN0.50-L0.75
U-SLPN0.50-L1.00
U-SLPN0.50-L1.19
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Heat Treatment Head Diameter
(Inch)
Full Length L
(mm)
Positioning Portion Length L
(mm)
1 Piece(s)Available

16 Days or more

10[Steel] 52100 Bearing SteelHardened3/16#5-405/8
1 Piece(s)Available

16 Days or more

10[Steel] 52100 Bearing SteelHardened3/16#5-403/4
1 Piece(s)Available

16 Days or more

10[Steel] 52100 Bearing SteelHardened3/16#5-401
1 Piece(s)Available

16 Days or more

10[Steel] 52100 Bearing SteelHardened1/4#8-325/8
1 Piece(s)Available

16 Days or more

10[Steel] 52100 Bearing SteelHardened1/4#8-323/4
1 Piece(s)Available

16 Days or more

10[Steel] 52100 Bearing SteelHardened1/4#8-321
1 Piece(s)Available

16 Days or more

10[Steel] 52100 Bearing SteelHardened1/4#8-321-1/8
1 Piece(s)Available

16 Days or more

10[Steel] 52100 Bearing SteelHardened5/16#10-325/8
1 Piece(s)Available

16 Days or more

10[Steel] 52100 Bearing SteelHardened5/16#10-323/4
1 Piece(s)Available

16 Days or more

10[Steel] 52100 Bearing SteelHardened5/16#10-321
1 Piece(s)Available

16 Days or more

10[Steel] 52100 Bearing SteelHardened5/16#10-321-1/8
1 Piece(s)Available

16 Days or more

10[Steel] 52100 Bearing SteelHardened3/81/4-205/8
1 Piece(s)Available

16 Days or more

10[Steel] 52100 Bearing SteelHardened3/81/4-203/4
1 Piece(s)Available

16 Days or more

10[Steel] 52100 Bearing SteelHardened3/81/4-201
1 Piece(s)Available

16 Days or more

10[Steel] 52100 Bearing SteelHardened3/81/4-201-1/8
1 Piece(s)Available

16 Days or more

10[Steel] 52100 Bearing SteelHardened1/21/4-203/4
1 Piece(s)Available

16 Days or more

10[Steel] 52100 Bearing SteelHardened1/21/4-201
1 Piece(s)Available

16 Days or more

10[Steel] 52100 Bearing SteelHardened1/21/4-201-1/8
1 Piece(s)Available

16 Days or more

10[Stainless Steel] 304 Stainless SteelNo3/16#5-405/8
1 Piece(s)Available

16 Days or more

10[Stainless Steel] 304 Stainless SteelNo3/16#5-403/4
1 Piece(s)Available

16 Days or more

10[Stainless Steel] 304 Stainless SteelNo3/16#5-401
1 Piece(s)Available

16 Days or more

10[Stainless Steel] 304 Stainless SteelNo1/4#8-325/8
1 Piece(s)Available

16 Days or more

10[Stainless Steel] 304 Stainless SteelNo1/4#8-323/4
1 Piece(s)Available

16 Days or more

10[Stainless Steel] 304 Stainless SteelNo1/4#8-321
1 Piece(s)Available

16 Days or more

10[Stainless Steel] 304 Stainless SteelNo1/4#8-321-1/8
1 Piece(s)Available

16 Days or more

10[Stainless Steel] 304 Stainless SteelNo5/16#10-325/8
1 Piece(s)Available

16 Days or more

10[Stainless Steel] 304 Stainless SteelNo5/16#10-323/4
1 Piece(s)Available

16 Days or more

10[Stainless Steel] 304 Stainless SteelNo5/16#10-321
1 Piece(s)Available

16 Days or more

10[Stainless Steel] 304 Stainless SteelNo5/16#10-321-1/8
1 Piece(s)Available

16 Days or more

10[Stainless Steel] 304 Stainless SteelNo3/81/4-205/8
1 Piece(s)Available

16 Days or more

10[Stainless Steel] 304 Stainless SteelNo3/81/4-203/4
1 Piece(s)Available

16 Days or more

10[Stainless Steel] 304 Stainless SteelNo3/81/4-201
1 Piece(s)Available

16 Days or more

10[Stainless Steel] 304 Stainless SteelNo3/81/4-201-1/8
1 Piece(s)Available

16 Days or more

10[Stainless Steel] 304 Stainless SteelNo1/21/4-203/4
1 Piece(s)Available

16 Days or more

10[Stainless Steel] 304 Stainless SteelNo1/21/4-201
1 Piece(s)Available

16 Days or more

10[Stainless Steel] 304 Stainless SteelNo1/21/4-201-1/8

Loading...

  1. 1

Example

Locating Pins - with Air Vent, Threaded Shank (INCH):Related Image

Support Information

Characteristics of locating pins in other forms

Product NameFeatureCatalog
Small Diameter Locating PinsLocating Pins with Ø4 or less diameter suitable for small works.Click here
Locating Pins for Height AdjustingLocating Pins with short head for thin PC boards.Click here
Nonmagnetic Locating PinsNonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. Click here
Plastic Locating PinsPlastic Locating Pins prevent work damages.Click here
Height Adjusting PinsLocating Pins suitable for locating in vertical direction.Click here
Support PinsPins for use in higher position to avoid interferences.Click here

Way to Use

Can be used in conjunction with the locating bushing (U-JBHP)

 

Basic Information

Basic Shape Straight/With Air Vent Head Shape Round Head Tip Shape Round Tapered
Drive No Surface Finish No Tolerance of Positioning Side Outer Diameter 0/-0.01
Shank Dia. Tolerance 0/-0.01 Dimension Configurable Type L Dimension Selectable

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.