(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cam Followers - Threaded for grease fittings, flat.

Cam Followers - Threaded for grease fittings, flat.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

The outer diameter of the cam follower is flat. The thread for the grease fitting can be M6 or BSPT 1/8. The material is 52100 bearing steel. The outer diameter is crowned and can be configured in sizes from 16 to 52mm. The nut to secure it is carbon steel. The grease fitting can be included, configured by alterations.

  • inCAD Components
Cam Followers - Tapped For Grease Nipple - Flat Type:Related Image
・Materials
Type [ M ]Material [ A ]Accessories
CFFRT 52100 Bearing Steel 1 Hex Nut (1045 Carbon Steel Carbon Steel, Black Oxide)

Specifications

Part Number - D
CFURT12 - 30
* D Tolerance
  16 0
- 0.008
  19~30 0
- 0.009
  32~40 0
- 0.011
  52 0
- 0.013

Part Number D MxPitch B B1 L M1
(for Grease Fitting)
d1 1 r f
(Min.)
Type dh7 Tolerance
CFFRT 6 0
-0.012
16 6x1.0 9 11 12 28 M6x0.75 - - 0.5 11
8 0
-0.015
19 8x1.25 11 32 13
10 22 10x1.25 13 12 13 36 1.0 15
26
12 0
-0.018
30 12x1.5 14 14 15 40 3 6 1.5 20
32
16 35 16x1.5 18 18 19.5 52 PT1/8 8 24
18 40 18x1.5 20 20 21.5 58 26
20 0
-0.021
52 20x1.5 22 24 25.5 66 4 9 36
[ ! ]For d10 or less, tapped holes for grease fittings are machined only on the head part.

Cam Followers - Tapped For Grease Nipple - Flat Type:Related ImageTable1: Reference Data of Cam Followers
d-D Standard Heavy Load
Basic Dynamic
Load Rating
C (kN)
Basic Static Load
Rating
Cor (kN)
Max. Allowable
Load
(kN)
Track Load
Capacity(kN)
Max.
Rotational
Speed(rpm)
Mass
(g)
Basic Dynamic
Load Rating
C (kN)
Basic Static
Load Rating
Cor (kN)
Max. Allowable
Load
(kN)
Track Load
Capacity(kN)
Max.
Rotational
Speed
with Seal
(rpm)
Mass
(g)
(With Seal) (No Seal)
Crowned Flat Crowned Flat
3-10 1.47 1.18 0.36 0.37 1.37 32900 47000 4.5 - - - - - - -
4-12 2.06 2.05 0.78 0.47 1.76 25900 37000 7.5 - - - - - - -
5-13 3.14 2.77 1.42 0.53 2.25 20300 29000 10.5 - - - - - - -
6-16 3.59 3.58 2.11 1.08 3.43 17500 25000 18.5 6.94 8.5 2.11 1.08 3.43 7700 19
8-19 4.17 4.65 4.73 1.37 4.02 14000 20000 28.5 8.13 11.2 4.73 1.37 4.02 6090 29
10-22 5.33 6.78 5.81 1.67 4.7 11900 17000 45 9.42 14.3 5.81 1.67 4.7 5040 46
10-26 2.06 5.49 60 2.06 5.49 61
12-30 7.87 9.79 9.37 2.45 7.06 9800 14000 105 13.4 19.8 9.37 2.45 7.06 4060 107
12-32 2.74 7.45 115 2.74 7.45 117
16-35 12 18.3 17.3 3.14 11.2 7000 10000 205 20.6 37.6 17.3 3.14 11.2 3150 207
18-40 14.7 25.2 26.1 3.72 14.4 5950 8500 295 25.2 51.3 26.1 3.72 14.4 2660 300
20-47 20.7 34.8 32.1 7.15 21 4900 7000 450 33.2 64.8 32.1 7.15 21 2380 455
20-52 8.23 23.2 525 8.23 23.2 530
24-62 30.6 53.2 49.5 10.5 34.2 4550 6500 915 46.7 92.9 49.5 10.5 34.2 2030 925
24-72 12.9 39.8 1150 12.9 39.8 1160
30-80 45.4 87.6 73.7 14.9 52.6 3500 5000 1880 67.6 145 73.7 14.9 52.6 1610 1890
30-85 16.1 56 1950 16.1 56 1960
30-90 17.3 59.3 2000 17.3 59.3 2010
[ ! ]kgf=Nx0.101972

Alterations

Cam Followers - Tapped For Grease Nipple - Flat Type:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CFFRT6-16
CFFRT8-19
CFFRT10-22
CFFRT10-26
CFFRT12-30
CFFRT12-32
CFFRT16-35
CFFRT18-40
CFFRT20-52
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D. D
(Ø)
Width B
(mm)
Thread Size on Cam Follower (M)
(mm)
Basic Load Rating Cr (Dynamic)
(kN)
Basic Load Rating Cor (Static)
(kN)
Allowable Rotational Speed
(rpm)
1 Piece(s)Available

8 Days or more

101611M63.593.5817500
1 Piece(s)Available

8 Days or more

101911M84.174.6514000
1 Piece(s)Available

8 Days or more

102212M105.336.7811900
1 Piece(s)Available

8 Days or more

102612M105.336.7811900
1 Piece(s)Available

8 Days or more

103014M127.879.799800
1 Piece(s)Available

8 Days or more

103214M127.879.799800
1 Piece(s)Available

8 Days or more

103518M161218.37000
1 Piece(s)Available

8 Days or more

104020M1814.725.25950
1 Piece(s)Available

8 Days or more

105224M2020.734.84900

Loading...

  1. 1
 

Basic Information

Category Cam Followers Roller Type Flat Type Tightening Method Standard Type
Material 52100 Bearing Steel Roller Lining None Shaft Provided
Unit Metric Series Roller Guiding Method Retainer Type

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.