(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The parts of this roller follower cannot be separated. The shape of the outer ring is flat. Roller follower material available in 52100 bearing steel. Options with or without seals. Maximum operating temperatures of 80°C. Urethane has a shore hardness of A90. Urethane is baked to the outer ring of the roller follower.
Part Number
Configured Part Number is shown.
Part Number |
NAUGF6 |
Part Number | D | a | B | B1 | r | Allowable Load (N) | Max. Rotational Speed (rpm) | Mass (g) | |
Type | d | ||||||||
NAUGFR NAUGF | 5 | 16 | 12 | 11 | 12 | 0.5 | 100 | 6525 | 19.5 |
6 | 19 | 14 | 125 | 5220 | 26.5 | ||||
8 | 24 | 17.5 | 14 | 15 | 150 | 5910 | 50 | ||
10 | 30 | 23.5 | 190 | 4785 | 74 | ||||
12 | 32 | 25.5 | 196 | 5055 | 81 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
NAUGF5 |
NAUGF6 |
NAUGF8 |
NAUGF10 |
NAUGF12 |
NAUGFR5 |
NAUGFR6 |
NAUGFR8 |
NAUGFR10 |
NAUGFR12 |
Part Number |
---|
Loading...
Category | Roller Follower | Roller Type | Flat Type | Material | 52100 Bearing Steel |
---|---|---|---|---|---|
Roller Lining | With Urethane | Roller Follower Type | With Urethane | Shaft | None |
Unit | Metric Series | Roller Guiding Method | Retainer Type | Inner Ring | Provided |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy