(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Manifolds - Tapped Sockets, 2 Rows, 90 Degrees

Pipe Manifolds - Tapped Sockets, 2 Rows, 90 Degrees

Click this image to zoom it.

Move the mouse over the image to zoom

  • Degreasing

This is Pipe-shaped Manifold.
For complete product overview and details on Pipe Manifolds - Tapped Sockets, 2 Rows, 90 Degrees see the sections below:

  • inCAD Components
Piping Manifolds - Threaded / Tapped Sockets, Outlets 2 Rows 90Deg., 2 Inlets:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
Both Ends ThreadedSGMLFSGPTrivalent Chromate
SUMLF304 Stainless Steel -
Both Ends TappedSGMMLFSGPTrivalent Chromate
SUMMLF304 Stainless Steel -

Specifications

Part Number-H
(Number of Holes)
-P-S-Q
SUMLF32A
SGSKK1
-
3
-
P50
-
S50
-
Q50
■Applicable Fluid
Water, Air
■V and T Dimensions
d1
RC (PT)
VT
1 (1/8)1521.7
2 (1/4)2028.4
3 (3/8)2533.4
4 (1/2)3039.9
Part NumberH
Circuits
P, S, Qd1d2d3Dd
TypeNo.1mm IncrementRc (PT)R (PT)Rc (PT)Material: SGPMaterial: Stainless Steel
Both Ends ThreadedBoth Ends Tapped
SGMLF
SUMLF
SGMMLF
SUMMLF
20A2
3
4
5
6
35 (45)~1501/83/43/427.221.621.4
25A40 (50)~1501/4113427.627.2
32A50 (60)~1503/81 1/41 1/442.735.735.5
40A60 (70)~1501/21 1/21 1/248.641.641.2
[ ! ]For Both Ends Tapped Type, minimum configurable values for S and Q are in ( ).
[ ! ]Specify P, S and Q within the range of L=(H-1)xP+S+Q≤700.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SGMLF20A-2-P[35-150/1]-S[35-150/1]-Q[35-150/1]
SGMLF20A-3-P[35-150/1]-S[35-150/1]-Q[35-150/1]
SGMLF20A-4-P[35-150/1]-S[35-150/1]-Q[35-150/1]
SGMLF20A-5-P[35-150/1]-S[35-150/1]-Q[35-150/1]
SGMLF20A-6-P[35-150/1]-S[35-150/1]-Q[35-150/1]
SGMLF25A-2-P[40-150/1]-S[40-150/1]-Q[40-150/1]
SGMLF25A-3-P[40-150/1]-S[40-150/1]-Q[40-150/1]
SGMLF25A-4-P[40-150/1]-S[40-150/1]-Q[40-150/1]
SGMLF25A-5-P[40-150/1]-S[40-150/1]-Q[40-150/1]
SGMLF25A-6-P[40-150/1]-S[40-150/1]-Q[40-150/1]
SGMLF32A-2-P[50-150/1]-S[50-150/1]-Q[50-150/1]
SGMLF32A-3-P[50-150/1]-S[50-150/1]-Q[50-150/1]
SGMLF32A-4-P[50-150/1]-S[50-150/1]-Q[50-150/1]
SGMLF32A-5-P[50-150/1]-S[50-150/1]-Q[50-150/1]
SGMLF32A-6-P[50-150/1]-S[50-150/1]-Q[50-150/1]
SGMLF40A-2-P[60-150/1]-S[60-150/1]-Q[60-150/1]
SGMLF40A-3-P[60-150/1]-S[60-150/1]-Q[60-150/1]
SGMLF40A-4-P[60-150/1]-S[60-150/1]-Q[60-150/1]
SGMLF40A-5-P[60-150/1]-S[60-150/1]-Q[60-150/1]
SGMLF40A-6-P[60-150/1]-S[60-150/1]-Q[60-150/1]
SGMMLF20A-2-P[35-150/1]-S[45-150/1]-Q[45-150/1]
SGMMLF20A-3-P[35-150/1]-S[45-150/1]-Q[45-150/1]
SGMMLF20A-4-P[35-150/1]-S[45-150/1]-Q[45-150/1]
SGMMLF20A-5-P[35-150/1]-S[45-150/1]-Q[45-150/1]
SGMMLF20A-6-P[35-150/1]-S[45-150/1]-Q[45-150/1]
SGMMLF25A-2-P[40-150/1]-S[50-150/1]-Q[50-150/1]
SGMMLF25A-3-P[40-150/1]-S[50-150/1]-Q[50-150/1]
SGMMLF25A-4-P[40-150/1]-S[50-150/1]-Q[50-150/1]
SGMMLF25A-5-P[40-150/1]-S[50-150/1]-Q[50-150/1]
SGMMLF25A-6-P[40-150/1]-S[50-150/1]-Q[50-150/1]
SGMMLF32A-2-P[50-150/1]-S[60-150/1]-Q[60-150/1]
SGMMLF32A-3-P[50-150/1]-S[60-150/1]-Q[60-150/1]
SGMMLF32A-4-P[50-150/1]-S[60-150/1]-Q[60-150/1]
SGMMLF32A-5-P[50-150/1]-S[60-150/1]-Q[60-150/1]
SGMMLF32A-6-P[50-150/1]-S[60-150/1]-Q[60-150/1]
SGMMLF40A-2-P[60-150/1]-S[70-150/1]-Q[70-150/1]
SGMMLF40A-3-P[60-150/1]-S[70-150/1]-Q[70-150/1]
SGMMLF40A-4-P[60-150/1]-S[70-150/1]-Q[70-150/1]
SGMMLF40A-5-P[60-150/1]-S[70-150/1]-Q[70-150/1]
SGMMLF40A-6-P[60-150/1]-S[70-150/1]-Q[60-150/1]
SUMLF20A-2-P[35-150/1]-S[35-150/1]-Q[35-150/1]
SUMLF20A-3-P[35-150/1]-S[35-150/1]-Q[35-150/1]
SUMLF20A-4-P[35-150/1]-S[35-150/1]-Q[35-150/1]
SUMLF20A-5-P[35-150/1]-S[35-150/1]-Q[35-150/1]
SUMLF20A-6-P[35-150/1]-S[35-150/1]-Q[35-150/1]
SUMLF25A-2-P[40-150/1]-S[40-150/1]-Q[40-150/1]
SUMLF25A-3-P[40-150/1]-S[40-150/1]-Q[40-150/1]
SUMLF25A-4-P[40-150/1]-S[40-150/1]-Q[40-150/1]
SUMLF25A-5-P[40-150/1]-S[40-150/1]-Q[40-150/1]
SUMLF25A-6-P[40-150/1]-S[40-150/1]-Q[40-150/1]
SUMLF32A-2-P[50-150/1]-S[50-150/1]-Q[50-150/1]
SUMLF32A-3-P[50-150/1]-S[50-150/1]-Q[50-150/1]
SUMLF32A-4-P[50-150/1]-S[50-150/1]-Q[50-150/1]
SUMLF32A-5-P[50-150/1]-S[50-150/1]-Q[50-150/1]
SUMLF32A-6-P[50-150/1]-S[50-150/1]-Q[50-150/1]
SUMLF40A-2-P[60-150/1]-S[60-150/1]-Q[60-150/1]
SUMLF40A-3-P[60-150/1]-S[60-150/1]-Q[60-150/1]
SUMLF40A-4-P[60-150/1]-S[60-150/1]-Q[60-150/1]
SUMLF40A-5-P[60-150/1]-S[60-150/1]-Q[60-150/1]
SUMLF40A-6-P[60-150/1]-S[60-150/1]-Q[60-150/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Holes / Serial Holes H Material (Main Body) Pipe End Type, First Port Shape of Piping End Part The Second Opening Inlet-1 Thread Size Inlet-2 Thread Size Outlet Thread Size Pitch P
(mm)
Pipe End Type Left End Dimension S
(mm)
Right End Dimension Q
(mm)
1 Piece(s)

12 Days or more

102[Steel] SGP[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)3/4B3/4B1/8B35 ~ 150Both Ends Threaded35 ~ 15035 ~ 150
1 Piece(s)

12 Days or more

103[Steel] SGP[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)3/4B3/4B1/8B35 ~ 150Both Ends Threaded35 ~ 15035 ~ 150
1 Piece(s)

12 Days or more

104[Steel] SGP[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)3/4B3/4B1/8B35 ~ 150Both Ends Threaded35 ~ 15035 ~ 150
1 Piece(s)

12 Days or more

105[Steel] SGP[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)3/4B3/4B1/8B35 ~ 150Both Ends Threaded35 ~ 15035 ~ 150
1 Piece(s)

12 Days or more

106[Steel] SGP[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)3/4B3/4B1/8B35 ~ 150Both Ends Threaded35 ~ 15035 ~ 150
1 Piece(s)

12 Days or more

102[Steel] SGP[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)1B1B1/4B40 ~ 150Both Ends Threaded40 ~ 15040 ~ 150
1 Piece(s)

12 Days or more

103[Steel] SGP[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)1B1B1/4B40 ~ 150Both Ends Threaded40 ~ 15040 ~ 150
1 Piece(s)

12 Days or more

104[Steel] SGP[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)1B1B1/4B40 ~ 150Both Ends Threaded40 ~ 15040 ~ 150
1 Piece(s)

12 Days or more

105[Steel] SGP[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)1B1B1/4B40 ~ 150Both Ends Threaded40 ~ 15040 ~ 150
1 Piece(s)

12 Days or more

106[Steel] SGP[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)1B1B1/4B40 ~ 150Both Ends Threaded40 ~ 15040 ~ 150
1 Piece(s)

12 Days or more

102[Steel] SGP[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)1 1/4B1 1/4B3/8B50 ~ 150Both Ends Threaded50 ~ 15050 ~ 150
1 Piece(s)

12 Days or more

103[Steel] SGP[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)1 1/4B1 1/4B3/8B50 ~ 150Both Ends Threaded50 ~ 15050 ~ 150
1 Piece(s)

12 Days or more

104[Steel] SGP[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)1 1/4B1 1/4B3/8B50 ~ 150Both Ends Threaded50 ~ 15050 ~ 150
1 Piece(s)

12 Days or more

105[Steel] SGP[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)1 1/4B1 1/4B3/8B50 ~ 150Both Ends Threaded50 ~ 15050 ~ 150
1 Piece(s)

12 Days or more

106[Steel] SGP[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)1 1/4B1 1/4B3/8B50 ~ 150Both Ends Threaded50 ~ 15050 ~ 150
1 Piece(s)

12 Days or more

102[Steel] SGP[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)1 1/2B1 1/2B1/2B60 ~ 150Both Ends Threaded60 ~ 15060 ~ 150
1 Piece(s)

12 Days or more

103[Steel] SGP[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)1 1/2B1 1/2B1/2B60 ~ 150Both Ends Threaded60 ~ 15060 ~ 150
1 Piece(s)

12 Days or more

104[Steel] SGP[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)1 1/2B1 1/2B1/2B60 ~ 150Both Ends Threaded60 ~ 15060 ~ 150
1 Piece(s)

12 Days or more

105[Steel] SGP[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)1 1/2B1 1/2B1/2B60 ~ 150Both Ends Threaded60 ~ 15060 ~ 150
1 Piece(s)

12 Days or more

106[Steel] SGP[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)1 1/2B1 1/2B1/2B60 ~ 150Both Ends Threaded60 ~ 15060 ~ 150
1 Piece(s)

12 Days or more

102[Steel] SGP[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)3/4B3/4B1/8B35 ~ 150Both Ends Tapped45 ~ 15045 ~ 150
1 Piece(s)

12 Days or more

103[Steel] SGP[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)3/4B3/4B1/8B35 ~ 150Both Ends Tapped45 ~ 15045 ~ 150
1 Piece(s)

12 Days or more

104[Steel] SGP[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)3/4B3/4B1/8B35 ~ 150Both Ends Tapped45 ~ 15045 ~ 150
1 Piece(s)

12 Days or more

105[Steel] SGP[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)3/4B3/4B1/8B35 ~ 150Both Ends Tapped45 ~ 15045 ~ 150
1 Piece(s)

12 Days or more

106[Steel] SGP[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)3/4B3/4B1/8B35 ~ 150Both Ends Tapped45 ~ 15045 ~ 150
1 Piece(s)

12 Days or more

102[Steel] SGP[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1B1B1/4B40 ~ 150Both Ends Tapped50 ~ 15050 ~ 150
1 Piece(s)

12 Days or more

103[Steel] SGP[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1B1B1/4B40 ~ 150Both Ends Tapped50 ~ 15050 ~ 150
1 Piece(s)

12 Days or more

104[Steel] SGP[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1B1B1/4B40 ~ 150Both Ends Tapped50 ~ 15050 ~ 150
1 Piece(s)

12 Days or more

105[Steel] SGP[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1B1B1/4B40 ~ 150Both Ends Tapped50 ~ 15050 ~ 150
1 Piece(s)

12 Days or more

106[Steel] SGP[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1B1B1/4B40 ~ 150Both Ends Tapped50 ~ 15050 ~ 150
1 Piece(s)

12 Days or more

102[Steel] SGP[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1 1/4B1 1/4B3/8B50 ~ 150Both Ends Tapped60 ~ 15060 ~ 150
1 Piece(s)

12 Days or more

103[Steel] SGP[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1 1/4B1 1/4B3/8B50 ~ 150Both Ends Tapped60 ~ 15060 ~ 150
1 Piece(s)

12 Days or more

104[Steel] SGP[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1 1/4B1 1/4B3/8B50 ~ 150Both Ends Tapped60 ~ 15060 ~ 150
1 Piece(s)

12 Days or more

105[Steel] SGP[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1 1/4B1 1/4B3/8B50 ~ 150Both Ends Tapped60 ~ 15060 ~ 150
1 Piece(s)

12 Days or more

106[Steel] SGP[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1 1/4B1 1/4B3/8B50 ~ 150Both Ends Tapped60 ~ 15060 ~ 150
1 Piece(s)

12 Days or more

102[Steel] SGP[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1 1/2B1 1/2B1/2B60 ~ 150Both Ends Tapped70 ~ 15070 ~ 150
1 Piece(s)

12 Days or more

103[Steel] SGP[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1 1/2B1 1/2B1/2B60 ~ 150Both Ends Tapped70 ~ 15070 ~ 150
1 Piece(s)

12 Days or more

104[Steel] SGP[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1 1/2B1 1/2B1/2B60 ~ 150Both Ends Tapped70 ~ 15070 ~ 150
1 Piece(s)

12 Days or more

105[Steel] SGP[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1 1/2B1 1/2B1/2B60 ~ 150Both Ends Tapped70 ~ 15070 ~ 150
1 Piece(s)

12 Days or more

106[Steel] SGP[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1 1/2B1 1/2B1/2B60 ~ 150Both Ends Tapped70 ~ 15060 ~ 150
1 Piece(s)

12 Days or more

102[Stainless Steel] 304TP Stainless Steel[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)3/4B3/4B1/8B35 ~ 150Both Ends Threaded35 ~ 15035 ~ 150
1 Piece(s)

12 Days or more

103[Stainless Steel] 304TP Stainless Steel[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)3/4B3/4B1/8B35 ~ 150Both Ends Threaded35 ~ 15035 ~ 150
1 Piece(s)

12 Days or more

104[Stainless Steel] 304TP Stainless Steel[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)3/4B3/4B1/8B35 ~ 150Both Ends Threaded35 ~ 15035 ~ 150
1 Piece(s)

12 Days or more

105[Stainless Steel] 304TP Stainless Steel[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)3/4B3/4B1/8B35 ~ 150Both Ends Threaded35 ~ 15035 ~ 150
1 Piece(s)

12 Days or more

106[Stainless Steel] 304TP Stainless Steel[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)3/4B3/4B1/8B35 ~ 150Both Ends Threaded35 ~ 15035 ~ 150
1 Piece(s)

12 Days or more

102[Stainless Steel] 304TP Stainless Steel[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)1B1B1/4B40 ~ 150Both Ends Threaded40 ~ 15040 ~ 150
1 Piece(s)

12 Days or more

103[Stainless Steel] 304TP Stainless Steel[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)1B1B1/4B40 ~ 150Both Ends Threaded40 ~ 15040 ~ 150
1 Piece(s)

12 Days or more

104[Stainless Steel] 304TP Stainless Steel[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)1B1B1/4B40 ~ 150Both Ends Threaded40 ~ 15040 ~ 150
1 Piece(s)

12 Days or more

105[Stainless Steel] 304TP Stainless Steel[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)1B1B1/4B40 ~ 150Both Ends Threaded40 ~ 15040 ~ 150
1 Piece(s)

12 Days or more

106[Stainless Steel] 304TP Stainless Steel[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)1B1B1/4B40 ~ 150Both Ends Threaded40 ~ 15040 ~ 150
1 Piece(s)

12 Days or more

102[Stainless Steel] 304TP Stainless Steel[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)1 1/4B1 1/4B3/8B50 ~ 150Both Ends Threaded50 ~ 15050 ~ 150
1 Piece(s)

12 Days or more

103[Stainless Steel] 304TP Stainless Steel[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)1 1/4B1 1/4B3/8B50 ~ 150Both Ends Threaded50 ~ 15050 ~ 150
1 Piece(s)

12 Days or more

104[Stainless Steel] 304TP Stainless Steel[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)1 1/4B1 1/4B3/8B50 ~ 150Both Ends Threaded50 ~ 15050 ~ 150
1 Piece(s)

12 Days or more

105[Stainless Steel] 304TP Stainless Steel[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)1 1/4B1 1/4B3/8B50 ~ 150Both Ends Threaded50 ~ 15050 ~ 150
1 Piece(s)

12 Days or more

106[Stainless Steel] 304TP Stainless Steel[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)1 1/4B1 1/4B3/8B50 ~ 150Both Ends Threaded50 ~ 15050 ~ 150
1 Piece(s)

12 Days or more

102[Stainless Steel] 304TP Stainless Steel[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)1 1/2B1 1/2B1/2B60 ~ 150Both Ends Threaded60 ~ 15060 ~ 150
1 Piece(s)

12 Days or more

103[Stainless Steel] 304TP Stainless Steel[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)1 1/2B1 1/2B1/2B60 ~ 150Both Ends Threaded60 ~ 15060 ~ 150
1 Piece(s)

12 Days or more

104[Stainless Steel] 304TP Stainless Steel[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)1 1/2B1 1/2B1/2B60 ~ 150Both Ends Threaded60 ~ 15060 ~ 150
1 Piece(s)

12 Days or more

105[Stainless Steel] 304TP Stainless Steel[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)1 1/2B1 1/2B1/2B60 ~ 150Both Ends Threaded60 ~ 15060 ~ 150
1 Piece(s)

12 Days or more

106[Stainless Steel] 304TP Stainless Steel[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)1 1/2B1 1/2B1/2B60 ~ 150Both Ends Threaded60 ~ 15060 ~ 150

Loading...

 

Basic Information

Type Piping Manifold Pipe Port Type 2-Way 90° Type Outlet Type Tapped Type (Rc)
Thread Nominal 1

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.