(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Manifolds - Tapped Sockets, 2 Rows, 180 Degrees

Pipe Manifolds - Tapped Sockets, 2 Rows, 180 Degrees

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

This is Pipe-shaped Manifold.
For complete product overview and details on Pipe Manifolds - Tapped Sockets, 2 Rows, 180 Degrees see the sections below:

  • inCAD Components
Piping Manifolds - Tapped Sockets, Outlets 2 Rows 180Deg., 2 Inlets:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
Standard TypeConfigurable Type
SGMMD-SGPTrivalent Chromate
SUMMDSUMMDF304 Stainless Steel -

Specifications

Part Number-H
(Number of Holes)
-P-S-Q
SUMLF32A
SGSKK1
-
3
-
P50
-
S50
-
Q50
■Applicable Fluid
Water, Air
■V and T Dimensions
d1
RC (PT)
VT
1 (1/8)1521.7
2 (1/4)2028.4
3 (3/8)2533.4
4 (1/2)3039.9
Part NumberH
Circuits
P, S, Qd1d3Dd
TypeNo.Standard TypeConfigurable Type 1mm IncrementRc (PT)Rc (PT)
Standard TypeConfigurable Type
SGMMD SUMMD
SUMMDF
20A2
3
4
5
6
4535 (45)~1501/83/427.221.4
25A5040 (50)~1501/413427.2
32A6050 (60)~1503/81 1/442.735.5
40A7060 (70)~1501/21 1/248.641.2
[ ! ]Specify P, S and Q within the range of L=(H-1)xP+S+Q≤700. [ ! ]For P, S, Q Configurable Type, minimum required value for S and Q dimensions are in ( ).

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SGMMD20A-2
SGMMD20A-3
SGMMD20A-4
SGMMD20A-5
SGMMD20A-6
SGMMD25A-2
SGMMD25A-3
SGMMD25A-4
SGMMD25A-5
SGMMD25A-6
SGMMD32A-2
SGMMD32A-3
SGMMD32A-4
SGMMD32A-5
SGMMD32A-6
SGMMD40A-2
SGMMD40A-3
SGMMD40A-4
SGMMD40A-5
SGMMD40A-6
SUMMD20A-2
SUMMD20A-3
SUMMD20A-4
SUMMD20A-5
SUMMD20A-6
SUMMD25A-2
SUMMD25A-3
SUMMD25A-4
SUMMD25A-5
SUMMD25A-6
SUMMD32A-2
SUMMD32A-3
SUMMD32A-4
SUMMD32A-5
SUMMD32A-6
SUMMD40A-2
SUMMD40A-3
SUMMD40A-4
SUMMD40A-5
SUMMD40A-6
SUMMDF20A-2-P[35-150/1]-S[45-150/1]-Q[45-150/1]
SUMMDF20A-3-P[35-150/1]-S[45-150/1]-Q[45-150/1]
SUMMDF20A-4-P[35-150/1]-S[45-150/1]-Q[45-150/1]
SUMMDF20A-5-P[35-150/1]-S[45-150/1]-Q[45-150/1]
SUMMDF20A-6-P[35-150/1]-S[45-150/1]-Q[45-150/1]
SUMMDF25A-2-P[40-150/1]-S[50-150/1]-Q[50-150/1]
SUMMDF25A-3-P[40-150/1]-S[50-150/1]-Q[50-150/1]
SUMMDF25A-4-P[40-150/1]-S[50-150/1]-Q[50-150/1]
SUMMDF25A-5-P[40-150/1]-S[50-150/1]-Q[50-150/1]
SUMMDF25A-6-P[40-150/1]-S[50-150/1]-Q[50-150/1]
SUMMDF32A-2-P[50-150/1]-S[60-150/1]-Q[60-150/1]
SUMMDF32A-3-P[50-150/1]-S[60-150/1]-Q[60-150/1]
SUMMDF32A-4-P[50-150/1]-S[60-150/1]-Q[60-150/1]
SUMMDF32A-5-P[50-150/1]-S[60-150/1]-Q[60-150/1]
SUMMDF32A-6-P[50-150/1]-S[60-150/1]-Q[60-150/1]
SUMMDF40A-2-P[60-150/1]-S[70-150/1]-Q[70-150/1]
SUMMDF40A-3-P[60-150/1]-S[70-150/1]-Q[70-150/1]
SUMMDF40A-4-P[60-150/1]-S[70-150/1]-Q[70-150/1]
SUMMDF40A-5-P[60-150/1]-S[70-150/1]-Q[70-150/1]
SUMMDF40A-6-P[60-150/1]-S[70-150/1]-Q[70-150/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Holes / Serial Holes H Material (Main Body) Inlet-1 Thread Size Inlet-2 Thread Size Outlet Thread Size Type The Left End Dimensions S
(mm)
Pitch P
(mm)
Right Edge Dimension Q
(mm)
Left End Dimension S
(mm)
Right End Dimension Q
(mm)
1 Piece(s)Available

10 Days or more

102[Steel] SGP3/4B3/4B1/8BPitch Fixed454545--
1 Piece(s)Available

10 Days or more

103[Steel] SGP3/4B3/4B1/8BPitch Fixed454545--
1 Piece(s)Available

10 Days or more

104[Steel] SGP3/4B3/4B1/8BPitch Fixed454545--
1 Piece(s)Available

10 Days or more

105[Steel] SGP3/4B3/4B1/8BPitch Fixed454545--
1 Piece(s)Available

10 Days or more

106[Steel] SGP3/4B3/4B1/8BPitch Fixed454545--
1 Piece(s)Available

10 Days or more

102[Steel] SGP1B1B1/4BPitch Fixed505050--
1 Piece(s)Available

10 Days or more

103[Steel] SGP1B1B1/4BPitch Fixed505050--
1 Piece(s)Available

10 Days or more

104[Steel] SGP1B1B1/4BPitch Fixed505050--
1 Piece(s)Available

10 Days or more

105[Steel] SGP1B1B1/4BPitch Fixed505050--
1 Piece(s)Available

10 Days or more

106[Steel] SGP1B1B1/4BPitch Fixed505050--
1 Piece(s)Available

10 Days or more

102[Steel] SGP1 1/4B1 1/4B3/8BPitch Fixed606060--
1 Piece(s)Available

10 Days or more

103[Steel] SGP1 1/4B1 1/4B3/8BPitch Fixed606060--
1 Piece(s)Available

10 Days or more

104[Steel] SGP1 1/4B1 1/4B3/8BPitch Fixed606060--
1 Piece(s)Available

10 Days or more

105[Steel] SGP1 1/4B1 1/4B3/8BPitch Fixed606060--
1 Piece(s)Available

10 Days or more

106[Steel] SGP1 1/4B1 1/4B3/8BPitch Fixed606060--
1 Piece(s)Available

10 Days or more

102[Steel] SGP1 1/2B1 1/2B1/2BPitch Fixed707070--
1 Piece(s)Available

10 Days or more

103[Steel] SGP1 1/2B1 1/2B1/2BPitch Fixed707070--
1 Piece(s)Available

10 Days or more

104[Steel] SGP1 1/2B1 1/2B1/2BPitch Fixed707070--
1 Piece(s)Available

10 Days or more

105[Steel] SGP1 1/2B1 1/2B1/2BPitch Fixed707070--
1 Piece(s)Available

10 Days or more

106[Steel] SGP1 1/2B1 1/2B1/2BPitch Fixed707070--
1 Piece(s)Available

10 Days or more

102[Stainless Steel] 304TP Stainless Steel3/4B3/4B1/8BPitch Fixed454545--
1 Piece(s)Available

10 Days or more

103[Stainless Steel] 304TP Stainless Steel3/4B3/4B1/8BPitch Fixed454545--
1 Piece(s)Available

10 Days or more

104[Stainless Steel] 304TP Stainless Steel3/4B3/4B1/8BPitch Fixed454545--
1 Piece(s)Available

10 Days or more

105[Stainless Steel] 304TP Stainless Steel3/4B3/4B1/8BPitch Fixed454545--
1 Piece(s)Available

10 Days or more

106[Stainless Steel] 304TP Stainless Steel3/4B3/4B1/8BPitch Fixed454545--
1 Piece(s)Available

10 Days or more

102[Stainless Steel] 304TP Stainless Steel1B1B1/4BPitch Fixed505050--
1 Piece(s)Available

8 Days or more

103[Stainless Steel] 304TP Stainless Steel1B1B1/4BPitch Fixed505050--
1 Piece(s)Available

10 Days or more

104[Stainless Steel] 304TP Stainless Steel1B1B1/4BPitch Fixed505050--
1 Piece(s)Available

10 Days or more

105[Stainless Steel] 304TP Stainless Steel1B1B1/4BPitch Fixed505050--
1 Piece(s)Available

10 Days or more

106[Stainless Steel] 304TP Stainless Steel1B1B1/4BPitch Fixed505050--
1 Piece(s)Available

10 Days or more

102[Stainless Steel] 304TP Stainless Steel1 1/4B1 1/4B3/8BPitch Fixed606060--
1 Piece(s)Available

10 Days or more

103[Stainless Steel] 304TP Stainless Steel1 1/4B1 1/4B3/8BPitch Fixed606060--
1 Piece(s)Available

10 Days or more

104[Stainless Steel] 304TP Stainless Steel1 1/4B1 1/4B3/8BPitch Fixed606060--
1 Piece(s)Available

10 Days or more

105[Stainless Steel] 304TP Stainless Steel1 1/4B1 1/4B3/8BPitch Fixed606060--
1 Piece(s)Available

10 Days or more

106[Stainless Steel] 304TP Stainless Steel1 1/4B1 1/4B3/8BPitch Fixed606060--
1 Piece(s)Available

10 Days or more

102[Stainless Steel] 304TP Stainless Steel1 1/2B1 1/2B1/2BPitch Fixed707070--
1 Piece(s)Available

10 Days or more

103[Stainless Steel] 304TP Stainless Steel1 1/2B1 1/2B1/2BPitch Fixed707070--
1 Piece(s)Available

10 Days or more

104[Stainless Steel] 304TP Stainless Steel1 1/2B1 1/2B1/2BPitch Fixed707070--
1 Piece(s)Available

10 Days or more

105[Stainless Steel] 304TP Stainless Steel1 1/2B1 1/2B1/2BPitch Fixed707070--
1 Piece(s)Available

10 Days or more

106[Stainless Steel] 304TP Stainless Steel1 1/2B1 1/2B1/2BPitch Fixed707070--
1 Piece(s)

12 Days or more

102[Stainless Steel] 304TP Stainless Steel3/4B3/4B1/8BPitch Configurable-35 ~ 150-45 ~ 15045 ~ 150
1 Piece(s)

12 Days or more

103[Stainless Steel] 304TP Stainless Steel3/4B3/4B1/8BPitch Configurable-35 ~ 150-45 ~ 15045 ~ 150
1 Piece(s)

12 Days or more

104[Stainless Steel] 304TP Stainless Steel3/4B3/4B1/8BPitch Configurable-35 ~ 150-45 ~ 15045 ~ 150
1 Piece(s)

12 Days or more

105[Stainless Steel] 304TP Stainless Steel3/4B3/4B1/8BPitch Configurable-35 ~ 150-45 ~ 15045 ~ 150
1 Piece(s)

12 Days or more

106[Stainless Steel] 304TP Stainless Steel3/4B3/4B1/8BPitch Configurable-35 ~ 150-45 ~ 15045 ~ 150
1 Piece(s)

12 Days or more

102[Stainless Steel] 304TP Stainless Steel1B1B1/4BPitch Configurable-40 ~ 150-50 ~ 15050 ~ 150
1 Piece(s)

12 Days or more

103[Stainless Steel] 304TP Stainless Steel1B1B1/4BPitch Configurable-40 ~ 150-50 ~ 15050 ~ 150
1 Piece(s)

12 Days or more

104[Stainless Steel] 304TP Stainless Steel1B1B1/4BPitch Configurable-40 ~ 150-50 ~ 15050 ~ 150
1 Piece(s)

12 Days or more

105[Stainless Steel] 304TP Stainless Steel1B1B1/4BPitch Configurable-40 ~ 150-50 ~ 15050 ~ 150
1 Piece(s)

12 Days or more

106[Stainless Steel] 304TP Stainless Steel1B1B1/4BPitch Configurable-40 ~ 150-50 ~ 15050 ~ 150
1 Piece(s)

12 Days or more

102[Stainless Steel] 304TP Stainless Steel1 1/4B1 1/4B3/8BPitch Configurable-50 ~ 150-60 ~ 15060 ~ 150
1 Piece(s)

12 Days or more

103[Stainless Steel] 304TP Stainless Steel1 1/4B1 1/4B3/8BPitch Configurable-50 ~ 150-60 ~ 15060 ~ 150
1 Piece(s)

12 Days or more

104[Stainless Steel] 304TP Stainless Steel1 1/4B1 1/4B3/8BPitch Configurable-50 ~ 150-60 ~ 15060 ~ 150
1 Piece(s)

12 Days or more

105[Stainless Steel] 304TP Stainless Steel1 1/4B1 1/4B3/8BPitch Configurable-50 ~ 150-60 ~ 15060 ~ 150
1 Piece(s)

12 Days or more

106[Stainless Steel] 304TP Stainless Steel1 1/4B1 1/4B3/8BPitch Configurable-50 ~ 150-60 ~ 15060 ~ 150
1 Piece(s)

12 Days or more

102[Stainless Steel] 304TP Stainless Steel1 1/2B1 1/2B1/2BPitch Configurable-60 ~ 150-70 ~ 15070 ~ 150
1 Piece(s)

12 Days or more

103[Stainless Steel] 304TP Stainless Steel1 1/2B1 1/2B1/2BPitch Configurable-60 ~ 150-70 ~ 15070 ~ 150
1 Piece(s)

12 Days or more

104[Stainless Steel] 304TP Stainless Steel1 1/2B1 1/2B1/2BPitch Configurable-60 ~ 150-70 ~ 15070 ~ 150
1 Piece(s)

12 Days or more

105[Stainless Steel] 304TP Stainless Steel1 1/2B1 1/2B1/2BPitch Configurable-60 ~ 150-70 ~ 15070 ~ 150
1 Piece(s)

12 Days or more

106[Stainless Steel] 304TP Stainless Steel1 1/2B1 1/2B1/2BPitch Configurable-60 ~ 150-70 ~ 15070 ~ 150

Loading...

  1. 1
 

Basic Information

Type Piping Manifold Pipe Port Type 2-Way 180° Type Pipe End Type, First Port Tapped Type (Rc)
Shape of Piping End Part The Second Opening Tapped Type (Rc) Outlet Type Tapped Type (Rc) Pipe End Type Both Ends Tapped
Thread Nominal 1

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.