(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Manifolds - Threaded Sockets, 1 Row

Pipe Manifolds - Threaded Sockets, 1 Row

Click this image to zoom it.

Move the mouse over the image to zoom

This is Pipe-shaped Manifold.
For complete product overview and details on Pipe Manifolds - Threaded Sockets, 1 Row see the sections below:

  • inCAD Components
Piping Manifolds - Threaded Sockets, Outlets 1 Row, 2 Inlets:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
SGMHFSGPTrivalent Chromate
SUSHF304 Stainless Steel -

Specifications

Part Number-H
(Number of Holes)
-P-S-Q
SUSHF32A-4-P70-S60-Q70
Part NumberH (Number of Holes)P, S, Qd1d2Dd
TypeNo.1mm IncrementR (PT)R (PT)SGMHFSUSHF
SGMHF
SUSHF
15A2
3
4
5
6
40~1501/81/221.716.116.1
20A40~1501/43/427.221.621.4
25A45~1503/813427.627.2
32A55~1501/21 1/442.735.735.5
40A65~1503/41 1/248.641.641.2
■Applicable Fluid
Water, Air
■V and T Dimensions
d1
R (PT)
VT
1 (1/8)10.525.8
2 (1/4)13.834.6
3 (3/8)17.340.0
4 (1/2)21.748.3
6 (3/4)27.255.3

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SGMHF15A-2-P[40-150/1]-S[40-150/1]-Q[40-150/1]
SGMHF15A-3-P[40-150/1]-S[40-150/1]-Q[40-150/1]
SGMHF15A-4-P[40-150/1]-S[40-150/1]-Q[40-150/1]
SGMHF15A-5-P[40-150/1]-S[40-150/1]-Q[40-150/1]
SGMHF15A-6-P[40-150/1]-S[40-150/1]-Q[40-150/1]
SGMHF20A-2-P[40-150/1]-S[40-150/1]-Q[40-150/1]
SGMHF20A-3-P[40-150/1]-S[40-150/1]-Q[40-150/1]
SGMHF20A-4-P[40-150/1]-S[40-150/1]-Q[40-150/1]
SGMHF20A-5-P[40-150/1]-S[40-150/1]-Q[40-150/1]
SGMHF20A-6-P[40-150/1]-S[40-150/1]-Q[40-150/1]
SGMHF25A-2-P[45-150/1]-S[45-150/1]-Q[45-150/1]
SGMHF25A-3-P[45-150/1]-S[45-150/1]-Q[45-150/1]
SGMHF25A-4-P[45-150/1]-S[45-150/1]-Q[45-150/1]
SGMHF25A-5-P[45-150/1]-S[45-150/1]-Q[45-150/1]
SGMHF25A-6-P[45-150/1]-S[45-150/1]-Q[45-150/1]
SGMHF32A-2-P[55-150/1]-S[55-150/1]-Q[55-150/1]
SGMHF32A-3-P[55-150/1]-S[55-150/1]-Q[55-150/1]
SGMHF32A-4-P[55-150/1]-S[55-150/1]-Q[55-150/1]
SGMHF32A-5-P[55-150/1]-S[55-150/1]-Q[55-150/1]
SGMHF32A-6-P[55-150/1]-S[55-150/1]-Q[55-150/1]
SGMHF40A-2-P[65-150/1]-S[65-150/1]-Q[65-150/1]
SGMHF40A-3-P[65-150/1]-S[65-150/1]-Q[65-150/1]
SGMHF40A-4-P[65-150/1]-S[65-150/1]-Q[65-150/1]
SGMHF40A-5-P[65-150/1]-S[65-150/1]-Q[65-150/1]
SGMHF40A-6-P[65-150/1]-S[65-150/1]-Q[65-150/1]
SUSHF15A-2-P[40-150/1]-S[40-150/1]-Q[40-150/1]
SUSHF15A-3-P[40-150/1]-S[40-150/1]-Q[40-150/1]
SUSHF15A-4-P[40-150/1]-S[40-150/1]-Q[40-150/1]
SUSHF15A-5-P[40-150/1]-S[40-150/1]-Q[40-150/1]
SUSHF15A-6-P[40-150/1]-S[40-150/1]-Q[40-150/1]
SUSHF20A-2-P[40-150/1]-S[40-150/1]-Q[40-150/1]
SUSHF20A-3-P[40-150/1]-S[40-150/1]-Q[40-150/1]
SUSHF20A-4-P[40-150/1]-S[40-150/1]-Q[40-150/1]
SUSHF20A-5-P[40-150/1]-S[40-150/1]-Q[40-150/1]
SUSHF20A-6-P[40-150/1]-S[40-150/1]-Q[40-150/1]
SUSHF25A-2-P[45-150/1]-S[45-150/1]-Q[45-150/1]
SUSHF25A-3-P[45-150/1]-S[45-150/1]-Q[45-150/1]
SUSHF25A-4-P[45-150/1]-S[45-150/1]-Q[45-150/1]
SUSHF25A-5-P[45-150/1]-S[45-150/1]-Q[45-150/1]
SUSHF25A-6-P[45-150/1]-S[45-150/1]-Q[45-150/1]
SUSHF32A-2-P[55-150/1]-S[55-150/1]-Q[55-150/1]
SUSHF32A-3-P[55-150/1]-S[55-150/1]-Q[55-150/1]
SUSHF32A-4-P[55-150/1]-S[55-150/1]-Q[55-150/1]
SUSHF32A-5-P[55-150/1]-S[55-150/1]-Q[55-150/1]
SUSHF32A-6-P[55-150/1]-S[55-150/1]-Q[55-150/1]
SUSHF40A-2-P[65-150/1]-S[65-150/1]-Q[65-150/1]
SUSHF40A-3-P[65-150/1]-S[65-150/1]-Q[65-150/1]
SUSHF40A-4-P[65-150/1]-S[65-150/1]-Q[65-150/1]
SUSHF40A-5-P[65-150/1]-S[65-150/1]-Q[65-150/1]
SUSHF40A-6-P[65-150/1]-S[65-150/1]-Q[65-150/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Holes / Serial Holes H Material (Main Body) Inlet-1 Thread Size Inlet-2 Thread Size Outlet Thread Size Pitch P
(mm)
Left End Dimension S
(mm)
Right End Dimension Q
(mm)
1 Piece(s)

12 Days or more

102[Steel] SGP1/2B1/2B1/8B40 ~ 15040 ~ 15040 ~ 150
1 Piece(s)

12 Days or more

103[Steel] SGP1/2B1/2B1/8B40 ~ 15040 ~ 15040 ~ 150
1 Piece(s)

12 Days or more

104[Steel] SGP1/2B1/2B1/8B40 ~ 15040 ~ 15040 ~ 150
1 Piece(s)

12 Days or more

105[Steel] SGP1/2B1/2B1/8B40 ~ 15040 ~ 15040 ~ 150
1 Piece(s)

12 Days or more

106[Steel] SGP1/2B1/2B1/8B40 ~ 15040 ~ 15040 ~ 150
1 Piece(s)

12 Days or more

102[Steel] SGP3/4B3/4B1/4B40 ~ 15040 ~ 15040 ~ 150
1 Piece(s)

12 Days or more

103[Steel] SGP3/4B3/4B1/4B40 ~ 15040 ~ 15040 ~ 150
1 Piece(s)

12 Days or more

104[Steel] SGP3/4B3/4B1/4B40 ~ 15040 ~ 15040 ~ 150
1 Piece(s)

12 Days or more

105[Steel] SGP3/4B3/4B1/4B40 ~ 15040 ~ 15040 ~ 150
1 Piece(s)

12 Days or more

106[Steel] SGP3/4B3/4B1/4B40 ~ 15040 ~ 15040 ~ 150
1 Piece(s)

12 Days or more

102[Steel] SGP1B1B3/8B45 ~ 15045 ~ 15045 ~ 150
1 Piece(s)

12 Days or more

103[Steel] SGP1B1B3/8B45 ~ 15045 ~ 15045 ~ 150
1 Piece(s)

12 Days or more

104[Steel] SGP1B1B3/8B45 ~ 15045 ~ 15045 ~ 150
1 Piece(s)

12 Days or more

105[Steel] SGP1B1B3/8B45 ~ 15045 ~ 15045 ~ 150
1 Piece(s)

12 Days or more

106[Steel] SGP1B1B3/8B45 ~ 15045 ~ 15045 ~ 150
1 Piece(s)

12 Days or more

102[Steel] SGP1 1/4B1 1/4B1/2B55 ~ 15055 ~ 15055 ~ 150
1 Piece(s)

12 Days or more

103[Steel] SGP1 1/4B1 1/4B1/2B55 ~ 15055 ~ 15055 ~ 150
1 Piece(s)

12 Days or more

104[Steel] SGP1 1/4B1 1/4B1/2B55 ~ 15055 ~ 15055 ~ 150
1 Piece(s)

12 Days or more

105[Steel] SGP1 1/4B1 1/4B1/2B55 ~ 15055 ~ 15055 ~ 150
1 Piece(s)

12 Days or more

106[Steel] SGP1 1/4B1 1/4B1/2B55 ~ 15055 ~ 15055 ~ 150
1 Piece(s)

12 Days or more

102[Steel] SGP1 1/2B1 1/2B3/4B65 ~ 15065 ~ 15065 ~ 150
1 Piece(s)

12 Days or more

103[Steel] SGP1 1/2B1 1/2B3/4B65 ~ 15065 ~ 15065 ~ 150
1 Piece(s)

12 Days or more

104[Steel] SGP1 1/2B1 1/2B3/4B65 ~ 15065 ~ 15065 ~ 150
1 Piece(s)

12 Days or more

105[Steel] SGP1 1/2B1 1/2B3/4B65 ~ 15065 ~ 15065 ~ 150
1 Piece(s)

12 Days or more

106[Steel] SGP1 1/2B1 1/2B3/4B65 ~ 15065 ~ 15065 ~ 150
1 Piece(s)

12 Days or more

102[Stainless Steel] 304TP Stainless Steel1/2B1/2B1/8B40 ~ 15040 ~ 15040 ~ 150
1 Piece(s)

12 Days or more

103[Stainless Steel] 304TP Stainless Steel1/2B1/2B1/8B40 ~ 15040 ~ 15040 ~ 150
1 Piece(s)

12 Days or more

104[Stainless Steel] 304TP Stainless Steel1/2B1/2B1/8B40 ~ 15040 ~ 15040 ~ 150
1 Piece(s)

12 Days or more

105[Stainless Steel] 304TP Stainless Steel1/2B1/2B1/8B40 ~ 15040 ~ 15040 ~ 150
1 Piece(s)

12 Days or more

106[Stainless Steel] 304TP Stainless Steel1/2B1/2B1/8B40 ~ 15040 ~ 15040 ~ 150
1 Piece(s)

12 Days or more

102[Stainless Steel] 304TP Stainless Steel3/4B3/4B1/4B40 ~ 15040 ~ 15040 ~ 150
1 Piece(s)

12 Days or more

103[Stainless Steel] 304TP Stainless Steel3/4B3/4B1/4B40 ~ 15040 ~ 15040 ~ 150
1 Piece(s)

12 Days or more

104[Stainless Steel] 304TP Stainless Steel3/4B3/4B1/4B40 ~ 15040 ~ 15040 ~ 150
1 Piece(s)

12 Days or more

105[Stainless Steel] 304TP Stainless Steel3/4B3/4B1/4B40 ~ 15040 ~ 15040 ~ 150
1 Piece(s)

12 Days or more

106[Stainless Steel] 304TP Stainless Steel3/4B3/4B1/4B40 ~ 15040 ~ 15040 ~ 150
1 Piece(s)

12 Days or more

102[Stainless Steel] 304TP Stainless Steel1B1B3/8B45 ~ 15045 ~ 15045 ~ 150
1 Piece(s)

12 Days or more

103[Stainless Steel] 304TP Stainless Steel1B1B3/8B45 ~ 15045 ~ 15045 ~ 150
1 Piece(s)

12 Days or more

104[Stainless Steel] 304TP Stainless Steel1B1B3/8B45 ~ 15045 ~ 15045 ~ 150
1 Piece(s)

12 Days or more

105[Stainless Steel] 304TP Stainless Steel1B1B3/8B45 ~ 15045 ~ 15045 ~ 150
1 Piece(s)

12 Days or more

106[Stainless Steel] 304TP Stainless Steel1B1B3/8B45 ~ 15045 ~ 15045 ~ 150
1 Piece(s)

12 Days or more

102[Stainless Steel] 304TP Stainless Steel1 1/4B1 1/4B1/2B55 ~ 15055 ~ 15055 ~ 150
1 Piece(s)

12 Days or more

103[Stainless Steel] 304TP Stainless Steel1 1/4B1 1/4B1/2B55 ~ 15055 ~ 15055 ~ 150
1 Piece(s)

12 Days or more

104[Stainless Steel] 304TP Stainless Steel1 1/4B1 1/4B1/2B55 ~ 15055 ~ 15055 ~ 150
1 Piece(s)

12 Days or more

105[Stainless Steel] 304TP Stainless Steel1 1/4B1 1/4B1/2B55 ~ 15055 ~ 15055 ~ 150
1 Piece(s)

12 Days or more

106[Stainless Steel] 304TP Stainless Steel1 1/4B1 1/4B1/2B55 ~ 15055 ~ 15055 ~ 150
1 Piece(s)

12 Days or more

102[Stainless Steel] 304TP Stainless Steel1 1/2B1 1/2B3/4B65 ~ 15065 ~ 15065 ~ 150
1 Piece(s)

12 Days or more

103[Stainless Steel] 304TP Stainless Steel1 1/2B1 1/2B3/4B65 ~ 15065 ~ 15065 ~ 150
1 Piece(s)

12 Days or more

104[Stainless Steel] 304TP Stainless Steel1 1/2B1 1/2B3/4B65 ~ 15065 ~ 15065 ~ 150
1 Piece(s)

12 Days or more

105[Stainless Steel] 304TP Stainless Steel1 1/2B1 1/2B3/4B65 ~ 15065 ~ 15065 ~ 150
1 Piece(s)

12 Days or more

106[Stainless Steel] 304TP Stainless Steel1 1/2B1 1/2B3/4B65 ~ 15065 ~ 15065 ~ 150

Loading...

  1. 1
 

Basic Information

Type Piping Manifold Pipe End Type, First Port Threaded Type (R) Shape of Piping End Part The Second Opening Threaded Type (R)
Outlet Type Threaded Type (R) Thread Nominal 1

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.