(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Manifolds - Selectable Sockets, 1 Row

Pipe Manifolds - Selectable Sockets, 1 Row

Pipe Manifolds with the socket configurable in size.

  • inCAD Components
Piping Manifolds - Threaded / Tapped Sockets, Outlets 1 Row, 2 Inlets:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
Tapped SocketThreaded SocketMain BodySocket
ThreadedTapped
Both Ends
Threaded
SGFF-SGPSGP1025 Carbon Steel(1020 Carbon Steel for M5)Trivalent Chromate
SGFM-Electroless Nickel Plating
SUFFSUFFA304 Stainless Steel 304 Stainless Steel (304 Stainless Steel for M5)304 Stainless Steel-
Both Ends
Tapped
SGFMFSGFMFASGPSGP1025 Carbon Steel(1020 Carbon Steel for M5)Trivalent Chromate
SUFMF-304 Stainless Steel 304 Stainless Steel (304 Stainless Steel for M5)304 Stainless Steel-

Specifications

Part Number-H (Number of Holes)-P-S-Q-A-B-C-D-E
SUFF25A-3-P50-S50-Q50-A3-B2-C2For 3 Socket Pitch
SGFMF25A-5-P50-S50-Q50-A3-B2-C3-D2-E3For 5 Socket Pitch
SGFMF25A-4-P50-S50-Q50-A3-B2-C0-D2For 4 Socket Pitch but C port is not needed (Number of sockets is 3).
[ ! ]Select A~E according to the number of holes (H).
Specify from A to B when H=2, up to C when H=3, up to D when H=4 and up to E when H=5.
■V1 and T1 Dimensions
d1
Rc (PT)
V1W1T1
5 (M5)107.5D/2+W1-(L-H)
1 (1/8)158.1
2 (1/4)2011.4
3 (3/8)2512
4 (1/2)3015.6
6 (3/4)3517.7
■V2 and T2 Dimensions
d1
R (PT)
V2W2T2
5 (M5)67.5D/2+W2-A
1 (1/8)10.510
2 (1/4)13.815
3 (3/8)17.317
4 (1/2)21.720
6 (3/4)27.223
* For sockets themselves and socket
L, H and A dimensions, see Click here
Part NumberH
(Number of Holes)
P, S, QRc (PT) R (PT) M (Coarse)d2Dd
TypeNo.1mm IncrementA, B, C, D, ER (PT)Material: SGPMaterial: Stainless Steel
Both Ends Threaded
Type
Tapped Socket
SGFF
SGFM
SUFF
Threaded Socket


SU
FFA
15A2
3
4
5
35~1500 (No Hole)5 (M5)1 (1/8)1/221.716.116.1
20A35~1500 (No Hole)5 (M5)1 (1/8)2 (1/4)3/427.221.621.4
25A40~1500 (No Hole)1 (1/8)2 (1/4)3 (3/8)13427.627.2
32A50~1500 (No Hole)2 (1/4)3 (3/8)4 (1/2)1 1/442.735.735.5
40A60~1500 (No Hole)3 (3/8)4 (1/2)6 (3/4)1 1/248.641.641.2
Both Ends Tapped
Type
Tapped Socket
SGFMF
SUFMF
Threaded Socket
SGF
MFA
15A2
3
4
5
35 (45)~1500 (No Hole)5 (M5)1 (1/8)1/221.716.116.1
20A35 (45)~1500 (No Hole)5 (M5)1 (1/8)2 (1/4)3/427.221.621.4
25A40 (50)~1500 (No Hole)1 (1/8)2 (1/4)3 (3/8)13427.627.2
32A50 (60)~1500 (No Hole)2 (1/4)3 (3/8)4 (1/2)1 1/442.735.735.5
40A60 (70)~1500 (No Hole)3 (3/8)4 (1/2)6 (3/4)1 1/248.641.641.2
[ ! ]Specify P, S and Q within the range of L=(H-1)xP+S+Q≤700. [ ! ]For Both Ends Tapped Type, minimum configurable values for S and Q are in ( ).
[ ! ]For A to E, specify 0, 1, 2, 3, 4, 5 or 6 indicated before ( ). When selecting 0, pitch remains unchanged and the distance between sockets is 2xP.
[ ! ]All sockets of Tapped Socket Type are female threaded, and all sockets of Threaded Socket Type are male threaded. [ ! ]For ordering, see the Ordering Example and Minimum Pitch Chart below.
■Socket Pitch (P) Minimum Pitch Chart
SizeM5 1/8 1/4 3/8 1/2 3/4
M5353535384043
1/8353538404345
1/4353840434548
3/8384043454850
1/2404345485053
3/4434548505355
Specify a pitch larger than above values.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SGFF15A-2-P[35-150/1]-S[35-150/1]-Q[35-150/1]-A[0,​1,​5]-B[0,​1,​5]
SGFF15A-3-P[35-150/1]-S[35-150/1]-Q[35-150/1]-A[0,​1,​5]-B[0,​1,​5]-C[0,​1,​5]
SGFF15A-4-P[35-150/1]-S[35-150/1]-Q[35-150/1]-A[0,​1,​5]-B[0,​1,​5]-C[0,​1,​5]-D[0,​1,​5]
SGFF15A-5-P[35-150/1]-S[35-150/1]-Q[35-150/1]-A[0,​1,​5]-B[0,​1,​5]-C[0,​1,​5]-D[0,​1,​5]-E[0,​1,​5]
SGFF20A-2-P[35-150/1]-S[35-150/1]-Q[35-150/1]-A[0,​1,​2,​5]-B[0,​1,​2,​5]
SGFF20A-3-P[35-150/1]-S[35-150/1]-Q[35-150/1]-A[0,​1,​2,​5]-B[0,​1,​2,​5]-C[0,​1,​2,​5]
SGFF20A-4-P[35-150/1]-S[35-150/1]-Q[35-150/1]-A[0,​1,​2,​5]-B[0,​1,​2,​5]-C[0,​1,​2,​5]-D[0,​1,​2,​5]
SGFF20A-5-P[35-150/1]-S[35-150/1]-Q[35-150/1]-A[0,​1,​2,​5]-B[0,​1,​2,​5]-C[0,​1,​2,​5]-D[0,​1,​2,​5]-E[0,​1,​2,​5]
SGFF25A-2-P[40-150/1]-S[40-150/1]-Q[40-150/1]-A[0,​1,​2,​3]-B[0,​1,​2,​3]
SGFF25A-3-P[40-150/1]-S[40-150/1]-Q[40-150/1]-A[0,​1,​2,​3]-B[0,​1,​2,​3]-C[0,​1,​2,​3]
SGFF25A-4-P[40-150/1]-S[40-150/1]-Q[40-150/1]-A[0,​1,​2,​3]-B[0,​1,​2,​3]-C[0,​1,​2,​3]-D[0,​1,​2,​3]
SGFF25A-5-P[40-150/1]-S[40-150/1]-Q[40-150/1]-A[0,​1,​2,​3]-B[0,​1,​2,​3]-C[0,​1,​2,​3]-D[0,​1,​2,​3]-E[0,​1,​2,​3]
SGFF32A-2-P[50-150/1]-S[50-150/1]-Q[50-150/1]-A[0,​2,​3,​4]-B[0,​2,​3,​4]
SGFF32A-3-P[50-150/1]-S[50-150/1]-Q[50-150/1]-A[0,​2,​3,​4]-B[0,​2,​3,​4]-C[0,​2,​3,​4]
SGFF32A-4-P[50-150/1]-S[50-150/1]-Q[50-150/1]-A[0,​2,​3,​4]-B[0,​2,​3,​4]-C[0,​2,​3,​4]-D[0,​2,​3,​4]
SGFF32A-5-P[50-150/1]-S[50-150/1]-Q[50-150/1]-A[0,​2,​3,​4]-B[0,​2,​3,​4]-C[0,​2,​3,​4]-D[0,​2,​3,​4]-E[0,​2,​3,​4]
SGFF40A-2-P[60-150/1]-S[50-150/1]-Q[60-150/1]-A[0,​3,​4,​6]-B[0,​3,​4,​6]
SGFF40A-3-P[60-150/1]-S[60-150/1]-Q[60-150/1]-A[0,​3,​4,​6]-B[0,​3,​4,​6]-C[0,​3,​4,​6]-D[0,​3,​4,​6]-E[0,​3,​4,​6]
SGFF40A-4-P[60-150/1]-S[60-150/1]-Q[60-150/1]-A[0,​3,​4,​6]-B[0,​3,​4,​6]-C[0,​3,​4,​6]-D[0,​3,​4,​6]
SGFF40A-5-P[60-150/1]-S[60-150/1]-Q[60-150/1]-A[0,​3,​4,​6]-B[0,​3,​4,​6]-C[0,​3,​4,​6]-D[0,​3,​4,​6]-E[0,​3,​4,​6]
SGFM15A-2-P[35-150/1]-S[35-150/1]-Q[35-150/1]-A[0,​1,​5]-B[0,​1,​5]
SGFM15A-3-P[35-150/1]-S[35-150/1]-Q[35-150/1]-A[0,​1,​5]-B[0,​1,​5]-C[0,​1,​5]
SGFM15A-4-P[35-150/1]-S[35-150/1]-Q[35-150/1]-A[0,​1,​5]-B[0,​1,​5]-C[0,​1,​5]-D[0,​1,​5]
SGFM15A-5-P[35-150/1]-S[35-150/1]-Q[35-150/1]-A[0,​1,​5]-B[0,​1,​5]-C[0,​1,​5]-D[0,​1,​5]-E[0,​1,​5]
SGFM20A-2-P[35-150/1]-S[35-150/1]-Q[35-150/1]-A[0,​1,​2,​5]-B[0,​1,​2,​5]
SGFM20A-3-P[35-150/1]-S[35-150/1]-Q[35-150/1]-A[0,​1,​2,​5]-B[0,​1,​2,​5]-C[0,​1,​2,​5]
SGFM20A-4-P[35-150/1]-S[35-150/1]-Q[35-150/1]-A[0,​1,​2,​5]-B[0,​1,​2,​5]-C[0,​1,​2,​5]-D[0,​1,​2,​5]
SGFM20A-5-P[35-150/1]-S[35-150/1]-Q[35-150/1]-A[0,​1,​2,​5]-B[0,​1,​2,​5]-C[0,​1,​2,​5]-D[0,​1,​2,​5]-E[0,​1,​2,​5]
SGFM25A-2-P[40-150/1]-S[40-150/1]-Q[40-150/1]-A[0,​1,​2,​3]-B[0,​1,​2,​3]
SGFM25A-3-P[40-150/1]-S[40-150/1]-Q[40-150/1]-A[0,​1,​2,​3]-B[0,​1,​2,​3]-C[0,​1,​2,​3]
SGFM25A-4-P[40-150/1]-S[40-150/1]-Q[40-150/1]-A[0,​1,​2,​3]-B[0,​1,​2,​3]-C[0,​1,​2,​3]-D[0,​1,​2,​3]
SGFM25A-5-P[40-150/1]-S[40-150/1]-Q[40-150/1]-A[0,​1,​2,​3]-B[0,​1,​2,​3]-C[0,​1,​2,​3]-D[0,​1,​2,​3]-E[0,​1,​2,​3]
SGFM32A-2-P[50-150/1]-S[50-150/1]-Q[50-150/1]-A[0,​2,​3,​4]-B[0,​2,​3,​4]
SGFM32A-3-P[50-150/1]-S[50-150/1]-Q[50-150/1]-A[0,​2,​3,​4]-B[0,​2,​3,​4]-C[0,​2,​3,​4]
SGFM32A-4-P[50-150/1]-S[50-150/1]-Q[50-150/1]-A[0,​2,​3,​4]-B[0,​2,​3,​4]-C[0,​2,​3,​4]-D[0,​2,​3,​4]
SGFM32A-5-P[50-150/1]-S[50-150/1]-Q[50-150/1]-A[0,​2,​3,​4]-B[0,​2,​3,​4]-C[0,​2,​3,​4]-D[0,​2,​3,​4]-E[0,​2,​3,​4]
SGFM40A-2-P[40-150/1]-S[60-150/1]-Q[40-150/1]-A[0,​3,​4,​6]-B[0,​3,​4,​6]
SGFM40A-3-P[60-150/1]-S[60-150/1]-Q[60-150/1]-A[0,​3,​4,​6]-B[0,​3,​4,​6]-C[0,​3,​4,​6]
SGFM40A-4-P[60-150/1]-S[60-150/1]-Q[60-150/1]-A[0,​3,​4,​6]-B[0,​3,​4,​6]-C[0,​3,​4,​6]-D[0,​3,​4,​6]
SGFM40A-5-P[60-150/1]-S[60-150/1]-Q[60-150/1]-A[0,​3,​4,​6]-B[0,​3,​4,​6]-C[0,​3,​4,​6]-D[0,​3,​4,​6]-E[0,​3,​4,​6]
SGFMF15A-2-P[35-150/1]-S[45-150/1]-Q[45-150/1]-A[0,​1,​5]-B[0,​1,​5]
SGFMF15A-3-P[35-150/1]-S[45-150/1]-Q[45-150/1]-A[0,​1,​5]-B[0,​1,​5]-C[0,​1,​5]
SGFMF15A-4-P[35-150/1]-S[45-150/1]-Q[45-150/1]-A[0,​1,​5]-B[0,​1,​5]-C[0,​1,​5]-D[0,​1,​5]
SGFMF15A-5-P[35-150/1]-S[45-150/1]-Q[45-150/1]-A[0,​1,​5]-B[0,​1,​5]-C[0,​1,​5]-D[0,​1,​5]-E[0,​1,​5]
SGFMF20A-2-P[35-150/1]-S[45-150/1]-Q[45-150/1]-A[0,​1,​2,​5]-B[0,​1,​2,​5]
SGFMF20A-3-P[35-150/1]-S[45-150/1]-Q[45-150/1]-A[0,​1,​2,​5]-B[0,​1,​2,​5]-C[0,​1,​2,​5]
SGFMF20A-4-P[35-150/1]-S[45-150/1]-Q[45-150/1]-A[0,​1,​2,​5]-B[0,​1,​2,​5]-C[0,​1,​2,​5]-D[0,​1,​2,​5]
SGFMF20A-5-P[35-150/1]-S[45-150/1]-Q[45-150/1]-A[0,​1,​2,​5]-B[0,​1,​2,​5]-C[0,​1,​2,​5]-D[0,​1,​2,​5]-E[0,​1,​2,​5]
SGFMF25A-2-P[40-150/1]-S[50-150/1]-Q[50-150/1]-A[0,​1,​2,​3]-B[0,​1,​2,​3]
SGFMF25A-3-P[40-150/1]-S[50-150/1]-Q[50-150/1]-A[0,​1,​2,​3]-B[0,​1,​2,​3]-C[0,​1,​2,​3]
SGFMF25A-4-P[40-150/1]-S[50-150/1]-Q[50-150/1]-A[0,​1,​2,​3]-B[0,​1,​2,​3]-C[0,​1,​2,​3]-D[0,​1,​2,​3]
SGFMF25A-5-P[40-150/1]-S[50-150/1]-Q[50-150/1]-A[0,​1,​2,​3]-B[0,​1,​2,​3]-C[0,​1,​2,​3]-D[0,​1,​2,​3]-E[0,​1,​2,​3]
SGFMF32A-2-P[50-150/1]-S[60-150/1]-Q[60-150/1]-A[0,​2,​3,​4]-B[0,​2,​3,​4]
SGFMF32A-3-P[50-150/1]-S[60-150/1]-Q[60-150/1]-A[0,​2,​3,​4]-B[0,​2,​3,​4]-C[0,​2,​3,​4]
SGFMF32A-4-P[50-150/1]-S[60-150/1]-Q[60-150/1]-A[0,​2,​3,​4]-B[0,​2,​3,​4]-C[0,​2,​3,​4]-D[0,​2,​3,​4]
SGFMF32A-5-P[50-150/1]-S[60-150/1]-Q[60-150/1]-A[0,​2,​3,​4]-B[0,​2,​3,​4]-C[0,​2,​3,​4]-D[0,​2,​3,​4]-E[0,​2,​3,​4]
SGFMF40A-2-P[60-150/1]-S[70-150/1]-Q[70-150/1]-A[0,​3,​4,​6]-B[0,​3,​4,​6]
SGFMF40A-3-P[60-150/1]-S[70-150/1]-Q[70-150/1]-A[0,​3,​4,​6]-B[0,​3,​4,​6]-C[0,​3,​4,​6]
SGFMF40A-4-P[60-150/1]-S[70-150/1]-Q[70-150/1]-A[0,​3,​4,​6]-B[0,​3,​4,​6]-C[0,​3,​4,​6]-D[0,​3,​4,​6]
SGFMF40A-5-P[60-150/1]-S[70-150/1]-Q[70-150/1]-A[0,​3,​4,​6]-B[0,​3,​4,​6]-C[0,​3,​4,​6]-D[0,​3,​4,​6]-E[0,​3,​4,​6]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Holes / Serial Holes H Material (Main Body) Surface Treatment Pipe End Type, First Port Shape of Piping End Part The Second Opening Inlet-1 Thread Size Inlet-2 Thread Size Outlet Type Pitch P
(mm)
Pipe End Type Left End Dimension S
(mm)
Right End Dimension Q
(mm)
Thread Dia. Selection [A] 0 (No Hole) 1 (1/8) 2 (1/4) 3 (3/8) 4 (1/2) 5 (M5) 6 (3/4) Thread Dia. Selection [B] 0 (No Hole) 1 (1/8) 2 (1/4) 3 (3/8) 4 (1/2) 5 (M5) 6 (3/4) Thread Dia. Selection [C] 0 (No Hole) 1 (1/8) 2 (1/4) 3 (3/8) 4 (1/2) 5 (M5) 6 (3/4) Thread Dia. Selection [D] 0 (No Hole) 1 (1/8) 2 (1/4) 3 (3/8) 4 (1/2) 5 (M5) 6 (3/4) Thread Dia. Selection [E] 0 (No Hole) 1 (1/8) 2 (1/4) 3 (3/8) 4 (1/2) 5 (M5) 6 (3/4)
1 Piece(s)

12 Days or more

102[Steel] 1025 Carbon SteelTrivalent Chromate[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)1/2B1/2B[Rc/R Threads] Tapped Socket35 ~ 150Both Ends Threaded35 ~ 15035 ~ 1500 ~ 50 ~ 5---
1 Piece(s)

12 Days or more

103[Steel] 1025 Carbon SteelTrivalent Chromate[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)1/2B1/2B[Rc/R Threads] Tapped Socket35 ~ 150Both Ends Threaded35 ~ 15035 ~ 1500 ~ 50 ~ 50 ~ 5--
1 Piece(s)

12 Days or more

104[Steel] 1025 Carbon SteelTrivalent Chromate[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)1/2B1/2B[Rc/R Threads] Tapped Socket35 ~ 150Both Ends Threaded35 ~ 15035 ~ 1500 ~ 50 ~ 50 ~ 50 ~ 5-
1 Piece(s)

12 Days or more

105[Steel] 1025 Carbon SteelTrivalent Chromate[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)1/2B1/2B[Rc/R Threads] Tapped Socket35 ~ 150Both Ends Threaded35 ~ 15035 ~ 1500 ~ 50 ~ 50 ~ 50 ~ 50 ~ 5
1 Piece(s)

12 Days or more

102[Steel] 1025 Carbon SteelTrivalent Chromate[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)3/4B3/4B[Rc/R Threads] Tapped Socket35 ~ 150Both Ends Threaded35 ~ 15035 ~ 1500 ~ 50 ~ 5---
1 Piece(s)

12 Days or more

103[Steel] 1025 Carbon SteelTrivalent Chromate[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)3/4B3/4B[Rc/R Threads] Tapped Socket35 ~ 150Both Ends Threaded35 ~ 15035 ~ 1500 ~ 50 ~ 50 ~ 5--
1 Piece(s)

12 Days or more

104[Steel] 1025 Carbon SteelTrivalent Chromate[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)3/4B3/4B[Rc/R Threads] Tapped Socket35 ~ 150Both Ends Threaded35 ~ 15035 ~ 1500 ~ 50 ~ 50 ~ 50 ~ 5-
1 Piece(s)

12 Days or more

105[Steel] 1025 Carbon SteelTrivalent Chromate[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)3/4B3/4B[Rc/R Threads] Tapped Socket35 ~ 150Both Ends Threaded35 ~ 15035 ~ 1500 ~ 50 ~ 50 ~ 50 ~ 50 ~ 5
1 Piece(s)

12 Days or more

102[Steel] 1025 Carbon SteelTrivalent Chromate[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)1B1B[Rc/R Threads] Tapped Socket40 ~ 150Both Ends Threaded40 ~ 15040 ~ 1500 ~ 30 ~ 3---
1 Piece(s)

12 Days or more

103[Steel] 1025 Carbon SteelTrivalent Chromate[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)1B1B[Rc/R Threads] Tapped Socket40 ~ 150Both Ends Threaded40 ~ 15040 ~ 1500 ~ 30 ~ 30 ~ 3--
1 Piece(s)

12 Days or more

104[Steel] 1025 Carbon SteelTrivalent Chromate[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)1B1B[Rc/R Threads] Tapped Socket40 ~ 150Both Ends Threaded40 ~ 15040 ~ 1500 ~ 30 ~ 30 ~ 30 ~ 3-
1 Piece(s)

12 Days or more

105[Steel] 1025 Carbon SteelTrivalent Chromate[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)1B1B[Rc/R Threads] Tapped Socket40 ~ 150Both Ends Threaded40 ~ 15040 ~ 1500 ~ 30 ~ 30 ~ 30 ~ 30 ~ 3
1 Piece(s)

12 Days or more

102[Steel] 1025 Carbon SteelTrivalent Chromate[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)1 1/4B1 1/4B[Rc/R Threads] Tapped Socket50 ~ 150Both Ends Threaded50 ~ 15050 ~ 1500 ~ 40 ~ 4---
1 Piece(s)

12 Days or more

103[Steel] 1025 Carbon SteelTrivalent Chromate[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)1 1/4B1 1/4B[Rc/R Threads] Tapped Socket50 ~ 150Both Ends Threaded50 ~ 15050 ~ 1500 ~ 40 ~ 40 ~ 4--
1 Piece(s)

12 Days or more

104[Steel] 1025 Carbon SteelTrivalent Chromate[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)1 1/4B1 1/4B[Rc/R Threads] Tapped Socket50 ~ 150Both Ends Threaded50 ~ 15050 ~ 1500 ~ 40 ~ 40 ~ 40 ~ 4-
1 Piece(s)

12 Days or more

105[Steel] 1025 Carbon SteelTrivalent Chromate[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)1 1/4B1 1/4B[Rc/R Threads] Tapped Socket50 ~ 150Both Ends Threaded50 ~ 15050 ~ 1500 ~ 40 ~ 40 ~ 40 ~ 40 ~ 4
1 Piece(s)

12 Days or more

102[Steel] 1025 Carbon SteelTrivalent Chromate[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)1 1/2B1 1/2B[Rc/R Threads] Tapped Socket60 ~ 150Both Ends Threaded50 ~ 15060 ~ 1500 ~ 60 ~ 6---
1 Piece(s)

12 Days or more

103[Steel] 1025 Carbon SteelTrivalent Chromate[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)1 1/2B1 1/2B[Rc/R Threads] Tapped Socket60 ~ 150Both Ends Threaded60 ~ 15060 ~ 1500 ~ 60 ~ 60 ~ 60 ~ 60 ~ 6
1 Piece(s)

12 Days or more

104[Steel] 1025 Carbon SteelTrivalent Chromate[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)1 1/2B1 1/2B[Rc/R Threads] Tapped Socket60 ~ 150Both Ends Threaded60 ~ 15060 ~ 1500 ~ 60 ~ 60 ~ 60 ~ 6-
1 Piece(s)

12 Days or more

105[Steel] 1025 Carbon SteelTrivalent Chromate[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)1 1/2B1 1/2B[Rc/R Threads] Tapped Socket60 ~ 150Both Ends Threaded60 ~ 15060 ~ 1500 ~ 60 ~ 60 ~ 60 ~ 60 ~ 6
1 Piece(s)

12 Days or more

102[Steel] 1025 Carbon SteelElectroless Nickel Plating[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)1/2B1/2B[Rc/R Threads] Tapped Socket35 ~ 150Both Ends Threaded35 ~ 15035 ~ 1500 ~ 50 ~ 5---
1 Piece(s)

12 Days or more

103[Steel] 1025 Carbon SteelElectroless Nickel Plating[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)1/2B1/2B[Rc/R Threads] Tapped Socket35 ~ 150Both Ends Threaded35 ~ 15035 ~ 1500 ~ 50 ~ 50 ~ 5--
1 Piece(s)

12 Days or more

104[Steel] 1025 Carbon SteelElectroless Nickel Plating[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)1/2B1/2B[Rc/R Threads] Tapped Socket35 ~ 150Both Ends Threaded35 ~ 15035 ~ 1500 ~ 50 ~ 50 ~ 50 ~ 5-
1 Piece(s)

12 Days or more

105[Steel] 1025 Carbon SteelElectroless Nickel Plating[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)1/2B1/2B[Rc/R Threads] Tapped Socket35 ~ 150Both Ends Threaded35 ~ 15035 ~ 1500 ~ 50 ~ 50 ~ 50 ~ 50 ~ 5
1 Piece(s)

12 Days or more

102[Steel] 1025 Carbon SteelElectroless Nickel Plating[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)3/4B3/4B[Rc/R Threads] Tapped Socket35 ~ 150Both Ends Threaded35 ~ 15035 ~ 1500 ~ 50 ~ 5---
1 Piece(s)

12 Days or more

103[Steel] 1025 Carbon SteelElectroless Nickel Plating[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)3/4B3/4B[Rc/R Threads] Tapped Socket35 ~ 150Both Ends Threaded35 ~ 15035 ~ 1500 ~ 50 ~ 50 ~ 5--
1 Piece(s)

12 Days or more

104[Steel] 1025 Carbon SteelElectroless Nickel Plating[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)3/4B3/4B[Rc/R Threads] Tapped Socket35 ~ 150Both Ends Threaded35 ~ 15035 ~ 1500 ~ 50 ~ 50 ~ 50 ~ 5-
1 Piece(s)

12 Days or more

105[Steel] 1025 Carbon SteelElectroless Nickel Plating[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)3/4B3/4B[Rc/R Threads] Tapped Socket35 ~ 150Both Ends Threaded35 ~ 15035 ~ 1500 ~ 50 ~ 50 ~ 50 ~ 50 ~ 5
1 Piece(s)

12 Days or more

102[Steel] 1025 Carbon SteelElectroless Nickel Plating[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)1B1B[Rc/R Threads] Tapped Socket40 ~ 150Both Ends Threaded40 ~ 15040 ~ 1500 ~ 30 ~ 3---
1 Piece(s)

12 Days or more

103[Steel] 1025 Carbon SteelElectroless Nickel Plating[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)1B1B[Rc/R Threads] Tapped Socket40 ~ 150Both Ends Threaded40 ~ 15040 ~ 1500 ~ 30 ~ 30 ~ 3--
1 Piece(s)

12 Days or more

104[Steel] 1025 Carbon SteelElectroless Nickel Plating[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)1B1B[Rc/R Threads] Tapped Socket40 ~ 150Both Ends Threaded40 ~ 15040 ~ 1500 ~ 30 ~ 30 ~ 30 ~ 3-
1 Piece(s)

12 Days or more

105[Steel] 1025 Carbon SteelElectroless Nickel Plating[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)1B1B[Rc/R Threads] Tapped Socket40 ~ 150Both Ends Threaded40 ~ 15040 ~ 1500 ~ 30 ~ 30 ~ 30 ~ 30 ~ 3
1 Piece(s)

12 Days or more

102[Steel] 1025 Carbon SteelElectroless Nickel Plating[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)1 1/4B1 1/4B[Rc/R Threads] Tapped Socket50 ~ 150Both Ends Threaded50 ~ 15050 ~ 1500 ~ 40 ~ 4---
1 Piece(s)

12 Days or more

103[Steel] 1025 Carbon SteelElectroless Nickel Plating[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)1 1/4B1 1/4B[Rc/R Threads] Tapped Socket50 ~ 150Both Ends Threaded50 ~ 15050 ~ 1500 ~ 40 ~ 40 ~ 4--
1 Piece(s)

12 Days or more

104[Steel] 1025 Carbon SteelElectroless Nickel Plating[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)1 1/4B1 1/4B[Rc/R Threads] Tapped Socket50 ~ 150Both Ends Threaded50 ~ 15050 ~ 1500 ~ 40 ~ 40 ~ 40 ~ 4-
1 Piece(s)

12 Days or more

105[Steel] 1025 Carbon SteelElectroless Nickel Plating[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)1 1/4B1 1/4B[Rc/R Threads] Tapped Socket50 ~ 150Both Ends Threaded50 ~ 15050 ~ 1500 ~ 40 ~ 40 ~ 40 ~ 40 ~ 4
1 Piece(s)

12 Days or more

102[Steel] 1025 Carbon SteelElectroless Nickel Plating[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)1 1/2B1 1/2B[Rc/R Threads] Tapped Socket40 ~ 150Both Ends Threaded60 ~ 15040 ~ 1500 ~ 60 ~ 6---
1 Piece(s)

12 Days or more

103[Steel] 1025 Carbon SteelElectroless Nickel Plating[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)1 1/2B1 1/2B[Rc/R Threads] Tapped Socket60 ~ 150Both Ends Threaded60 ~ 15060 ~ 1500 ~ 60 ~ 60 ~ 6--
1 Piece(s)

12 Days or more

104[Steel] 1025 Carbon SteelElectroless Nickel Plating[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)1 1/2B1 1/2B[Rc/R Threads] Tapped Socket60 ~ 150Both Ends Threaded60 ~ 15060 ~ 1500 ~ 60 ~ 60 ~ 60 ~ 6-
1 Piece(s)

12 Days or more

105[Steel] 1025 Carbon SteelElectroless Nickel Plating[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)1 1/2B1 1/2B[Rc/R Threads] Tapped Socket60 ~ 150Both Ends Threaded60 ~ 15060 ~ 1500 ~ 60 ~ 60 ~ 60 ~ 60 ~ 6
1 Piece(s)

12 Days or more

102[Steel] 1025 Carbon SteelTrivalent Chromate[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1/2B1/2B[Rc/R Threads] Tapped Socket35 ~ 150Both Ends Tapped45 ~ 15045 ~ 1500 ~ 50 ~ 5---
1 Piece(s)

12 Days or more

103[Steel] 1025 Carbon SteelTrivalent Chromate[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1/2B1/2B[Rc/R Threads] Tapped Socket35 ~ 150Both Ends Tapped45 ~ 15045 ~ 1500 ~ 50 ~ 50 ~ 5--
1 Piece(s)

12 Days or more

104[Steel] 1025 Carbon SteelTrivalent Chromate[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1/2B1/2B[Rc/R Threads] Tapped Socket35 ~ 150Both Ends Tapped45 ~ 15045 ~ 1500 ~ 50 ~ 50 ~ 50 ~ 5-
1 Piece(s)

12 Days or more

105[Steel] 1025 Carbon SteelTrivalent Chromate[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1/2B1/2B[Rc/R Threads] Tapped Socket35 ~ 150Both Ends Tapped45 ~ 15045 ~ 1500 ~ 50 ~ 50 ~ 50 ~ 50 ~ 5
1 Piece(s)

12 Days or more

102[Steel] 1025 Carbon SteelTrivalent Chromate[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)3/4B3/4B[Rc/R Threads] Tapped Socket35 ~ 150Both Ends Tapped45 ~ 15045 ~ 1500 ~ 50 ~ 5---
1 Piece(s)

12 Days or more

103[Steel] 1025 Carbon SteelTrivalent Chromate[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)3/4B3/4B[Rc/R Threads] Tapped Socket35 ~ 150Both Ends Tapped45 ~ 15045 ~ 1500 ~ 50 ~ 50 ~ 5--
1 Piece(s)

12 Days or more

104[Steel] 1025 Carbon SteelTrivalent Chromate[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)3/4B3/4B[Rc/R Threads] Tapped Socket35 ~ 150Both Ends Tapped45 ~ 15045 ~ 1500 ~ 50 ~ 50 ~ 50 ~ 5-
1 Piece(s)

12 Days or more

105[Steel] 1025 Carbon SteelTrivalent Chromate[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)3/4B3/4B[Rc/R Threads] Tapped Socket35 ~ 150Both Ends Tapped45 ~ 15045 ~ 1500 ~ 50 ~ 50 ~ 50 ~ 50 ~ 5
1 Piece(s)

12 Days or more

102[Steel] 1025 Carbon SteelTrivalent Chromate[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1B1B[Rc/R Threads] Tapped Socket40 ~ 150Both Ends Tapped50 ~ 15050 ~ 1500 ~ 30 ~ 3---
1 Piece(s)

12 Days or more

103[Steel] 1025 Carbon SteelTrivalent Chromate[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1B1B[Rc/R Threads] Tapped Socket40 ~ 150Both Ends Tapped50 ~ 15050 ~ 1500 ~ 30 ~ 30 ~ 3--
1 Piece(s)

12 Days or more

104[Steel] 1025 Carbon SteelTrivalent Chromate[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1B1B[Rc/R Threads] Tapped Socket40 ~ 150Both Ends Tapped50 ~ 15050 ~ 1500 ~ 30 ~ 30 ~ 30 ~ 3-
1 Piece(s)

12 Days or more

105[Steel] 1025 Carbon SteelTrivalent Chromate[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1B1B[Rc/R Threads] Tapped Socket40 ~ 150Both Ends Tapped50 ~ 15050 ~ 1500 ~ 30 ~ 30 ~ 30 ~ 30 ~ 3
1 Piece(s)

12 Days or more

102[Steel] 1025 Carbon SteelTrivalent Chromate[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1 1/4B1 1/4B[Rc/R Threads] Tapped Socket50 ~ 150Both Ends Tapped60 ~ 15060 ~ 1500 ~ 40 ~ 4---
1 Piece(s)

12 Days or more

103[Steel] 1025 Carbon SteelTrivalent Chromate[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1 1/4B1 1/4B[Rc/R Threads] Tapped Socket50 ~ 150Both Ends Tapped60 ~ 15060 ~ 1500 ~ 40 ~ 40 ~ 4--
1 Piece(s)

12 Days or more

104[Steel] 1025 Carbon SteelTrivalent Chromate[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1 1/4B1 1/4B[Rc/R Threads] Tapped Socket50 ~ 150Both Ends Tapped60 ~ 15060 ~ 1500 ~ 40 ~ 40 ~ 40 ~ 4-
1 Piece(s)

12 Days or more

105[Steel] 1025 Carbon SteelTrivalent Chromate[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1 1/4B1 1/4B[Rc/R Threads] Tapped Socket50 ~ 150Both Ends Tapped60 ~ 15060 ~ 1500 ~ 40 ~ 40 ~ 40 ~ 40 ~ 4
1 Piece(s)

12 Days or more

102[Steel] 1025 Carbon SteelTrivalent Chromate[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1 1/2B1 1/2B[Rc/R Threads] Tapped Socket60 ~ 150Both Ends Tapped70 ~ 15070 ~ 1500 ~ 60 ~ 6---
1 Piece(s)

12 Days or more

103[Steel] 1025 Carbon SteelTrivalent Chromate[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1 1/2B1 1/2B[Rc/R Threads] Tapped Socket60 ~ 150Both Ends Tapped70 ~ 15070 ~ 1500 ~ 60 ~ 60 ~ 6--
1 Piece(s)

12 Days or more

104[Steel] 1025 Carbon SteelTrivalent Chromate[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1 1/2B1 1/2B[Rc/R Threads] Tapped Socket60 ~ 150Both Ends Tapped70 ~ 15070 ~ 1500 ~ 60 ~ 60 ~ 60 ~ 6-
1 Piece(s)

12 Days or more

105[Steel] 1025 Carbon SteelTrivalent Chromate[Rc/R Threads] Tapped Type (Rc)[Rc/R Threads] Tapped Type (Rc)1 1/2B1 1/2B[Rc/R Threads] Tapped Socket60 ~ 150Both Ends Tapped70 ~ 15070 ~ 1500 ~ 60 ~ 60 ~ 60 ~ 60 ~ 6

Loading...

More Information

■Applicable Fluid Water, Air
 

Basic Information

Type Piping Manifold Thread Nominal 1

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.