(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adaptors - Straight Fitting, Male, PT Threaded, PF Tapped

Hydraulic Hose Adaptors - Straight Fitting, Male, PT Threaded, PF Tapped

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Adapter fittings for hydraulic hoses.

  • inCAD Components
Hydralic Fittings - Straight, Male, PT Threaded, PF Tapped:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
YCPFG1035 Carbon SteelTrivalent Chromate
YCPFGS304 Stainless Steel-

Specifications

Part Number
YCPT11
Part NumberT
R(PT)
F
G(PF)
L12B
TypeNo.
YCPFG
YCPFGS
11F1/81/83110614
12F1/81/43410819
21F1/41/83413614
22F1/41/43813819
23F1/43/83913822
32F3/81/43915819
33F3/83/84215822

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
YCPFG11F
YCPFG12F
YCPFG21F
YCPFG22F
YCPFG23F
YCPFG32F
YCPFG33F
YCPFGS11F
YCPFGS22F
YCPFGS33F
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Nominal of Thread T Nominal Thread F/T2
1 Piece(s)Available

8 Days or more

10[Steel] 1035 Carbon SteelR1/8G1/8
1 Piece(s)Available

8 Days or more

10[Steel] 1035 Carbon SteelR1/8G1/4
1 Piece(s)Available

8 Days or more

10[Steel] 1035 Carbon SteelR1/4G1/8
1 Piece(s)Available

Same day

Stock

10[Steel] 1035 Carbon SteelR1/4G1/4
1 Piece(s)Available

8 Days or more

10[Steel] 1035 Carbon SteelR1/4G3/8
1 Piece(s)Available

8 Days or more

10[Steel] 1035 Carbon SteelR3/8G1/4
1 Piece(s)Available

8 Days or more

10[Steel] 1035 Carbon SteelR3/8G3/8
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR1/8G1/8
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR1/4G1/4
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR3/8G3/8

Loading...

  1. 1

More Information

■Specifications Applicable Fluids Oil, Water
Max. Operating Pressure: 20.6MPa (210kgf/cm2 or less)
 

Basic Information

Shape Straight Connection Thread Type Male thread× Female thread Connecting Thread Type M1 PT
Connecting Thread Type M2 PF Shape Straight, Male

Additional Products in this Category

Complementary Products

Tech Support