(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
This is Socket used for Pipe Manifolds.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment |
SGSM | SGP* | Trivalent Chromate |
SUSM | 304 Stainless Steel * | - |
Part Number |
SGSM3 SGSK2 |
Part Number | R (PT) | E | A | V | d | D | (L) | ||
Type | No. | SGSM | SUSM | ||||||
SGSM SUSM | 5 | M5 | 4 | 5.9 | 6 | 1.5 | 1.5 | 5 | 7.5 |
1 | 1/8 | 5 | 10 | 10.5 | 6.5 | 5.7 | 9.5 | 10 | |
2 | 1/4 | 6 | 11 | 13.8 | 9.2 | 7.8 | 12.8 | 15 | |
3 | 3/8 | 6 | 12 | 17.3 | 12.7 | 10.9 | 16.3 | 17 | |
4 | 1/2 | 7 | 13 | 21.7 | 16.1 | 16.1 | 20.7 | 20 | |
6 | 3/4 | 8 | 13.5 | 27.2 | 21.6 | 21.4 | 26.2 | 23 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
SGSM1 |
SGSM2 |
SGSM3 |
SGSM4 |
SGSM5 |
SGSM6 |
SUSM1 |
SUSM2 |
SUSM3 |
SUSM4 |
SUSM5 |
SUSM6 |
Loading...
Type | Fittings for manifolds | Pipe End Type, First Port | Plug Welding | Fitting Type | Sockets |
---|---|---|---|---|---|
Thread Nominal | 1 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy