(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mounting Nuts for Leveling Mounts

Mounting Nuts for Adjustment Pads:Related Image
・Materials
[ M ] Material: 1018 Carbon Steel
[ S ] Surface Treatment: Trivalent Chromate

Specifications

Part Number-B
FJTP16-80
Part NumberBCDEFGd
TypeM (Coarse)
FJTP12404028282106
6042228
1650503636313
805626
2050363616
805626

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FJTP12-40
FJTP12-60
FJTP16-50
FJTP16-80
FJTP20-50
FJTP20-80
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPlumbing Thread Nominal M Dimension B
(mm)
1 Piece(s)Available

8 Days or more

101240
1 Piece(s)Available

8 Days or more

101260
1 Piece(s)Available

8 Days or more

101650
1 Piece(s)Available

8 Days or more

101680
1 Piece(s)Available

8 Days or more

102050
1 Piece(s)Available

8 Days or more

102080

Loading...

  1. 1

More Information

■Feature
Hex nuts do not fall off as they are swaged on.

Example

Mounting Nuts for Adjustment Pads:Related Image
 

Basic Information

Material 1018 Carbon Steel Surface Treatment Trivalent Chromate Type Mounting Nuts for Leveling Mounts

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.