(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Mounting Plates for Leveling Mounts

Mounting Plates for Leveling Mounts

Click this image to zoom it.

Move the mouse over the image to zoom

Mounting Plates for Adjustment Pads:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
FJKP_1018 Carbon SteelTrivalent Chromate
FJKP_S304 Stainless Steel-

Specifications

Part Number-t
FJKPN16-3.2
Part Numbert ThicknessABCLL1Applicable Leveling Mount
TypeNo.FJKP_FJKP_S
FJKPF
(Steel)
FJKPFS
(Stainless Steel)
122
3.2
222.519229565NFJN12
(Click here)
12L130100
162524249565NFJN16
(Click here)
16L130100
2028309565NFJN20
(Click here)
20L130100
FJKPN
(Steel)
FJKPNS
(Stainless Steel)
122
3.2
222.519209565FJFN12
(Click here)
12L130100
1625249565FJFN16
(Click here)
16L130100
2028309565FJFN20
(Click here)
20L130100
FJKPG (Steel)
FJKPGS (Stainless Steel)
122
3.2
222.519259565FJGN12
(Click here)
12L130100
162524279565FJGN16
(Click here)
16L130100
[ ! ]For FJKPN and FJKPNS, t=2 when t dimension is not specified.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FJKPF12-2
FJKPF12-3.2
FJKPF12L-2
FJKPF12L-3.2
FJKPF16-2
FJKPF16-3.2
FJKPF16L-2
FJKPF16L-3.2
FJKPF20-2
FJKPF20-3.2
FJKPF20L-2
FJKPF20L-3.2
FJKPFS12-2
FJKPFS12L-2
FJKPFS16-2
FJKPFS16L-2
FJKPFS20-2
FJKPFS20L-2
FJKPG12-2
FJKPG12-3.2
FJKPG12L-2
FJKPG12L-3.2
FJKPG16-2
FJKPG16-3.2
FJKPG16L-2
FJKPG16L-3.2
FJKPGS12-2
FJKPGS12L-2
FJKPGS16-2
FJKPGS16L-2
FJKPN12
FJKPN12-2
FJKPN12-3.2
FJKPN12L
FJKPN12L-2
FJKPN12L-3.2
FJKPN16
FJKPN16-2
FJKPN16-3.2
FJKPN16L
FJKPN16L-2
FJKPN16L-3.2
FJKPN20
FJKPN20-2
FJKPN20-3.2
FJKPN20L
FJKPN20L-2
FJKPN20L-3.2
FJKPNS12
FJKPNS12-2
FJKPNS12L
FJKPNS12L-2
FJKPNS16
FJKPNS16-2
FJKPNS16L
FJKPNS16L-2
FJKPNS20
FJKPNS20-2
FJKPNS20L
FJKPNS20L-2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment Overall Length L
(mm)
Thickness T(t)
(mm)
Applicable Leveling Mounts
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate952NFJN12
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate953.2NFJN12
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate1302NFJN12
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate1303.2NFJN12
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate952NFJN16
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate953.2NFJN16
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate1302NFJN16
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate1303.2NFJN16
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate952NFJN20
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate953.2NFJN20
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate1302NFJN20
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate1303.2NFJN20
1 Piece(s)Available

8 Days or more

10304 Stainless Steel-952NFJN12
1 Piece(s)Available

8 Days or more

10304 Stainless Steel-1302NFJN12
1 Piece(s)Available

8 Days or more

10304 Stainless Steel-952NFJN16
1 Piece(s)Available

8 Days or more

10304 Stainless Steel-1302NFJN16
1 Piece(s)Available

8 Days or more

10304 Stainless Steel-952NFJN20
1 Piece(s)Available

8 Days or more

10304 Stainless Steel-1302NFJN20
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate952FJGN12
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate953.2FJGN12
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate1302FJGN12
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate1303.2FJGN12
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate952FJGN16
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate953.2FJGN16
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate1302FJGN16
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate1303.2FJGN16
1 Piece(s)Available

8 Days or more

10304 Stainless Steel-952FJGN12
1 Piece(s)Available

8 Days or more

10304 Stainless Steel-1302FGJN12
1 Piece(s)Available

8 Days or more

10304 Stainless Steel-952FGJN16
1 Piece(s)Available

8 Days or more

10304 Stainless Steel-1302FGJN16
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate95-FJFN12
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate952FJFN12
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate953.2FJFN12
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate130-FJFN12
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate1302FJFN12
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate1303.2FJFN12
1 Piece(s)Available

Same day

Stock

101018 Carbon SteelTrivalent Chromate95-FJFN16
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate952FJFN16
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate953.2FJFN16
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate130-FJFN16
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate1302FJFN16
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate1303.2FJFN16
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate95-FJFN20
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate952FJFN20
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate953.2FJFN20
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate130-FJFN20
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate1302FJFN20
1 Piece(s)Available

8 Days or more

101018 Carbon SteelTrivalent Chromate1303.2FJFN20
1 Piece(s)Available

8 Days or more

10304 Stainless Steel-95-FJFN12
1 Piece(s)Available

8 Days or more

10304 Stainless Steel-952FJFN12
1 Piece(s)Available

8 Days or more

10304 Stainless Steel-130-FJFN12
1 Piece(s)Available

8 Days or more

10304 Stainless Steel-1302FJFN12
1 Piece(s)Available

8 Days or more

10304 Stainless Steel-95-FJFN16
1 Piece(s)Available

8 Days or more

10304 Stainless Steel-952FJFN16
1 Piece(s)Available

8 Days or more

10304 Stainless Steel-130-FJFN16
1 Piece(s)Available

8 Days or more

10304 Stainless Steel-1302FJFN16
1 Piece(s)Available

8 Days or more

10304 Stainless Steel-95-FJFN20
1 Piece(s)Available

8 Days or more

10304 Stainless Steel-952FJFN20
1 Piece(s)Available

8 Days or more

10304 Stainless Steel-130-FJFN20
1 Piece(s)Available

8 Days or more

10304 Stainless Steel-1302FJFN20

Loading...

  1. 1
 

Basic Information

Type Mounting Plates for Leveling Mounts

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.