(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The hollow part of the large head taper type is a bolt hole, which improves maintainability compared to press fitting.
Has the typically shaped head (Tapered) and can be characterized by low cost-availability and a wealth of variations.
Part Number
Configured Part Number is shown.
Material No. | [ M ]Material | [ S ]Surface Treatment | [ H ]Hardness | Standard | Compact | Shape Code | |
P Configurable | P, L, B Configurable | P, L, B Configurable | |||||
① | O1 Tool Steel | - | Treated Hardness: 60 ~ 63HRC | JPT | FPT | FPTC | MA (Round) MD (Diamond) |
② | O1 Tool Steel | Hard Chrome Plating | Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~ | - | GFPT | - | |
③ | SKS3 Tool Steel or Equiv. | - | - | - | BFPT | - | |
④ | 304 Stainless Steel | - | - | SJPT | SFPT | SFPTC | |
⑤ | 304 Stainless Steel | Hard Chrome Plating | Plating Hardness: 750HV~ | HJPT | HFPT | - | |
⑥ | 440C or 420 Stainless Steel | - | Treated Hardness: 50~55HRC | CJPT | CFPT | - |
Part Number | - | P | - | L | - | B | ||||
Type | Shape | D | ||||||||
JPT FPT FPTC | MA MA MA | 10 10 12 | - - - | 14.00 P14.00 P13.00 | - - | L15 L6 | - - | B6.0 B3.0 |
D | g6 | d | d1 | H | Applicable Screw M |
10 | -0.005 -0.014 | 4.5 | 8 | 5 | M4 |
12 | -0.006 -0.017 | 5.5 | 9.5 | 6.5 | M5 |
13 | 6.6 | 11 | 7.5 | M6 | |
16 | 9 | 14 | 10 | M8 | |
20 | -0.007 -0.020 |
Part Number | P 0.01mm Increment | L | B | C | m | (W) | ||
Type | Shape | D | ||||||
JPT SJPT HJPT CJPT | MA (Round) MD (Diamond) | 10 | 14.00~17.00 | 15 | 10 | 2 | 4 | 4 |
12 | 15.00~18.00 | 5 | ||||||
13 | 17.00~20.00 | 22 | 5.5 | |||||
16 | 20.00~27.00 | 3 | 5 | 7 | ||||
20 | 23.00~30.00 | 30 | 15 | 9 |
Part Number | P 0.01mm Increment | L 1mm Increment | B 0.1mm Increment | C | m | (W) | ||
Type | Shape | D | ||||||
FPT GFPT BFPT SFPT HFPT CFPT | MA (Round) MD (Diamond) | 10 | 14.00~17.00 | 5~20 | 4.0~20.0 | 2 | 4 | 4 |
12 | 15.00~18.00 | 6~24 | 7.0~20.0 | 5 | ||||
13 | 17.00~20.00 | 6~26 | 8.0~20.0 | 5.5 | ||||
16 | 20.00~27.00 | 7~32 | 8.0~20.0 | 3 | 5 | 7 | ||
20 | 23.00~30.00 | 8~40 | 8.0~20.0 | 9 |
Part Number | P 0.01mm Increment | L 1mm Increment | B 0.1mm Increment | C | m | (W) | ||
Type | Shape | D | ||||||
FPTC SFPTC | MA (Round) MD (Diamond) | 10 | 11.00~15.00 | 5~14 | 3.0~16.0 | 0.5 | 2 | 4 |
12 | 13.00~17.00 | 6~15 | 3.0~18.0 | 5 | ||||
13 | 14.00~18.00 | 6~16 | 3.0~20.0 | 5.5 | ||||
16 | 17.00~21.00 | 7~18 | 3.0~20.0 | 3 | 7 | |||
20 | 21.00~25.00 | 8~20 | 3.0~20.0 | 9 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
BFPTMA10-P[14-17/0.01]-L[5-20/1]-B[4-20/0.1] |
BFPTMA12-P[15-18/0.01]-L[6-24/1]-B[7-20/0.1] |
BFPTMA13-P[17-20/0.01]-L[6-26/1]-B[8-20/0.1] |
BFPTMA16-P[20-27/0.01]-L[7-32/1]-B[8-20/0.1] |
BFPTMA20-P[23-30/0.01]-L[8-40/1]-B[8-20/0.1] |
CFPTMA10-P[14-17/0.01]-L[5-20/1]-B[4-20/0.1] |
CFPTMA12-P[15-18/0.01]-L[6-24/1]-B[7-20/0.1] |
CFPTMA13-P[17-20/0.01]-L[6-26/1]-B[8-20/0.1] |
CFPTMA16-P[20-27/0.01]-L[7-32/1]-B[8-20/0.1] |
CFPTMA20-P[23-30/0.01]-L[8-40/1]-B[8-20/0.1] |
CFPTMD10-P[14-17/0.01]-L[5-20/1]-B[4-20/0.1] |
CFPTMD12-P[15-18/0.01]-L[6-24/1]-B[7-20/0.1] |
CFPTMD13-P[17-20/0.01]-L[6-26/1]-B[8-20/0.1] |
CFPTMD16-P[20-27/0.01]-L[7-32/1]-B[8-20/0.1] |
CFPTMD20-P[23-30/0.01]-L[8-40/1]-B[8-20/0.1] |
CJPTMA10-[14-17/0.01] |
CJPTMA12-[15-18/0.01] |
CJPTMA13-[17-20/0.01] |
CJPTMA16-[20-27/0.01] |
CJPTMA20-[23-30/0.01] |
CJPTMD10-[14-17/0.01] |
CJPTMD12-[15-18/0.01] |
CJPTMD13-[17-20/0.01] |
CJPTMD16-[20-27/0.01] |
CJPTMD20-[23-30/0.01] |
FPTCMA10-P[11-15/0.01]-L[5-14/1]-B[3-16/0.1] |
FPTCMA12-P[13-17/0.01]-L[6-15/1]-B[3-18/0.1] |
FPTCMA13-P[14-18/0.01]-L[6-16/1]-B[3-20/0.1] |
FPTCMA16-P[17-21/0.01]-L[7-18/1]-B[3-20/0.1] |
FPTCMA20-P[21-25/0.01]-L[8-20/1]-B[3-20/0.1] |
FPTCMD10-P[11-15/0.01]-L[5-14/1]-B[3-16/0.1] |
FPTCMD12-P[13-17/0.01]-L[6-15/1]-B[3-18/0.1] |
FPTCMD13-P[14-18/0.01]-L[6-16/1]-B[3-20/0.1] |
FPTCMD16-P[17-21/0.01]-L[7-18/1]-B[3-20/0.1] |
FPTCMD20-P[21-25/0.01]-L[8-20/1]-B[3-20/0.1] |
FPTMA10-P[14-17/0.01]-L[5-20/1]-B[4-20/0.1] |
FPTMA12-P[15-18/0.01]-L[6-24/1]-B[7-20/0.1] |
FPTMA13-P[17-20/0.01]-L[6-26/1]-B[8-20/0.1] |
FPTMA16-P[20-27/0.01]-L[7-32/1]-B[8-20/0.1] |
FPTMA20-P[23-30/0.01]-L[8-40/1]-B[8-20/0.1] |
FPTMD10-P[14-17/0.01]-L[5-20/1]-B[4-20/0.1] |
FPTMD12-P[15-18/0.01]-L[6-24/1]-B[7-20/0.1] |
FPTMD13-P[17-20/0.01]-L[6-26/1]-B[8-20/0.1] |
FPTMD16-P[20-27/0.01]-L[7-32/1]-B[8-20/0.1] |
FPTMD20-P[23-30/0.01]-L[8-40/1]-B[8-20/0.1] |
GFPTMA10-P[14-17/0.01]-L[5-20/1]-B[4-20/0.1] |
GFPTMA12-P[15-18/0.01]-L[6-24/1]-B[7-20/0.1] |
GFPTMA13-P[17-20/0.01]-L[6-26/1]-B[8-20/0.1] |
GFPTMA16-P[20-27/0.01]-L[7-32/1]-B[8-20/0.1] |
GFPTMA20-P[23-30/0.01]-L[8-40/1]-B[8-20/0.1] |
GFPTMD10-P[14-17/0.01]-L[5-20/1]-B[4-20/0.1] |
GFPTMD12-P[15-18/0.01]-L[6-24/1]-B[7-20/0.1] |
GFPTMD13-P[17-20/0.01]-L[6-26/1]-B[8-20/0.1] |
GFPTMD16-P[20-27/0.01]-L[7-32/1]-B[8-20/0.1] |
GFPTMD20-P[23-30/0.01]-L[8-40/1]-B[8-20/0.1] |
HFPTMA10-P[14-17/0.01]-L[5-20/1]-B[4-20/0.1] |
HFPTMA12-P[15-18/0.01]-L[6-24/1]-B[7-20/0.1] |
HFPTMA13-P[17-20/0.01]-L[6-26/1]-B[8-20/0.1] |
HFPTMA16-P[20-27/0.01]-L[7-32/1]-B[8-20/0.1] |
HFPTMA20-P[23-30/0.01]-L[8-40/1]-B[8-20/0.1] |
Part Number |
---|
Loading...
Basic Shape | Large Head | Head Tip Shape | Tapered | Drive | Screw Mounted |
---|---|---|---|---|---|
Shank Style | Straight(Press Fit) | Tolerance of Positioning Side Outer Diameter | 0/-0.01 | Shank Dia. Tolerance | g6 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy