(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rubber Sheets - Chloroprene (Part Numbers)

Rubber Sheets - Chloroprene
  • Volume Discount

New: Standard size available max.1000x1000 mm. [July 2023]
Material of all around well balanced properties.

  • METRIC
  • inCAD Components
Non-Staining Chloroprene Rubber Sheets - Configurable A, B Dimensions:Related Image
・Materials
A Selectable TypeA, B Configurable Type[ M ]Material[ H ]HardnessColor
No AdhesiveAdhesiveNo AdhesiveAdhesive
RBCMRBCMARBCMFRBCMFAChloroprene Rubber (CR)Shore A65Black
RBOMRBOMARBOMFRBOMFANon-Staining Chloroprene Rubber (CR)Shore A60Gray
RBCWRBCWARBCWFRBCWFAChloroprene Rubber (CR)Shore A60White
[ ! ]Adhesive thickness is 0.14 ~ 0.2mm.
[ ! ]For Adhesive Strength Data, see >>Click here (ADTR).

Specifications

■SquareBand Type
Part Number-A
RBCM5 -100
RBOM10-500
■A, B Configurable - Standard/Hole Type
Part Number-A-B-F-G-Screw Nominal Dia.
RBCMF10 -110-65
RBCMF4H20-200-150-F140-G100-Z5
■Square Type
Part NumberA
TypeT
No Adhesive
RBCM
RBOM
RBCW
Adhesive
RBCMA
RBOMA
RBCWA
1300
2
3500
5
10( Only 300 is available for T15 or more of RBOM and RBOMA. )
15
20
30
[ ! ]T dimension 15 is not available for RBCW and RBCWA.
■Band Type
Part NumberA
TypeT
No Adhesive
RBCM
RBOM
RBCW
Adhesive
RBCMA
RBOMA
RBCWA
13
5
10
20
30
40
50
80
100
2
3
5
10
[ ! ]L dimension is 500mm.
■A, B Configurable - Standard Type
Part Number1mm Increment
TypeTAB
No Adhesive
RBCMF
RBOMF
RBCWF
Adhesive
RBCMFA
RBOMFA
RBCWFA
1
10~500

( 10~300 is available for T15 or more of RBOMF and RBOMFA.)

10~500


( 10~300 is available for T15 or more of RBOMF and RBOMFA.)
2
3
5
10
15
20
30
[ ! ]A≥B≥T
[ ! ]T dimension 15 is not available for RBCWF and RBCWFA.
■ A, B Configurable - Hole Type
Part Number1mm Increment (A≥B≥T)0.5mm IncrementScrew Nominal Dia.
TypeNominalTABFGN (Through Hole)Z (Counterbored Hole)
No Adhesive
RBCMF
RBOMF
RBCWF
Adhesive
RBCMFA
RBOMFA
RBCWFA
1H
2H
3H
4H
6H
1
25~500

(25~300 is available for T15 or more of RBOMF and RBOMFA.)

25~500


(25~300 is available for T15 or more of RBOMF and RBOMFA.)
9~491
(1H, 2H, 4H Type)

9~245
(3H, 6H Type)
5~495
(1H, 2H, 3H Type)

9~491
(4H, 6H Type)
3
4
5
6
8
10
-
2-
3-
5-
1034
154568
204568
30456810
[ ! ]Dimension F Specification Range: For 1H: d(d1)/2+2.5≤F≤A-d(d1)/2-2.5; for 2H, 4H:d(d1)+5≤F≤A-d(d1)-5, for 3H, 6H: d(d1)+5≤F≤A/2-d(d1)/2-2.5.
[ ! ]Dimension G Specification Range: For 1H, 2H, 3H: d(d1)/2+2.5≤G≤B-d(d1)/2-2.5; for 4H, 6H: d(d1)+5≤G≤B-d(d1)-5. (d for through hole, d1 for counterbore)

Alterations

Non-Staining Chloroprene Rubber Sheets - Configurable A, B Dimensions:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RBCMA3-500
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAdhesive Tape Thickness T
(mm)
Width A
(mm)
Length B
(mm)
Material, Details Hardness (Shore, Asker, Penetration) Color Specifications Hole Machining Counterbored Hole Nominal Dia. [Z] F
(mm)
G
(mm)
Through Hole Nominal Dia. [N]
1 Piece(s)Available

9 Days or more

10With Adhesive Tape3500500[Chloroprene Rubber (CR)] Chloroprene Rubber (CR)Shore A65BlackA Selectable TypeNo Drilling Alteration----

Loading...

  1. 1
 

Basic Information

Material, General Rubber

Please check the type/dimensions/specifications of the part RBCMA3-500 in the Rubber Sheets - Chloroprene series.

Products like this...

Part Number
RBCM1-3
RBCM1-30
RBCM1-300
RBCMA3-80
RBCMA30-300
RBCMA30-500
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAdhesive Tape Thickness T
(mm)
Width A
(mm)
Length B
(mm)
Material, Details Hardness (Shore, Asker, Penetration) Color Specifications Hole Machining Counterbored Hole Nominal Dia. [Z] F
(mm)
G
(mm)
Through Hole Nominal Dia. [N]
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape13500[Chloroprene Rubber (CR)] Chloroprene Rubber (CR)Shore A65BlackA Selectable TypeNo Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape130500[Chloroprene Rubber (CR)] Chloroprene Rubber (CR)Shore A65BlackA Selectable TypeNo Drilling Alteration----
1 Piece(s)Available

9 Days or more

10W/o Adhesive Tape1300300[Chloroprene Rubber (CR)] Chloroprene Rubber (CR)Shore A65BlackA Selectable TypeNo Drilling Alteration----
1 Piece(s)Available

9 Days or more

10With Adhesive Tape380500[Chloroprene Rubber (CR)] Chloroprene Rubber (CR)Shore A65BlackA Selectable TypeNo Drilling Alteration----
1 Piece(s)Available

9 Days or more

10With Adhesive Tape30300300[Chloroprene Rubber (CR)] Chloroprene Rubber (CR)Shore A65BlackA Selectable TypeNo Drilling Alteration----
1 Piece(s)Available

9 Days or more

10With Adhesive Tape30500500[Chloroprene Rubber (CR)] Chloroprene Rubber (CR)Shore A65BlackA Selectable TypeNo Drilling Alteration----

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support