(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hypalon Rubber Roll - 60A Durometer

Hypalon Rubber Roll - 60A Durometer

Hypalon Rubber is noted for its good chemical and water resistance and is often used as an outside liner for protection. Hypalon can be used as an alternative to Neoprene.

Durometer: 60A

Elongation: 3.5

Tear Strength: 25 N/mm

Compression Set: 0.4

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-RS-HPN60-1
BULK-RS-HPN60-2
BULK-RS-HPN60-3
BULK-RS-HPN60-4
BULK-RS-HPN60-5
BULK-RS-HPN60-63
BULK-RS-HPN60-65
BULK-RS-HPN60-67
BULK-RS-HPN60-69
BULK-RS-HPN60-70
BULK-RS-HPN60-72
BULK-RS-HPN60-74
BULK-RS-HPN60-75
BULK-RS-HPN60-76
BULK-RS-HPN60-77
Part NumberMinimum order quantityVolume DiscountDays to Ship Thickness
(inch)
Length
(inch)
1 Piece(s)

51 Days

1/16804
1 Piece(s)

51 Days

3/32720
1 Piece(s)

51 Days

1/8804
1 Piece(s)

51 Days

3/16720
1 Piece(s)

Quote

1/4720
1 Piece(s)

81 Days

1/16120
1 Piece(s)

Quote

1/4180
1 Piece(s)

81 Days

1/8120
1 Piece(s)

81 Days

3/16180
1 Piece(s)

81 Days

3/32120
1 Piece(s)

Quote

1/4432
1 Piece(s)

81 Days

3/16432
1 Piece(s)

81 Days

1/16300
1 Piece(s)

Quote

1/4120
1 Piece(s)

81 Days

1/8180

Loading...

  1. 1

Basic Information

Material, General Rubber Adhesive Tape w/o Adhesive Width(inch) 36
Material, Details Hypalon Rubber Color Black Tensile Strength 1,500 psi
Texture Smooth Backing type Plain

Additional Products in this Category

Tech Support