(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Ball Buttons

Ball Buttons:
・Materials
[ M ] Material: W1-9 Tool Steel
[ H ] Hardness: 53~58HRC

Specifications

Part Number
BBT6
Part NumberDk5Ld
TypeD
BBT66+0.006
+0.001
822
88+0.007
+0.001
103
10101243
1212+0.009
+0.001
145
1616188
[ ! ]When using it in combination with a ball plunger, select the same No. (M=D). (BBT6 is also applicable to M5.)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BBT6
BBT8
BBT10
BBT12
BBT16
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLength L
(mm)
Diameter D
(mm)
1 Piece(s)Available

8 Days or more

1086
1 Piece(s)Available

Same day

Stock

10108
1 Piece(s)Available

8 Days or more

101210
1 Piece(s)Available

Same day

Stock

101412
1 Piece(s)Available

8 Days or more

101816

Loading...

  1. 1

Lead Time

 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.