(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Indexing Plungers - Knob type, short length.

Indexing Plungers - Knob type, short length.
  • Volume Discount

[Features]
· For index holes.
· This index bolt is characterized by its small size.
· Pull the knob and rotate 90 degrees to fix the pin in place in a withdrawn state using the notch (type with hold mechanism).
· Operating temperature range is from -30 to +80°C.

PDF

 

Example

Part Number
22120.0226
22120.0228
22120.0236
22120.0238
22120.0246
22120.0248
22120.0256
22120.0258
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Surface Treatment Nose O.D. d
(Ø)
Dimension d2
(mm)
d3
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
F1
(N)
F2
(N)
s
(mm)
WS
(mm)
Locking pin
1 Piece(s)Available

10 Days

Black oxide finish6M12 x 1,525~ 456105~ 7~ 191217Steel, hardened
1 Piece(s)Available

10 Days

Black oxide finish8M16 x 1,531~ 548126~ 14~ 241519Steel, hardened
1 Piece(s)Available

10 Days

Black oxide finish6M12 x 1,525~ 456105~ 7~ 191517Steel, hardened
1 Piece(s)Available

10 Days

Black oxide finish8M16 x 1,531~ 548126~ 14~ 24-19Steel, hardened
1 Piece(s)Available

10 Days

-6M12 x 1,525~ 456105~ 7~ 19-17Stainless steel 1.4305, nickel-plated
1 Piece(s)Available

10 Days

-8M16 x 1,531~ 548126~ 14~ 24-19Stainless steel 1.4305, nickel-plated
1 Piece(s)Available

10 Days

-6M12 x 1,525~ 456105~ 7~ 19-17Stainless steel 1.4305, nickel-plated
1 Piece(s)Available

10 Days

-8M16 x 1,531~ 548126~ 14~ 24-19Stainless steel 1.4305, nickel-plated

Loading...

  1. 1
 

Basic Information

Type Standard knob Mounting Method Screw-In Operation Knob Presence
Temperature max.(°C) 80 Temperature min.(°C) -30 Knob Thermoplastic PA 6, black, dull
Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support