(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Indexing Plungers - Flat Knob Type.

Indexing Plungers - Flat Knob Type.
  • Volume Discount

[Features]
· For index holes.
· Pull the knob and rotate 90 degrees to fix the pin in place in a withdrawn state using the notch.
· Operating temperature range is from -30 to +80°C.
· Use the distance collar (EH22120) to adjust the depth of the screw-in.

 

Example

Part Number
22120.0205
22120.0206
22120.0208
22120.0210
22120.0605
22120.0606
22120.0608
22120.0610
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Surface Treatment Nose O.D. d
(Ø)
Dimension d2
(mm)
d3
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
F1
(N)
F2
(N)
s
(mm)
WS
(mm)
Locking pin
1 Piece(s)Available

10 Days

Black oxide finish5M10 x 121~ 51517515~ 6~ 141512Steel, hardened
1 Piece(s)Available

10 Days

Black oxide finish6M12 x 1,525~ 61620617~ 5.5~ 131214Steel, hardened
1 Piece(s)Available

10 Days

Black oxide finish8M16 x 1,531~ 75.5726823~ 11.5~ 281219Steel, hardened
1 Piece(s)Available

10 Days

Black oxide finish10M20 x 1,531~ 9110331030~ 28~ 541522Steel, hardened
1 Piece(s)Available

10 Days

-5M10 x 121~ 51517515~ 6~ 143.512Stainless steel 1.4305, nickel-plated
1 Piece(s)Available

10 Days

-6M12 x 1,525~ 61620617~ 5.5~ 13414Stainless steel 1.4305, nickel-plated
1 Piece(s)Available

10 Days

-8M16 x 1,531~ 75.5726823~ 11.5~ 28519Stainless steel 1.4305, nickel-plated
1 Piece(s)Available

10 Days

-10M20 x 1,531~ 9110331030~ 28~ 54622Stainless steel 1.4305, nickel-plated

Loading...

  1. 1

Basic Information

Type Standard knob Mounting Method Screw-In Operation Knob Presence
Temperature max.(°C) 80 Temperature min.(°C) -30 Knob Thermoplastic PA 6, black, dull
Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support