(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Plates - Precision Holes Optional

Plastic Plates - Precision Holes Optional

Plates finished with high precision can be selected.

  • inCAD Components
Precision Resin Plates:Related Image
・Materials
Type[ M ]MaterialColorOperating Ambient Temperature
BLABakelite (Paper Type)Natural Color-50 ~ 100°C
BLBABlack
PAAPolyacetal
(Standard)
White-45 ~ 95°C
PABABlack
MCAMC Nylon
(Standard)
Blue-40 ~ 120°C
MCAWIvory
PKAPEEK (Standard)Ash Brown-50 ~ 250°C

Specifications

Precision Resin Plates:Related Image
■Standard Type
Part Number1mm IncrementT
Type(1) Finish Method(2) Plate ThicknessAB
BLA
BLBA
V
W
P
N
M
20~20020~2005, 6, 8, 10, 12, 15, 20
PAA
PABA
5, 6, 8, 10, 12, 15, 20, 25, 30
MCA
MCAW
5, 7, 10, 12, 15, 20, 25, 30
PKA5, 8, 10, 16, 20, 25
(1) Finish Method
Finish MethodMilling
VTop / Bottom
WAll Surfaces
(2) Plate Thickness Tolerance
(T Dimension Tolerance)
Plate Thickness TolerancePrecision
P0~+0.1
N±0.05
M-0.1~0
■Pre-drilled Type
Part NumberABTFGTPre-drilled Hole Nominal Diameter
TypeFinish MethodPlate Thickness ToleranceNominalN (Through Hole)Z (Counterbore Hole)M (Thread Insert)
1mm IncrementSelection1mm IncrementML
BLA
BLBA
V
W
P
N
M
2H
4H
6H
20~20020~2005, 6, 8, 10
12, 15, 20
9~191
(2H / 4H)

9~145
(6H)
5~195
(2H)

9~191
(4H / 6H)
53
4
5
6
8
10
-34Select from Table 1
633456
7343456
PAA
PABA
5, 6, 8, 10, 12
15, 20, 25, 30
834534568
104563456810
124563456810
MCA
MCAW
5, 7, 10, 12, 15
20, 25, 30
1545683456810
1645683456810
2045683456810
PKA5, 8, 10, 16
20, 25
2545683456810
3045683456810
[ ! ]For Pre-drilled Type, select N (through hole) or Z (counterbore hole), for Thread Insert Type, select M (thread insert) or L (insertion length).
[ ! ]Dimension F Specification Range: For 2H and 4H, d(d1)+5≤F≤A-d(d1)-5. For 6H, d(d1)+5≤F≤A/2-d(d1)/2-2.5.
[ ! ]Dimension G Specification Range: For 2H, d(d1)/2+2.5≤G≤B−d(d1)/2-2.5. For 4H and 6H, d(d1)+5≤G≤B−d(d1)-5. (d for through hole, thread insert, d1 for counterbore)
[ ! ]When ordering MCA with Finish W or Thickness Tolerance M, put “.” (period) at the end of MCAWM for the part number.

Alterations

Precision Resin Plates:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MCAVM2H-[20-200/1]-[20-200/1]-[5,​7,​10,​12,​15,​20,​25,​30]-F[9-191/0.5]-G[5-195/0.5]-M[3,​4,​5,​6,​8,​10]
MCAVM2H-[20-200/1]-[20-200/1]-[5,​7,​10,​12,​15,​20,​25,​30]-F[9-191/0.5]-G[5-195/0.5]-N[3,​4,​5,​6,​8,​10]
MCAVM2H-[20-200/1]-[20-200/1]-[5,​7,​10,​12,​15,​20,​25,​30]-F[9-191/0.5]-G[5-195/0.5]-Z[3,​4,​5,​6,​8,​10]
MCAVM4H-[20-200/1]-[20-200/1]-[5,​7,​10,​12,​15,​20,​25,​30]-F[9-191/0.5]-G[9-191/0.5]-M[3,​4,​5,​6,​8,​10]
MCAVM4H-[20-200/1]-[20-200/1]-[5,​7,​10,​12,​15,​20,​25,​30]-F[9-191/0.5]-G[9-191/0.5]-N[3,​4,​5,​6,​8,​10]
MCAVM4H-[20-200/1]-[20-200/1]-[5,​7,​10,​12,​15,​20,​25,​30]-F[9-191/0.5]-G[9-191/0.5]-Z[3,​4,​5,​6,​8,​10]
MCAVM6H-[20-200/1]-[20-200/1]-[5,​7,​10,​12,​15,​20,​25,​30]-F[9-145/0.5]-G[9-191/0.5]-M[3,​4,​5,​6,​8,​10]
MCAVM6H-[20-200/1]-[20-200/1]-[5,​7,​10,​12,​15,​20,​25,​30]-F[9-145/0.5]-G[9-191/0.5]-N[3,​4,​5,​6,​8,​10]
MCAVM6H-[20-200/1]-[20-200/1]-[5,​7,​10,​12,​15,​20,​25,​30]-F[9-145/0.5]-G[9-191/0.5]-Z[3,​4,​5,​6,​8,​10]
MCAVM-[20-200/1]-[20-200/1]-[5,​7,​10,​12,​15,​20,​25,​30]
MCAVN2H-[20-200/1]-[20-200/1]-[5,​7,​10,​12,​15,​20,​25,​30]-F[9-191/0.5]-G[5-195/0.5]-M[3,​4,​5,​6,​8,​10]
MCAVN2H-[20-200/1]-[20-200/1]-[5,​7,​10,​12,​15,​20,​25,​30]-F[9-191/0.5]-G[5-195/0.5]-N[3,​4,​5,​6,​8,​10]
MCAVN2H-[20-200/1]-[20-200/1]-[5,​7,​10,​12,​15,​20,​25,​30]-F[9-191/0.5]-G[5-195/0.5]-Z[3,​4,​5,​6,​8,​10]
MCAVN4H-[20-200/1]-[20-200/1]-[5,​7,​10,​12,​15,​20,​25,​30]-F[9-191/0.5]-G[9-191/0.5]-M[3,​4,​5,​6,​8,​10]
MCAVN4H-[20-200/1]-[20-200/1]-[5,​7,​10,​12,​15,​20,​25,​30]-F[9-191/0.5]-G[9-191/0.5]-N[3,​4,​5,​6,​8,​10]
MCAVN4H-[20-200/1]-[20-200/1]-[5,​7,​10,​12,​15,​20,​25,​30]-F[9-191/0.5]-G[9-191/0.5]-Z[3,​4,​5,​6,​8,​10]
MCAVN6H-[20-200/1]-[20-200/1]-[5,​7,​10,​12,​15,​20,​25,​30]-F[9-145/0.5]-G[9-191/0.5]-M[3,​4,​5,​6,​8,​10]
MCAVN6H-[20-200/1]-[20-200/1]-[5,​7,​10,​12,​15,​20,​25,​30]-F[9-145/0.5]-G[9-191/0.5]-N[3,​4,​5,​6,​8,​10]
MCAVN6H-[20-200/1]-[20-200/1]-[5,​7,​10,​12,​15,​20,​25,​30]-F[9-145/0.5]-G[9-191/0.5]-Z[3,​4,​5,​6,​8,​10]
MCAVN-[20-200/1]-[20-200/1]-[5,​7,​10,​12,​15,​20,​25,​30]
MCAVP2H-[20-200/1]-[20-200/1]-[5,​7,​10,​12,​15,​20,​25,​30]-F[9-191/0.5]-G[5-195/0.5]-M[3,​4,​5,​6,​8,​10]
MCAVP2H-[20-200/1]-[20-200/1]-[5,​7,​10,​12,​15,​20,​25,​30]-F[9-191/0.5]-G[5-195/0.5]-N[3,​4,​5,​6,​8,​10]
MCAVP2H-[20-200/1]-[20-200/1]-[5,​7,​10,​12,​15,​20,​25,​30]-F[9-191/0.5]-G[5-195/0.5]-Z[3,​4,​5,​6,​8,​10]
MCAVP4H-[20-200/1]-[20-200/1]-[5,​7,​10,​12,​15,​20,​25,​30]-F[9-191/0.5]-G[9-191/0.5]-M[3,​4,​5,​6,​8,​10]
MCAVP4H-[20-200/1]-[20-200/1]-[5,​7,​10,​12,​15,​20,​25,​30]-F[9-191/0.5]-G[9-191/0.5]-N[3,​4,​5,​6,​8,​10]
MCAVP4H-[20-200/1]-[20-200/1]-[5,​7,​10,​12,​15,​20,​25,​30]-F[9-191/0.5]-G[9-191/0.5]-Z[3,​4,​5,​6,​8,​10]
MCAVP6H-[20-200/1]-[20-200/1]-[5,​7,​10,​12,​15,​20,​25,​30]-F[9-145/0.5]-G[9-191/0.5]-M[3,​4,​5,​6,​8,​10]
MCAVP6H-[20-200/1]-[20-200/1]-[5,​7,​10,​12,​15,​20,​25,​30]-F[9-145/0.5]-G[9-191/0.5]-N[3,​4,​5,​6,​8,​10]
MCAVP6H-[20-200/1]-[20-200/1]-[5,​7,​10,​12,​15,​20,​25,​30]-F[9-145/0.5]-G[9-191/0.5]-Z[3,​4,​5,​6,​8,​10]
MCAVP-[20-200/1]-[20-200/1]-[5,​7,​10,​12,​15,​20,​25,​30]
MCAWM-[20-200/1]-[20-200/1]-[5,​7,​10,​12,​15,​20,​25,​30]
MCAWN2H-[20-200/1]-[20-200/1]-[5,​7,​10,​12,​15,​20,​25,​30]-F[9-191/0.5]-G[5-195/0.5]-M[3,​4,​5,​6,​8,​10]
MCAWN2H-[20-200/1]-[20-200/1]-[5,​7,​10,​12,​15,​20,​25,​30]-F[9-191/0.5]-G[5-195/0.5]-N[3,​4,​5,​6,​8,​10]
MCAWN2H-[20-200/1]-[20-200/1]-[5,​7,​10,​12,​15,​20,​25,​30]-F[9-191/0.5]-G[5-195/0.5]-Z[3,​4,​5,​6,​8,​10]
MCAWN4H-[20-200/1]-[20-200/1]-[5,​7,​10,​12,​15,​20,​25,​30]-F[9-191/0.5]-G[9-191/0.5]-M[3,​4,​5,​6,​8,​10]
MCAWN4H-[20-200/1]-[20-200/1]-[5,​7,​10,​12,​15,​20,​25,​30]-F[9-191/0.5]-G[9-191/0.5]-N[3,​4,​5,​6,​8,​10]
MCAWN4H-[20-200/1]-[20-200/1]-[5,​7,​10,​12,​15,​20,​25,​30]-F[9-191/0.5]-G[9-191/0.5]-Z[3,​4,​5,​6,​8,​10]
MCAWN6H-[20-200/1]-[20-200/1]-[5,​7,​10,​12,​15,​20,​25,​30]-F[9-145/0.5]-G[9-191/0.5]-M[3,​4,​5,​6,​8,​10]
MCAWN6H-[20-200/1]-[20-200/1]-[5,​7,​10,​12,​15,​20,​25,​30]-F[9-145/0.5]-G[9-191/0.5]-N[3,​4,​5,​6,​8,​10]
MCAWN6H-[20-200/1]-[20-200/1]-[5,​7,​10,​12,​15,​20,​25,​30]-F[9-145/0.5]-G[9-191/0.5]-Z[3,​4,​5,​6,​8,​10]
MCAWN-[20-200/1]-[20-200/1]-[5,​7,​10,​12,​15,​20,​25,​30]
MCAWP2H-[20-200/1]-[20-200/1]-[5,​7,​10,​12,​15,​20,​25,​30]-F[9-191/0.5]-G[5-195/0.5]-M[3,​4,​5,​6,​8,​10]
MCAWP2H-[20-200/1]-[20-200/1]-[5,​7,​10,​12,​15,​20,​25,​30]-F[9-191/0.5]-G[5-195/0.5]-N[3,​4,​5,​6,​8,​10]
MCAWP2H-[20-200/1]-[20-200/1]-[5,​7,​10,​12,​15,​20,​25,​30]-F[9-191/0.5]-G[5-195/0.5]-Z[3,​4,​5,​6,​8,​10]
MCAWP4H-[20-200/1]-[20-200/1]-[5,​7,​10,​12,​15,​20,​25,​30]-F[9-191/0.5]-G[9-191/0.5]-M[3,​4,​5,​6,​8,​10]
MCAWP4H-[20-200/1]-[20-200/1]-[5,​7,​10,​12,​15,​20,​25,​30]-F[9-191/0.5]-G[9-191/0.5]-N[3,​4,​5,​6,​8,​10]
MCAWP4H-[20-200/1]-[20-200/1]-[5,​7,​10,​12,​15,​20,​25,​30]-F[9-191/0.5]-G[9-191/0.5]-Z[3,​4,​5,​6,​8,​10]
MCAWP6H-[20-200/1]-[20-200/1]-[5,​7,​10,​12,​15,​20,​25,​30]-F[9-145/0.5]-G[9-191/0.5]-M[3,​4,​5,​6,​8,​10]
MCAWP6H-[20-200/1]-[20-200/1]-[5,​7,​10,​12,​15,​20,​25,​30]-F[9-145/0.5]-G[9-191/0.5]-N[3,​4,​5,​6,​8,​10]
MCAWP6H-[20-200/1]-[20-200/1]-[5,​7,​10,​12,​15,​20,​25,​30]-F[9-145/0.5]-G[9-191/0.5]-Z[3,​4,​5,​6,​8,​10]
MCAWP-[20-200/1]-[20-200/1]-[5,​7,​10,​12,​15,​20,​25,​30]
MCAWVM2H-[20-200/1]-[20-200/1]-[5,​7,​10,​12,​15,​20,​25,​30]-F[9-191/0.5]-G[5-195/0.5]-M[3,​4,​5,​6,​8,​10]
MCAWVM2H-[20-200/1]-[20-200/1]-[5,​7,​10,​12,​15,​20,​25,​30]-F[9-191/0.5]-G[5-195/0.5]-N[3,​4,​5,​6,​8,​10]
MCAWVM2H-[20-200/1]-[20-200/1]-[5,​7,​10,​12,​15,​20,​25,​30]-F[9-191/0.5]-G[5-195/0.5]-Z[3,​4,​5,​6,​8,​10]
MCAWVM4H-[20-200/1]-[20-200/1]-[5,​7,​10,​12,​15,​20,​25,​30]-F[9-191/0.5]-G[9-191/0.5]-M[3,​4,​5,​6,​8,​10]
MCAWVM4H-[20-200/1]-[20-200/1]-[5,​7,​10,​12,​15,​20,​25,​30]-F[9-191/0.5]-G[9-191/0.5]-N[3,​4,​5,​6,​8,​10]
MCAWVM4H-[20-200/1]-[20-200/1]-[5,​7,​10,​12,​15,​20,​25,​30]-F[9-191/0.5]-G[9-191/0.5]-Z[3,​4,​5,​6,​8,​10]
MCAWVM6H-[20-200/1]-[20-200/1]-[5,​7,​10,​12,​15,​20,​25,​30]-F[9-145/0.5]-G[9-191/0.5]-M[3,​4,​5,​6,​8,​10]
MCAWVM6H-[20-200/1]-[20-200/1]-[5,​7,​10,​12,​15,​20,​25,​30]-F[9-145/0.5]-G[9-191/0.5]-N[3,​4,​5,​6,​8,​10]
MCAWVM6H-[20-200/1]-[20-200/1]-[5,​7,​10,​12,​15,​20,​25,​30]-F[9-145/0.5]-G[9-191/0.5]-Z[3,​4,​5,​6,​8,​10]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Color Hole Machining Finishing Method T Dimension Tolerance Material A
(mm)
B
(mm)
Counterbored Hole Nominal Dia. [Z] F
(mm)
G
(mm)
T
(mm)
Threaded Insert Nominal Dia. [M] Through Hole Nominal Dia. [N]
1 Piece(s)

10 Days or more

10MC NylonBlue2HUpper-lower Surface MilledM(0/-0.1)MC90120 ~ 20020 ~ 200-9 ~ 1915 ~ 1955 ~ 303 ~ 10-
1 Piece(s)

10 Days or more

10MC NylonBlue2HUpper-lower Surface MilledM(0/-0.1)MC90120 ~ 20020 ~ 200-9 ~ 1915 ~ 1955 ~ 30-3 ~ 10
1 Piece(s)

10 Days or more

10MC NylonBlue2HUpper-lower Surface MilledM(0/-0.1)MC90120 ~ 20020 ~ 2003 ~ 109 ~ 1915 ~ 1955 ~ 30--
1 Piece(s)

10 Days or more

10MC NylonBlue4HUpper-lower Surface MilledM(0/-0.1)MC90120 ~ 20020 ~ 200-9 ~ 1919 ~ 1915 ~ 303 ~ 10-
1 Piece(s)

10 Days or more

10MC NylonBlue4HUpper-lower Surface MilledM(0/-0.1)MC90120 ~ 20020 ~ 200-9 ~ 1919 ~ 1915 ~ 30-3 ~ 10
1 Piece(s)

10 Days or more

10MC NylonBlue4HUpper-lower Surface MilledM(0/-0.1)MC90120 ~ 20020 ~ 2003 ~ 109 ~ 1919 ~ 1915 ~ 30--
1 Piece(s)

10 Days or more

10MC NylonBlue6HUpper-lower Surface MilledM(0/-0.1)MC90120 ~ 20020 ~ 200-9 ~ 1459 ~ 1915 ~ 303 ~ 10-
1 Piece(s)

10 Days or more

10MC NylonBlue6HUpper-lower Surface MilledM(0/-0.1)MC90120 ~ 20020 ~ 200-9 ~ 1459 ~ 1915 ~ 30-3 ~ 10
1 Piece(s)

10 Days or more

10MC NylonBlue6HUpper-lower Surface MilledM(0/-0.1)MC90120 ~ 20020 ~ 2003 ~ 109 ~ 1459 ~ 1915 ~ 30--
1 Piece(s)

10 Days or more

10MC NylonBlueNo Drilling AlterationUpper-lower Surface MilledM(0/-0.1)MC90120 ~ 20020 ~ 200---5 ~ 30--
1 Piece(s)

10 Days or more

10MC NylonBlue2HUpper-lower Surface MilledN(±0.05)MC90120 ~ 20020 ~ 200-9 ~ 1915 ~ 1955 ~ 303 ~ 10-
1 Piece(s)

10 Days or more

10MC NylonBlue2HUpper-lower Surface MilledN(±0.05)MC90120 ~ 20020 ~ 200-9 ~ 1915 ~ 1955 ~ 30-3 ~ 10
1 Piece(s)

10 Days or more

10MC NylonBlue2HUpper-lower Surface MilledN(±0.05)MC90120 ~ 20020 ~ 2003 ~ 109 ~ 1915 ~ 1955 ~ 30--
1 Piece(s)

10 Days or more

10MC NylonBlue4HUpper-lower Surface MilledN(±0.05)MC90120 ~ 20020 ~ 200-9 ~ 1919 ~ 1915 ~ 303 ~ 10-
1 Piece(s)

10 Days or more

10MC NylonBlue4HUpper-lower Surface MilledN(±0.05)MC90120 ~ 20020 ~ 200-9 ~ 1919 ~ 1915 ~ 30-3 ~ 10
1 Piece(s)

10 Days or more

10MC NylonBlue4HUpper-lower Surface MilledN(±0.05)MC90120 ~ 20020 ~ 2003 ~ 109 ~ 1919 ~ 1915 ~ 30--
1 Piece(s)

10 Days or more

10MC NylonBlue6HUpper-lower Surface MilledN(±0.05)MC90120 ~ 20020 ~ 200-9 ~ 1459 ~ 1915 ~ 303 ~ 10-
1 Piece(s)

10 Days or more

10MC NylonBlue6HUpper-lower Surface MilledN(±0.05)MC90120 ~ 20020 ~ 200-9 ~ 1459 ~ 1915 ~ 30-3 ~ 10
1 Piece(s)

10 Days or more

10MC NylonBlue6HUpper-lower Surface MilledN(±0.05)MC90120 ~ 20020 ~ 2003 ~ 109 ~ 1459 ~ 1915 ~ 30--
1 Piece(s)

10 Days or more

10MC NylonBlueNo Drilling AlterationUpper-lower Surface MilledN(±0.05)MC90120 ~ 20020 ~ 200---5 ~ 30--
1 Piece(s)

10 Days or more

10MC NylonBlue2HUpper-lower Surface MilledP(+0.1/0)MC90120 ~ 20020 ~ 200-9 ~ 1915 ~ 1955 ~ 303 ~ 10-
1 Piece(s)

10 Days or more

10MC NylonBlue2HUpper-lower Surface MilledP(+0.1/0)MC90120 ~ 20020 ~ 200-9 ~ 1915 ~ 1955 ~ 30-3 ~ 10
1 Piece(s)

10 Days or more

10MC NylonBlue2HUpper-lower Surface MilledP(+0.1/0)MC90120 ~ 20020 ~ 2003 ~ 109 ~ 1915 ~ 1955 ~ 30--
1 Piece(s)

10 Days or more

10MC NylonBlue4HUpper-lower Surface MilledP(+0.1/0)MC90120 ~ 20020 ~ 200-9 ~ 1919 ~ 1915 ~ 303 ~ 10-
1 Piece(s)

10 Days or more

10MC NylonBlue4HUpper-lower Surface MilledP(+0.1/0)MC90120 ~ 20020 ~ 200-9 ~ 1919 ~ 1915 ~ 30-3 ~ 10
1 Piece(s)

10 Days or more

10MC NylonBlue4HUpper-lower Surface MilledP(+0.1/0)MC90120 ~ 20020 ~ 2003 ~ 109 ~ 1919 ~ 1915 ~ 30--
1 Piece(s)

10 Days or more

10MC NylonBlue6HUpper-lower Surface MilledP(+0.1/0)MC90120 ~ 20020 ~ 200-9 ~ 1459 ~ 1915 ~ 303 ~ 10-
1 Piece(s)

10 Days or more

10MC NylonBlue6HUpper-lower Surface MilledP(+0.1/0)MC90120 ~ 20020 ~ 200-9 ~ 1459 ~ 1915 ~ 30-3 ~ 10
1 Piece(s)

10 Days or more

10MC NylonBlue6HUpper-lower Surface MilledP(+0.1/0)MC90120 ~ 20020 ~ 2003 ~ 109 ~ 1459 ~ 1915 ~ 30--
1 Piece(s)

10 Days or more

10MC NylonBlueNo Drilling AlterationUpper-lower Surface MilledP(+0.1/0)MC90120 ~ 20020 ~ 200---5 ~ 30--
1 Piece(s)

10 Days or more

10MC NylonBlueNo Drilling Alteration6-surface MilledM(0/-0.1)MC90120 ~ 20020 ~ 200---5 ~ 30--
1 Piece(s)

10 Days or more

10MC NylonBlue2H6-surface MilledN(±0.05)MC90120 ~ 20020 ~ 200-9 ~ 1915 ~ 1955 ~ 303 ~ 10-
1 Piece(s)

10 Days or more

10MC NylonBlue2H6-surface MilledN(±0.05)MC90120 ~ 20020 ~ 200-9 ~ 1915 ~ 1955 ~ 30-3 ~ 10
1 Piece(s)

10 Days or more

10MC NylonBlue2H6-surface MilledN(±0.05)MC90120 ~ 20020 ~ 2003 ~ 109 ~ 1915 ~ 1955 ~ 30--
1 Piece(s)

10 Days or more

10MC NylonBlue4H6-surface MilledN(±0.05)MC90120 ~ 20020 ~ 200-9 ~ 1919 ~ 1915 ~ 303 ~ 10-
1 Piece(s)

10 Days or more

10MC NylonBlue4H6-surface MilledN(±0.05)MC90120 ~ 20020 ~ 200-9 ~ 1919 ~ 1915 ~ 30-3 ~ 10
1 Piece(s)

10 Days or more

10MC NylonBlue4H6-surface MilledN(±0.05)MC90120 ~ 20020 ~ 2003 ~ 109 ~ 1919 ~ 1915 ~ 30--
1 Piece(s)

10 Days or more

10MC NylonBlue6H6-surface MilledN(±0.05)MC90120 ~ 20020 ~ 200-9 ~ 1459 ~ 1915 ~ 303 ~ 10-
1 Piece(s)

10 Days or more

10MC NylonBlue6H6-surface MilledN(±0.05)MC90120 ~ 20020 ~ 200-9 ~ 1459 ~ 1915 ~ 30-3 ~ 10
1 Piece(s)

10 Days or more

10MC NylonBlue6H6-surface MilledN(±0.05)MC90120 ~ 20020 ~ 2003 ~ 109 ~ 1459 ~ 1915 ~ 30--
1 Piece(s)

10 Days or more

10MC NylonBlueNo Drilling Alteration6-surface MilledN(±0.05)MC90120 ~ 20020 ~ 200---5 ~ 30--
1 Piece(s)

10 Days or more

10MC NylonBlue2H6-surface MilledP(+0.1/0)MC90120 ~ 20020 ~ 200-9 ~ 1915 ~ 1955 ~ 303 ~ 10-
1 Piece(s)

10 Days or more

10MC NylonBlue2H6-surface MilledP(+0.1/0)MC90120 ~ 20020 ~ 200-9 ~ 1915 ~ 1955 ~ 30-3 ~ 10
1 Piece(s)

10 Days or more

10MC NylonBlue2H6-surface MilledP(+0.1/0)MC90120 ~ 20020 ~ 2003 ~ 109 ~ 1915 ~ 1955 ~ 30--
1 Piece(s)

10 Days or more

10MC NylonBlue4H6-surface MilledP(+0.1/0)MC90120 ~ 20020 ~ 200-9 ~ 1919 ~ 1915 ~ 303 ~ 10-
1 Piece(s)

10 Days or more

10MC NylonBlue4H6-surface MilledP(+0.1/0)MC90120 ~ 20020 ~ 200-9 ~ 1919 ~ 1915 ~ 30-3 ~ 10
1 Piece(s)

10 Days or more

10MC NylonBlue4H6-surface MilledP(+0.1/0)MC90120 ~ 20020 ~ 2003 ~ 109 ~ 1919 ~ 1915 ~ 30--
1 Piece(s)

10 Days or more

10MC NylonBlue6H6-surface MilledP(+0.1/0)MC90120 ~ 20020 ~ 200-9 ~ 1459 ~ 1915 ~ 303 ~ 10-
1 Piece(s)

10 Days or more

10MC NylonBlue6H6-surface MilledP(+0.1/0)MC90120 ~ 20020 ~ 200-9 ~ 1459 ~ 1915 ~ 30-3 ~ 10
1 Piece(s)

10 Days or more

10MC NylonBlue6H6-surface MilledP(+0.1/0)MC90120 ~ 20020 ~ 2003 ~ 109 ~ 1459 ~ 1915 ~ 30--
1 Piece(s)

10 Days or more

10MC NylonBlueNo Drilling Alteration6-surface MilledP(+0.1/0)MC90120 ~ 20020 ~ 200---5 ~ 30--
1 Piece(s)

10 Days or more

10MC NylonIvory2HUpper-lower Surface MilledM(0/-0.1)MC900NC20 ~ 20020 ~ 200-9 ~ 1915 ~ 1955 ~ 303 ~ 10-
1 Piece(s)

10 Days or more

10MC NylonIvory2HUpper-lower Surface MilledM(0/-0.1)MC900NC20 ~ 20020 ~ 200-9 ~ 1915 ~ 1955 ~ 30-3 ~ 10
1 Piece(s)

10 Days or more

10MC NylonIvory2HUpper-lower Surface MilledM(0/-0.1)MC900NC20 ~ 20020 ~ 2003 ~ 109 ~ 1915 ~ 1955 ~ 30--
1 Piece(s)

10 Days or more

10MC NylonIvory4HUpper-lower Surface MilledM(0/-0.1)MC900NC20 ~ 20020 ~ 200-9 ~ 1919 ~ 1915 ~ 303 ~ 10-
1 Piece(s)

10 Days or more

10MC NylonIvory4HUpper-lower Surface MilledM(0/-0.1)MC900NC20 ~ 20020 ~ 200-9 ~ 1919 ~ 1915 ~ 30-3 ~ 10
1 Piece(s)

10 Days or more

10MC NylonIvory4HUpper-lower Surface MilledM(0/-0.1)MC900NC20 ~ 20020 ~ 2003 ~ 109 ~ 1919 ~ 1915 ~ 30--
1 Piece(s)

10 Days or more

10MC NylonIvory6HUpper-lower Surface MilledM(0/-0.1)MC900NC20 ~ 20020 ~ 200-9 ~ 1459 ~ 1915 ~ 303 ~ 10-
1 Piece(s)

10 Days or more

10MC NylonIvory6HUpper-lower Surface MilledM(0/-0.1)MC900NC20 ~ 20020 ~ 200-9 ~ 1459 ~ 1915 ~ 30-3 ~ 10
1 Piece(s)

10 Days or more

10MC NylonIvory6HUpper-lower Surface MilledM(0/-0.1)MC900NC20 ~ 20020 ~ 2003 ~ 109 ~ 1459 ~ 1915 ~ 30--

Loading...

 

Basic Information

Grade Standard

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.