(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Polyimide has excellent strength, wear-resistance, and electrical insulating properties. It can also withstand extreme temperatures.
Tensile Strength Rating: Excellent
Impact Strength Rating: Not Rated
Friction Rating: Not Rated
Water Absorption Rating: Not Rated
Hardness: Not Rated
Density: 0.051 lbs / cu. in.
Temperature Range: -450° to 750° F
Specifications Met: UL 94 V-0
Part Number |
---|
BULK-PF-PI-1 |
BULK-PF-PI-2 |
BULK-PF-PI-3 |
BULK-PF-PI-4 |
BULK-PF-PI-5 |
BULK-PF-PI-6 |
BULK-PF-PI-7 |
BULK-PF-PI-8 |
BULK-PF-PI-9 |
BULK-PF-PI-10 |
BULK-PF-PI-11 |
BULK-PF-PI-12 |
Loading...
Material | PET | Grade | Standard | Color | Amber Color |
---|---|---|---|---|---|
Clarity | Semi-Clear | Tensile Strength | 16,000 psi | Detailed, Material | Polymide |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy