(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
LE Garolite Bar is easy-to-machine and good moisture resistance. Linen laminated with a phenolic resin.
Grade: LE
Color: Brown
Tensile Strength Rating: Excellent
Impact Strength Rating: Poor
Water Absorption Rating: Poor
Hardness: Rockwell M100
Density: 0.048 lbs / cu. in.
Maximum Temperature: 250° F
Specifications Met: UL 94 HB
Loading...
Material | Bakelite | Grade | Standard | Color | Natural Brown |
---|---|---|---|---|---|
Clarity | Opaque | Tensile Strength | 13,000 psi | Impact Strength | 1.3 ft.-lbs./in. |
Water Absorption | 0.0125 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy