(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Key Locks

Key Locks
  • Volume Discount
  • Spec Change

Latches intended to lock the doors.

  • inCAD Components
Key Locks:Related Image
・Materials
Part Name[ M ]Material[ S ]Surface Treatment
Main BodyZinc Die CastChrome Plating
Hex NutLow Carbon SteelTrivalent Chromate
Lock PlateLow Carbon SteelTin-Cobalt Plating
Key (2 pcs. included)Low Carbon SteelTin-Cobalt Plating
· Mass: 25g
 

Specifications

Part Number
PKWSAJ1
PKBSK2
LOCNL1
Part NumberKey Detachment
TypeNo.
LOCNL11 Location
22 Locations

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LOCNL1
LOCNL2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRemoval and insertion of the operation key
1 Piece(s)Available

Same day

Stock

101 Place
1 Piece(s)Available

8 Days or more

102 Places

Loading...

  1. 1

More Information

[ ! ]The cam must turn right or left when locked, and must face upward when unlocked.
[ ! ]Avoid applying external force to the cam when locked.
[ ! ]Do not insert or remove the key while rotating. Insert/remove at a predetermined position.
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.