(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Lever Lock, CP-361

Plastic Lever Lock, CP-361
  • Volume Discount

•Main Body Length (mm): 80
•Main Body Width (mm): 37
•Depth (mm): 31.1
•Material: Polyamide
•Collar: Blue

PDF

Part Number

Configured Part Number is shown.

CP-361

 
Part Number
CP-361
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Key No Key Main body length(mm) 80 Main Body Width(mm) 37
Depth(mm) 31.1 Material Polyamide Surface Finish No
Collar Blue Product Code 23982

Please check the type/dimensions/specifications of the part CP-361 in the Plastic Lever Lock, CP-361 series.

Additional Products in this Category

Tech Support