(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Striker A-151-ST-5

Striker A-151-ST-5
  • Volume Discount

•Application: Striker for A-151
•Main Body Length (mm): 55
•Main Body Width (mm): 39
•Depth (mm): 5
•Plate Thickness: 3

PDF

Part Number

Configured Part Number is shown.

A-151-ST-5

 
Part Number
A-151-ST-5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

12 Days or more

10

Loading...

  1. 1

Basic Information

Application Striker for A-151 Main body length(mm) 55 Main Body Width(mm) 39
Depth(mm) 5 Plate Thickness 3 Material Stainless Steel Plate
Surface Finish Barrel Grinding Product Code 03151

Please check the type/dimensions/specifications of the part A-151-ST-5 in the Striker A-151-ST-5 series.

Additional Products in this Category

Tech Support