(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ring Latch, C-41

Ring Latch, C-41
  • Volume Discount

•Main Body Length (mm): 50
•Main Body Width (mm): 54
•Depth (mm): 17.5

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C-41-3
C-41-3ZN
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Surface Finish Product Code
1 Piece(s)Available

8 Days or more

Aluminum AlloySatin chrome plating22300
1 Piece(s)Available

12 Days or more

Zinc AlloySatin nickel chrome plating23549

Loading...

  1. 1

Basic Information

Main body length(mm) 50 Main Body Width(mm) 54 Depth(mm) 17.5

Additional Products in this Category

Tech Support