(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handles - Recessed, externally threaded, stainless steel.

Handles - Recessed, externally threaded, stainless steel.
  • Volume Discount

Most economical Recessed Grip Handles as threaded type.

  • inCAD Components

(i)Caution

  • The recommended tightening torque is 1.5 newton-meters.Please make sure to use within the recommended tightening torque.
Embedded Handles:Related Image
・Materials
[ M ]MaterialFinish[ A ]Accessories
304 Stainless SteelBrushedNut 2 pcs.
Washer 2 pcs.
[ M ]304 Stainless Steel

Specifications

Part Number
UWAUNS120
Part NumberPSL1L2Mass
(g)
TypeL
UWAUNS
907458616030
12010086919050

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
UWAUNS90
UWAUNS120
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLong Side Dimension (L1)
(mm)
1 Piece(s)Available

Same day

Stock

1090
1 Piece(s)Available

Same day

Stock

10120

Loading...

  1. 1

Example

Embedded Handles:Related Image
 

Basic Information

Additional Function No Material 304 Stainless Steel Mounting Method Male thread
Short Length Dimension (W)(mm) 60 Necessary Mounting Depth(mm) 15

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.